|
|
|
|
|

|
- Fast steering on a single pivot point for X and Y rotation
- Steering mirror is suspended on a flexure, eliminating friction
- Angular range ±3°, optical
- Angular resolution ≤2 µrad rms, optical
- Fast closed-loop control, to 800 Hz
- Field replaceable 1 in. mirror assemblies
- Larger angular range than piezo-driven mirrors
- Eliminates displacement jitter found in dual XY galvo mirror systems
|
| Applications |
- Laser Beam Stabilization
- Laser Pointing
- Tracking
- Image Stabilization
|
|
|
|
Product DescriptionProduct DetailSpecificationsDrawingsDownloadsCatalog PDF
Related Products
|
Product Description
Fast Steering Mirror Products (FSM Series) provides two-axis, high-bandwidth rotation with sub-microradian resolution using the voice-coil technology. Newport offers standard designs that are economically viable for widespread commercial use for applications such as laser beam stabilization, laser pointing, tracking, and image stabilization. By utilizing a unique flexure suspension design to confine the motion of the mirror, it eliminates the bearing surfaces often used with galvanometer scanners, along with their associated stiction and wear. This results in ultra-smooth motion about the two axes intersecting at a common pivot point, very high accuracy, and practically infinite lifetime. Newport offers a standard FSM-300 with a 1 (25.4mm) diameter mirror. A position transducer is included in the FSM mirror head to provide position feedback with reference to the support frame. A wide range of 1 mirror assemblies (mirror on carrier) for the FSM-300 Fast Steering Mirrors are offered. This allows the user to field replace the standard mirror with another mirror that best fits the specific application. The 1" mirror assemblies are sold separately. For laser beam stabilization application, we recommend the OBP Series position sensing devices (see Laser Beam Positioner ).
Fast Steering Mirror Products (FSM Series) provides two-axis, high-bandwidth rotation with sub-microradian resolution using the voice-coil technology. Newport offers standard designs that are economically viable for widespread commercial use for applications such as laser beam stabilization, laser pointing, tracking, and image stabilization. By utilizing a unique flexure suspension design to confine the motion of the mirror, it eliminates the bearing surfaces often used with galvanometer scanners, along with their associated stiction and wear. This results in ultra-smooth motion about the two axes intersecting at a common pivot point, very high accuracy, and practically infinite lifetime. Newport offers a standard FSM-300 with a 1 (25.4mm) diameter mirror. A position transducer is included in the FSM mirror head to provide position feedback with reference to the support frame. A wide range of 1 mirror assemblies (mirror on carrier) for the FSM-300 Fast Steering Mirrors are offered. This allows the user to field replace the standard mirror with another mirror that best fits the specific application. The 1" mirror assemblies are sold separately. For laser beam stabilization application, we recommend the OBP Series position sensing devices (see Laser Beam Positioner ).
Ordering Information |
|
Spare Mirror Ordering Information |
| Quantity |
Model |
Description |
Price |
Call For Availability |
FSM-300-M-01 |
FSM-300 Mirror, 1in, UV Fused Silica, AL.2 Enhanced Aluminum, 250-600nm |
$330.00 |
Call For Availability |
FSM-300-M-02 |
FSM-300 Mirror, 1in, Pyrex, ER.1 Enhanced Aluminum, 450-700nm |
$330.00 |
Call For Availability |
FSM-300-M-03 |
FSM-300 Mirror, 1in, Pyrex, ER.2 Protective Silver, 480-1100nm |
$342.00 |
Call For Availability |
FSM-300-M-04 |
FSM-300 Mirror, 1in, Pyrex, ER.4 Protective Gold, 650-1700nm |
$363.00 |
Available Today |
FSM-300-M-05 |
FSM-300 Mirror, 1in, Pyrex, BD.1 Broadband Dielectric, 488-694nm |
$354.00 |
Call For Availability |
FSM-300-M-06 |
FSM-300 Mirror, 1in, Pyrex, BD.2 Broadband Dielectric, 700-950nm |
$361.00 |
Call For Availability |
FSM-300-M-07 |
FSM-300 Mirror, 1in, Pyrex, DM.6 HeCd Laser Line, 441.6nm |
$402.00 |
Call For Availability |
FSM-300-M-08 |
FSM-300 Mirror, 1in, Pyrex, DM.5 Argon-Ion Laser Line, 488/514.5nm |
$351.00 |
Call For Availability |
FSM-300-M-09 |
FSM-300 Mirror, 1in, Pyrex, DM.4 HeNe Laser Line, 632.8nm |
$351.00 |
Call For Availability |
FSM-300-M-10 |
FSM-300 Mirror, 1', Pyrex, DM.10 Nd:YAG Laser Line, 1064nm |
$355.00 |
Call For Availability |
FSM-300-M-11 |
FSM-300 Mirror, 1in, Pyrex, DM.8 Diode Laser Line, 1520-1580nm |
$363.00 |
Call For Availability |
FSM-300-M-12 |
FSM-300 Mirror, 1in, UV Fused Silica, HM.10 Nd:YAG Dielectric, 1064nm |
$472.00 |
Call For Availability |
FSM-300-M-13 |
FSM-300 Mirror, 1in, UV Fused Silica, HM.30 Nd:YAG Dielectric, 532nm |
$487.00 |
Call For Availability |
FSM-300-M-14 |
FSM-300 Mirror, 1in, UV Fused Silica, HM.15 Nd:YAG Dielectric, 1064nm |
$472.00 |
Call For Availability |
FSM-300-M-15 |
FSM-300 Mirror, 1in, UV Fused Silica, HM.35 Nd:YAG Dielectric, 532nm |
$428.00 |
Call For Availability |
FSM-300-M-16 |
FSM-300 Mirror, 1in, UV Fused Silica, EM.30 Excimer Dielectric, 351-353nm |
$541.00 |
Call For Availability |
FSM-300-M-17 |
FSM-300 Mirror, 1in, UV Fused Silica, EM.35 Excimer Dielectric, 351-353nm |
$541.00 |
|
| For additional information on mirror coatings, please see the Mirror Selection Guide: Mirror Selection Guide |
Similar Products |
 Ultra-fast Piezo Steering Mirror
|
 Piezo Motor Driven Optical Mounts
|
Related Products |
 Position sensing device (Laser Beam Positioner )
|
|
| Back To Top |
|
|
| |
|
|
|
|
|
|
|
|
|