Product Description
These mirrors are highly efficient reflectors optimized for a narrow wavelength range. We offer eight standard dielectric coatings for HeCd, Argon-Ion, HeNe, low-power Nd:YAG, and diode lasers. Each achieves greater than 99% reflectance, from 045° angle of incidence, for any polarization. These mirrors are available in sizes from 12.7203.2 mm (0.58.0 in.) diameters and in two elliptical sizes.
These mirrors are highly efficient reflectors optimized for a narrow wavelength range. We offer eight standard dielectric coatings for HeCd, Argon-Ion, HeNe, low-power Nd:YAG, and diode lasers. Each achieves greater than 99% reflectance, from 045° angle of incidence, for any polarization. These mirrors are available in sizes from 12.7203.2 mm (0.58.0 in.) diameters and in two elliptical sizes.
Ordering Information |
| To order, find the table with the required mirror diameter, then scroll down to the surface flatness and wavelength range required. For Laser Line Dielectric Mirrors with the 1290-1350 DM.7 Coating, please call Newport. |
Coatings |
| Laser Type |
Center Wavelength (nm) |
Wavelength Range (nm) |
Reflectivity |
Angle of Incidence |
Coating Code |
| HeCd |
325 |
325 |
Rs, Rp >99% |
045° |
RM.2 |
| HeCd |
441.6 |
441.6 |
Rs, Rp >99% |
045° |
DM.6 |
| Argon-Ion |
488/514.5 |
488514.5 |
Rs, Rp >99% |
045° |
DM.5 |
| Nd:YAG |
532 |
532 |
Rs, Rp >99% |
045° |
DM.11 |
| HeNe |
632.8 |
632.8 |
Rs, Rp >99% |
045° |
DM.4 |
| Nd:YAG |
1064 |
10301090 |
Rs, Rp >99% |
045° |
DM.10 |
| Diode |
1300 |
12901350 |
Rs, Rp >99% |
045° |
DM.7 |
| Diode |
1550 |
15201580 |
Rs, Rp >99% |
045° |
DM.8 |
|
Round 12.7mm Diameter Mirrors |
| Quantity |
Model |
Description |
Price |
Available Today |
05D20DM.6 |
Laser Line Dielectric Mirror, Pyrex, 12.7 Dia, 3.1mm, λ/10, 441.6nm |
$85.99 |
Available Today |
05D20DM.5 |
Laser Line Dielectric Mirror, Pyrex, 12.7 Dia, 3.1mm, λ/10, 488-514.5nm |
$72.00 |
Available Today |
05D20DM.11 |
Laser Line Dielectric Mirror, Pyrex, 12.7 Dia, 3.1mm, λ/10, 532nm |
$59.99 |
Available Today |
05D20DM.4 |
Laser Line Dielectric Mirror, Pyrex, 12.7 Dia, 3.1mm, λ/10, 632.8nm |
$65.99 |
Available Today |
05D20DM.10 |
Laser Line Dielectric Mirror, Pyrex, 12.7 Dia, 3.1mm, λ/10, 1030-1090nm |
$59.99 |
Available Today |
05D20DM.8 |
Laser Line Dielectric Mirror, Pyrex, 12.7 Dia, 3.1mm, λ/10, 1520-1580nm |
$79.99 |
|
Round 19.05mm Diameter Mirrors |
| Quantity |
Model |
Description |
Price |
Available Today |
07D20DM.6 |
Laser Line Dielectric Mirror, Pyrex, 19.05 Dia, 4.57mm, λ/10, 441.6nm |
$135.00 |
Available Today |
07D20DM.5 |
Laser Line Dielectric Mirror, Pyrex, 19.05 Dia, 4.57mm, λ/10, 488-514.5nm |
$94.00 |
Available Today |
07D20DM.11 |
Laser Line Dielectric Mirror, Pyrex, 19.05 Dia, 4.57mm, λ/10, 532nm |
$89.00 |
Available Today |
07D20DM.4 |
Laser Line Dielectric Mirror, Pyrex, 19.05 Dia, 4.57mm, λ/10, 632.8nm |
$94.00 |
Available Today |
07D20DM.10 |
Laser Line Dielectric Mirror, Pyrex, 19.05 Dia, 4.57mm, λ/10, 1030-1090nm |
$89.00 |
Available Today |
07D20DM.8 |
Laser Line Dielectric Mirror, Pyrex, 19.05 Dia, 4.57mm, λ/10, 1520-1580nm |
$103.00 |
|
Round 25.4mm Diameter Mirrors |
| Quantity |
Model |
Description |
Price |
Available Today |
10D20RM.2 |
Laser Line Dielectric Mirror, Pyrex, 25.4 Dia, 6.0mm, λ/10, 325nm |
$159.99 |
Available Today |
10D20DM.6 |
Laser Line Dielectric Mirror, Pyrex, 25.4 Dia, 6.0mm, λ/10, 441.6nm |
$129.99 |
Available Today |
10D20DM.5 |
Laser Line Dielectric Mirror, Pyrex, 25.4 Dia, 6.0mm, λ/10, 488-514.5nm |
$99.99 |
Available Today |
10D20DM.11 |
Laser Line Dielectric Mirror, Pyrex, 25.4 Dia, 6.0mm, λ/10, 532nm |
$89.99 |
Available Today |
10D20DM.4 |
Laser Line Dielectric Mirror, Pyrex, 25.4 Dia, 6.0mm, λ/10, 632.8nm |
$99.99 |
Available Today |
10D20DM.10 |
Laser Line Dielectric Mirror, Pyrex, 25.4 Dia, 6.0mm, λ/10, 1030-1090nm |
$94.99 |
Available Today |
10D20DM.8 |
Laser Line Dielectric Mirror, Pyrex, 25.4 Dia, 6.0mm, λ/10, 1520-1580nm |
$109.99 |
13 Weeks |
10Z20DM.5 |
Laser Line Dielectric Mirror, Zerodur, 25.4 Dia, 6.0mm, λ/10, 488-514.5nm |
$143.00 |
Available Today |
10Z20DM.11 |
Laser Line Dielectric Mirror, Zerodur, 25.4 Dia, 6.0mm, λ/10, 532nm |
$143.00 |
Available Today |
10Z20DM.4 |
Laser Line Dielectric Mirror, Zerodur, 25.4 Dia, 6.0mm, λ/10, 632.8nm |
$143.00 |
Available Today |
10Z20DM.10 |
Laser Line Dielectric Mirror, Zerodur, 25.4 Dia, 6.0mm, λ/10, 1030-1090nm |
$146.00 |
13 Weeks |
10Z20DM.8 |
Laser Line Dielectric Mirror, Zerodur, 25.4 Dia, 6.0mm, λ/10, 1520-1580nm |
$167.00 |
Available Today |
10Z40DM.4 |
Laser Line Dielectric Mirror, Zerodur, 25.4 Dia, 6.0mm, λ/20, 632.8nm |
$165.00 |
Available Today |
10Z40DM.11 |
Laser Line Dielectric Mirror, Zerodur, 25.4 Dia, 6.0mm, λ/20, 532nm |
$165.00 |
Available Today |
10Z40DM.4 |
Laser Line Dielectric Mirror, Zerodur, 25.4 Dia, 6.0mm, λ/20, 632.8nm |
$165.00 |
Available Today |
10Z40DM.10 |
Laser Line Dielectric Mirror, Zerodur, 25.4 Dia, 6.0mm, λ/20, 1030-1090nm |
$169.00 |
9 Weeks |
10Z40DM.8 |
Laser Line Dielectric Mirror, Zerodur, 25.4 Dia, 6.0mm, λ/20, 1520-1580nm |
$185.00 |
|
Round 30mm Diameter Mirrors |
| Quantity |
Model |
Description |
Price |
Available Today |
3MD20DM.5 |
Laser Line Dielectric Mirror, Pyrex, 30.0 Dia, 6.0mm, λ/10, 488-514.5nm |
$121.00 |
Available Today |
3MD20DM.11 |
Laser Line Dielectric Mirror, Pyrex, 30.0 Dia, 6.0mm, λ/10, 532nm |
$125.00 |
Available Today |
3MD20DM.4 |
Laser Line Dielectric Mirror, Pyrex, 30.0 Dia, 6.0mm, λ/10, 632.8nm |
$121.00 |
Available Today |
3MD20DM.10 |
Laser Line Dielectric Mirror, Pyrex, 30.0 Dia, 6.0mm, λ/10, 1030-1090nm |
$131.00 |
|
Round 50.8mm Diameter Mirrors |
| Quantity |
Model |
Description |
Price |
13 Weeks |
20D20DM.6 |
Laser Line Dielectric Mirror, Pyrex, 50.8 Dia, 12.7mm, λ/10, 441.6nm |
$249.99 |
13 Weeks |
20D20DM.5 |
Laser Line Dielectric Mirror, Pyrex, 50.8 Dia, 12.7mm, λ/10, 488-514.5nm |
$245.00 |
Available Today |
20D20DM.11 |
Laser Line Dielectric Mirror, Pyrex, 50.8 Dia, 12.7mm, λ/10, 532nm |
$249.99 |
Available Today |
20D20DM.4 |
Laser Line Dielectric Mirror, Pyrex, 50.8 Dia, 12.7mm, λ/10, 632.8nm |
$249.99 |
Available Today |
20D20DM.10 |
Laser Line Dielectric Mirror, Pyrex, 50.8 Dia, 12.7mm, λ/10, 1030-1090nm |
$249.99 |
13 Weeks |
20D20DM.8 |
Laser Line Dielectric Mirror, Pyrex, 50.8 Dia, 12.7mm, λ/10, 1520-1580nm |
$314.00 |
Available Today |
20Z20DM.8 |
Laser Line Dielectric Mirror, Zerodur, 50.8 Dia, 12.7mm, λ/10, 1520-1580nm |
$353.00 |
Available Today |
20Z40DM.11 |
Laser Line Dielectric Mirror, Zerodur, 50.8 Dia, 12.7mm, λ/20, 532nm |
$363.00 |
Available Today |
20Z40DM.10 |
Laser Line Dielectric Mirror, Zerodur, 50.8 Dia, 12.7mm, λ/20, 1030-1090nm |
$371.00 |
Available Today |
20Z40DM.8 |
Laser Line Dielectric Mirror, Zerodur, 50.8 Dia, 12.7mm, λ/20, 1520-1580nm |
$399.00 |
|
Round 76.2mm Diameter Mirrors |
|
| Quantity |
Model |
Description |
Price |
|
Round 152.4mm Diameter Mirrors |
| Quantity |
Model |
Description |
Price |
13 Weeks |
60D20DM.5 |
Laser Line Dielectric Mirror, Pyrex, 152.4 Dia, 23.5mm, λ/10, 488-514.5nm |
$1718.00 |
9 Weeks |
60D20DM.11 |
Laser Line Dielectric Mirror, Pyrex, 152.4 Dia, 23.5mm, λ/10, 532nm |
$1799.00 |
13 Weeks |
60D20DM.4 |
Laser Line Dielectric Mirror, Pyrex, 152.4 Dia, 23.5mm, λ/10, 632.8nm |
$1718.00 |
Available Today |
60D20DM.10 |
Laser Line Dielectric Mirror, Pyrex, 152.4 Dia, 23.5mm, λ/10, 1030-1090nm |
$1827.00 |
|
Round 203.2mm Diameter Mirrors |
| Quantity |
Model |
Description |
Price |
Call For Availability |
80Z20DM.4 |
Laser Line Dielectric Mirror, Zerodur, 203.2 Dia, 29.5mm, λ/20, 632.8nm |
$4166.00 |
Call For Availability |
80Z20DM.10 |
Laser Line Dielectric Mirror, Zerodur, 203.2 Dia, 29.5mm, λ/20, 1030-1090nm |
$4718.00 |
|
Elliptical Mirrors |
| Quantity |
Model |
Description |
Price |
Available Today |
13E20DM.11 |
Laser Line Elliptical Dielectric Mirror, 33.02 Minor, 46.70 Major, 9.37mm, λ/10, 532nm |
$199.00 |
Available Today |
13E20DM.10 |
Laser Line Elliptical Dielectric Mirror, 33.02 Minor, 46.70 Major, 9.37mm, λ/10, 1030-1090nm |
$209.00 |
Available Today |
18E20DM.10 |
Laser Line Elliptical Dielectric Mirror, 46.70 Minor, 66.04 Major, 12.45mm, λ/10, 1030-1090nm |
$321.00 |
|
|