|
|
 |
S-2000 Stabilizerâ„¢ Pneumatic Isolators with Automatic Re-Leveling |
|
|

|
- Hybrid chamber design maximizes isolation bandwidth and stability
- Laminar flow damping minimizes amplification at resonance
- Highly accurate leveling improves repositioning after disturbance
- Built in leveling indicators provide visual feedback ensuring the table is properly floating at the correct level.
- Cleanroom and non-magnetic versions available
|
|
|
|
Product DescriptionProduct DetailSpecificationsDrawings |
Product Description
The S-2000 isolator incorporates a patented self-centering pendulum design, laminar flow damping system and precision auto-leveling valves to deliver unmatched vibration isolation performance. Additionally, the new S-2000 design incorporates additional features and benefits including enhanced leveling indicators, recessed lifting channels and a significantly lower magnetic permeability design which greatly improves the ease of use, functionality and overall value for customers. The S-2000, with a 2000lb load capacity per isolator, is an ideal solution for isolating optical tables, large inspection equipment, heavy machinery and large area sub-floors.
The S-2000 isolator incorporates a patented self-centering pendulum design, laminar flow damping system and precision auto-leveling valves to deliver unmatched vibration isolation performance. Additionally, the new S-2000 design incorporates additional features and benefits including enhanced leveling indicators, recessed lifting channels and a significantly lower magnetic permeability design which greatly improves the ease of use, functionality and overall value for customers. The S-2000, with a 2000lb load capacity per isolator, is an ideal solution for isolating optical tables, large inspection equipment, heavy machinery and large area sub-floors.
| Order using this general format: |

|
Example: S-2000A-428 designates a system with four 28 in. isolators and leveling valves. To add a tie-bar caster system for a 4 ft x 8 ft table, add -TC after the Model number and order tie-bars and/or casters as below:
1)S-2000A-428-TC
2) TBC-48 |
S-2000A Series (Standard version with leveling valves) |
| |
Model |
Description |
Price |
5 Weeks |
S-2000A-116 |
One S-2000 Series 16 in. tall, standard isolator with automatic leveling |
$1330.00 |
5 Weeks |
S-2000A-119.5 |
One S-2000 Series 19.5 in. tall, standard isolator with automatic leveling |
$1330.00 |
5 Weeks |
S-2000A-122 |
One S-2000 Series 22 in. tall, standard isolator with automatic leveling |
$1330.00 |
5 Weeks |
S-2000A-123.5 |
One S-2000 Series 23.5 in. tall, standard isolator with automatic leveling |
$1330.00 |
5 Weeks |
S-2000A-128 |
One S-2000 Series 28 in. tall, standard isolator with automatic leveling |
$1330.00 |
5 Weeks |
S-2000A-416 |
Set of four S-2000 Series 16 in. tall, standard isolators, automatic leveling |
$3990.00 |
5 Weeks |
S-2000A-419.5 |
Set of four S-2000 Series 19.5 in. tall, standard isolators, automatic leveling |
$3990.00 |
Available Today |
S-2000A-422 |
Set of four S-2000 Series 22 in. tall, standard isolators, automatic leveling |
$3990.00 |
5 Weeks |
S-2000A-423.5 |
Set of four S-2000 Series 23.5 in. tall, standard isolators, automatic leveling |
$3990.00 |
4 Weeks |
S-2000A-428 |
Set of Four S-2000 Series 28 inch Standard Isolators With Automatic Leveling |
$3990.00 |
5 Weeks |
S-2000A-616 |
Set of six S-2000 Series 16 in. tall, standard isolators with automatic leveling |
$5985.00 |
5 Weeks |
S-2000A-619.5 |
Set of six S-2000 Series 19.5 in. tall, standard isolators, automatic leveling |
$5985.00 |
5 Weeks |
S-2000A-622 |
Set of six S-2000 Series 22 in. tall, standard isolators with automatic leveling |
$5985.00 |
5 Weeks |
S-2000A-623.5 |
Set of six S-2000 Series 23.5 in. tall, standard isolators, automatic leveling |
$5985.00 |
5 Weeks |
S-2000A-628 |
Set of six S-2000 Series 28 in. tall, standard isolators with automatic leveling |
$5985.00 |
5 Weeks |
S-2000A-816 |
Set of eight S-2000 Series 16 in. tall, standard isolators, automatic leveling |
$7980.00 |
5 Weeks |
S-2000A-819.5 |
Set of eight S-2000 Series 19.5 in. tall, standard isolators, automatic leveling |
$7980.00 |
5 Weeks |
S-2000A-822 |
Set of eight S-2000 Series 22 in. tall, standard isolators, automatic leveling |
$7980.00 |
5 Weeks |
S-2000A-823.5 |
Set of eight S-2000 Series 23.5 in. tall, standard isolators, automatic leveling |
$7980.00 |
5 Weeks |
S-2000A-828 |
Set of Eight S-2000 Series 28 inch Standard Isolators With Automatic Leveling |
$7980.00 |
5 Weeks |
S-2000A-119.5-TC |
One S-2000 Series 19.5 in. tall, standard isolator with automatic leveling and tie-bar option |
$1440.00 |
5 Weeks |
S-2000A-122-TC |
One S-2000 Series 22 in. tall, standard isolator with automatic leveling and tie-bar option |
$1440.00 |
5 Weeks |
S-2000A-123.5-TC |
One S-2000 Series 23.5 in. tall, standard isolator with automatic leveling and tie-bar option |
$1440.00 |
5 Weeks |
S-2000A-128-TC |
One S-2000 Series 28 in. tall, standard isolator with automatic leveling and tie-bar option |
$1440.00 |
5 Weeks |
S-2000A-419.5-TC |
Four S-2000 Series 19.5 in. tall, standard isolator with automatic leveling and tie-bar option |
$4490.00 |
5 Weeks |
S-2000A-422-TC |
Four S-2000 Series 22 in. tall, standard isolator with automatic leveling and tie-bar option |
$4490.00 |
5 Weeks |
S-2000A-423.5-TC |
Four S-2000 Series 23.5 in. tall, standard isolator with automatic leveling and tie-bar option |
$4490.00 |
5 Weeks |
S-2000A-428-TC |
Four S-2000 Series 28 in. tall, standard isolator with automatic leveling and tie-bar option |
$4490.00 |
|
Tie-Bar/Caster System Options |
| Standard tie-bar/caster systems are available for the table sizes listed below. Select from the Model numbers below to add a standard load tie-bar system with or without casters to your table. For other table sizes, please contact Newport for price and delivery. |
|
|
S-2000AC Series (Cleanroom version with leveling valves) |
| |
Model |
Description |
Price |
 |
S-2000AC-116 |
One S-2000 Series 16 in. tall, cleanroom compatible isolators with automatic leveling |
 |
 |
S-2000AC-119.5 |
One S-2000 Series 19.5 in. tall, cleanroom compatible isolators with automatic leveling |
 |
 |
S-2000AC-122 |
One S-2000 Series 22 in. tall, cleanroom compatible isolators with automatic leveling |
 |
 |
S-2000AC-123.5 |
One S-2000 Series 23.5 in. tall, cleanroom compatible isolators with automatic leveling |
 |
 |
S-2000AC-128 |
One S-2000 Series 28 in. tall, cleanroom compatible isolators with automatic leveling |
 |
 |
S-2000AC-416 |
Set of four S-2000 Series 16 in. tall, cleanroom compatible isolators with automatic leveling |
 |
 |
S-2000AC-419.5 |
Set of four S-2000 Series 19.5 in. tall, cleanroom compatible isolators with automatic leveling |
 |
 |
S-2000AC-422 |
Set of four S-2000 Series 22 in. tall, cleanroom compatible isolators with automatic leveling |
 |
 |
S-2000AC-423.5 |
Set of four S-2000 Series 23.5 in. tall, cleanroom compatible isolators with automatic leveling |
 |
5 Weeks |
S-2000AC-428 |
Set of four S-2000 Series 28 in. tall, cleanroom compatible isolators with automatic leveling |
$4880.00 |
 |
S-2000AC-616 |
Set of six S-2000 Series 16 in. tall, cleanroom compatible isolators with automatic leveling |
 |
 |
S-2000AC-619.5 |
Set of six S-2000 Series 19.5 in. tall, cleanroom compatible isolators with automatic leveling |
 |
 |
S-2000AC-622 |
Set of six S-2000 Series 22 in. tall, cleanroom compatible isolators with automatic leveling |
 |
 |
S-2000AC-623.5 |
Set of six S-2000 Series 23.5 in. tall, cleanroom compatible isolators with automatic leveling |
 |
5 Weeks |
S-2000AC-628 |
Set of six S-2000 Series 28 in. tall, cleanroom compatible isolators with automatic leveling |
$7320.00 |
 |
S-2000AC-816 |
Set of eight S-2000 Series 16 in. tall, cleanroom compatible isolators with automatic leveling |
 |
 |
S-2000AC-819.5 |
Set of eight S-2000 Series 19.5 in. tall, cleanroom compatible isolators with automatic leveling |
 |
 |
S-2000AC-822 |
Set of eight S-2000 Series 22 in. tall, cleanroom compatible isolators with automatic leveling |
 |
 |
S-2000AC-823.5 |
Set of eight S-2000 Series 23.5 in. tall, cleanroom compatible isolators with automatic leveling |
 |
 |
S-2000AC-828 |
Set of eight S-2000 Series 28 in. tall, cleanroom compatible isolators with automatic leveling |
 |
|
|
| Back To Top |
|
|
| |
|
|
|
|
|
|
|
|
|