|
|
| I-2000 LabLegsâ„¢ Stabilizer Pneumatic Isolators with Automatic Leveling |
|
|
 I-2000S-428TC are square versions of the I-2000 isolator and provide the same performance.
|
- Hybrid chamber design maximizes isolation bandwidth and stability
- Laminar flow damping minimizes amplification at resonance
- Highly accurate leveling improves repositioning after disturbance
- Cleanroom compatible versions
|
|
|
|
Product DescriptionProduct DetailSpecificationsDrawingsDownloadsCatalog PDF |
Product Description
I-2000 Stabilizer vibration isolators offer vibration isolation design that has set the standard in performance and convenience. Exclusive laminar flow damping is the heart of the Stabilizers unparalleled performance. Unlike single damping orifices, the Stabilizer employs thousands of tiny orifices, resulting in greater damping efficiency overall. Combined with the hybrid chamber design to minimize air volume between piston motion and damper airflow, the Stabilizer protects applications like no other.
I-2000 Stabilizer vibration isolators offer vibration isolation design that has set the standard in performance and convenience. Exclusive laminar flow damping is the heart of the Stabilizers unparalleled performance. Unlike single damping orifices, the Stabilizer employs thousands of tiny orifices, resulting in greater damping efficiency overall. Combined with the hybrid chamber design to minimize air volume between piston motion and damper airflow, the Stabilizer protects applications like no other.
| Order using this general format: |

|
Example: I-2000-428 designates a system with four 28 in. isolators. To add a tie-bar caster system for a 4 ft x 8 ft table, add -TC after the Model number and order tie-bars and/or casters as below:
1) I-2000-428-TC
2) TBC-48 |
Ordering Information - I-2000 Series |
| |
Model |
Description |
Price |
5 Weeks |
I-2000-410 |
I-2000 Series Isolators, 10 in. height, set of 4, 660 - 8000 lb load capacity |
$3990.00 |
5 Weeks |
I-2000-410-TC |
I-2000 Series Isolators, 10 in. height, set of 4, 660 - 8000 lb load capacity, w/tie-bar castor system |
$4190.00 |
5 Weeks |
I-2000-413.5 |
I-2000 Series Isolators, 13.5 in. height, set of 4, 660 - 8000 lb load capacity |
$3990.00 |
5 Weeks |
I-2000-413.5-TC |
I-2000 Series Isolators, 13.5 in. height, set of 4, 660 - 8000 lb load capacity, w/tie-bar castor system |
$4190.00 |
5 Weeks |
I-2000-416 |
I-2000 Series Isolators, 16 in. height, set of 4, 660 - 8000 lb load capacity |
$3990.00 |
5 Weeks |
I-2000-416-TC |
I-2000 Series Isolators, 16 in. height, set of 4, 660 - 8000 lb load capacity, w/tie-bar castor system |
$4190.00 |
5 Weeks |
I-2000-419.5 |
I-2000 Series Isolators, 19.5 in. height, set of 4, 660 - 8000 lb load capacity |
$3990.00 |
5 Weeks |
I-2000-419.5-TC |
I-2000 Series Isolators, 19.5 in. height, set of 4, 660 - 8000 lb load capacity, w/tie-bar castor system |
$4190.00 |
5 Weeks |
I-2000-422 |
I-2000 Series Isolators, 22 in. height, set of 4, 660 - 8000 lb load capacity |
$3990.00 |
5 Weeks |
I-2000-422-TC |
I-2000 Series Isolators, 22 in. height, set of 4, 660 - 8000 lb load capacity, w/tie-bar castor system |
$4190.00 |
4 Weeks |
I-2000-423.5 |
I-2000 Series Isolators, 23.5 in. height, set of 4, 660 - 8000 lb load capacity |
$3990.00 |
5 Weeks |
I-2000-423.5-TC |
I-2000 Series Isolators, 23.5 in. height, set of 4, 660 - 8000 lb load capacity, w/tie-bar castor system |
$4190.00 |
4 Weeks |
I-2000-428 |
I-2000 Series Isolators, 28 in. height, set of 4, 660 - 8000 lb load capacity |
$3990.00 |
3 Weeks |
I-2000-428-TC |
I-2000 Series Isolators, 28 in. height, set of 4, 660 - 8000 lb load capacity, w/tie-bar castor system |
$4190.00 |
5 Weeks |
I-2000-610 |
I-2000 Series Isolators, 10 in. height, set of 6, 990 - 12000 lb load capacity |
$5985.00 |
5 Weeks |
I-2000-613.5 |
I-2000 Series Isolators, 13.5 in. height, set of 6, 990 - 12000 lb load capacity |
$5985.00 |
5 Weeks |
I-2000-616 |
I-2000 Series Isolators, 16 in. height, set of 6, 990 - 12000 lb load capacity |
$5985.00 |
5 Weeks |
I-2000-619.5 |
I-2000 Series Isolators, 19.5 in. height, set of 6, 990 - 12000 lb load capacity |
$5985.00 |
Available Today |
I-2000-622 |
I-2000 Series Isolators, 22 in. height, set of 6, 990 - 12000 lb load capacity |
$5985.00 |
5 Weeks |
I-2000-623.5 |
I-2000 Series Isolators, 23.5 in. height, set of 6, 990 - 12000 lb load capacity |
$5985.00 |
5 Weeks |
I-2000-628 |
I-2000 Series Isolators, 28 in. height, set of 6, 990 - 12000 lb load capacity |
$5985.00 |
5 Weeks |
I-2000-810 |
I-2000 Series Isolators, 10 in. height, set of 8, 1320 - 16000 lb load capacity |
$7980.00 |
5 Weeks |
I-2000-813.5 |
I-2000 Series Isolators, 13.5 in. height, set of 8, 1320 - 16000 lb load capacity |
$7980.00 |
5 Weeks |
I-2000-816 |
I-2000 Series Isolators, 16 in. height, set of 8, 1320 - 16000 lb load capacity |
$7980.00 |
5 Weeks |
I-2000-819.5 |
I-2000 Series Isolators, 19.5 in. height, set of 8, 1320 - 16000 lb load capacity |
$7980.00 |
5 Weeks |
I-2000-822 |
I-2000 Series Isolators, 22 in. height, set of 8, 1320 - 16000 lb load capacity |
$7980.00 |
5 Weeks |
I-2000-823.5 |
I-2000 Series Isolators, 23.5 in. height, set of 8, 1320 - 16000 lb load capacity |
$7980.00 |
5 Weeks |
I-2000-828 |
I-2000 Series Isolators, 28 in. height, set of 8, 1320 - 16000 lb load capacity |
$7980.00 |
5 Weeks |
I-2000S-428TC |
I-2000S Series Isolators, 28 in. height, set of 4, 660 - 8000 lb load capacity, square version, w/tie-bar castor system |
$4190.00 |
|
| Order cleanroom versions using this general format: |

|
| Example: CI-2000-428 designates a system with four 28 in. isolators. To add a tie-bar caster system, please contact Newport for a special quotation. |
Ordering Information - CI-2000 Series (Cleanroom Version) |
| |
Model |
Description |
Price |
5 Weeks |
CI-2000-413.5 |
CI-2000 Series Isolators, 13.5 in. height, set of 4, 660 - 8000 lb load capacity, cleanroom compatible |
$4650.00 |
5 Weeks |
CI-2000-416 |
CI-2000 Series Isolators, 16 in. height, set of 4, 660 - 8000 lb load capacity, cleanroom compatible |
$4650.00 |
5 Weeks |
CI-2000-419.5 |
CI-2000 Series Isolators, 19.5 in. height, set of 4, 660 - 8000 lb load capacity, cleanroom compatible |
$4650.00 |
5 Weeks |
CI-2000-422 |
CI-2000 Series Isolators, 22 in. height, set of 4, 660 - 8000 lb load capacity, cleanroom compatible |
$4650.00 |
5 Weeks |
CI-2000-423.5 |
CI-2000 Series Isolators, 23.5 in. height, set of 4, 660 - 8000 lb load capacity, cleanroom compatible |
$4650.00 |
Available Today |
CI-2000-428 |
CI-2000 Series Isolators, 28 in. height, set of 4, 660 - 8000 lb load capacity, cleanroom compatible |
$4650.00 |
5 Weeks |
CI-2000-613.5 |
CI-2000 Series Isolators, 13.5 in. height, set of 6, 990 - 12000 lb load capacity, cleanroom compatible |
$6850.00 |
5 Weeks |
CI-2000-616 |
CI-2000 Series Isolators, 16 in. height, set of 6, 990 - 12000 lb load capacity, cleanroom compatible |
$6850.00 |
5 Weeks |
CI-2000-619.5 |
CI-2000 Series Isolators, 19.5 in. height, set of 6, 990 - 12000 lb load capacity, cleanroom compatible |
$6850.00 |
|
Tie-Bar/Caster System Options |
| Standard tie-bar/caster systems are available for the table sizes listed below. Select from the Model numbers below to add a standard load tie-bar system with or without casters to your table. For other table sizes, please contact Newport for price and delivery. |
|
|
|
| Back To Top |
|
|
| |
|
|
|
|
|
|
|
|
|