New! 1936-R and 2936-R, the RoHS compliant version, are available now! 1936-C and 2936-C will be no longer available upon depletion of the remaining stock.
The 1936-R and 2936-R optical power and energy meters are one of the most sophisticated optical meters available in the market. With patented methods for measuring optical signal characteristics the hugely successful 19xx-C/R power meter series has set a new level of standards in optical power and energy measurements. These new instruments are born by combining the superb femtowatt level sensitivity reached by the legacy 1931-C/2931-C series and the extreme versatility of the 1935-C/2935-C series, resulting in a truly revolutionizing breed. No matter what the applications are and how demanding the measurements are, you only need one of these and Newport detectors. 918D and 818 semiconductor-based low power, 818P Series thermopile, and 818E Series pyroelectric detectors that have a DB15 connector or adapter are fully compatible with the instruments. The detectors are hot-swappable, so there is no need to cycle power when a different sensor has to be used.
Note: For compatibility with Oriel Photomultiplier Tubes and Detectors, Oriel housing 70690 and power supply 70705 will need to be purchased. Please see Related Products tab for additional information.
Additional Benefits
- Full software suite including Labview, C++ and CSharp samples
- Internal 250,000 data point storage buffer
- 5.7 Graphical TFT LCD, ¼ VGA provides excellent legibility from any angle, in any light condition or colored eyewear
- Data storage via internal memory or USB Flash Drive
- Color plotting, statistics and on-board data post-processing
- Analog and digital filtering
- USB and RS-232 computer interfaces
- Trigger in/out control with alarm levels
- Analog Gauge display
- Analog bar graph with 10X zoom
- Advanced Programming toolkit - .NET and LabVIEW
- Accelerated thermopile based power measurements with fast prediction algorithm
- USB data transfer up to 11 Mbps
- Large variety of programmable input and output controlling triggers
- Sophisticated automation capabilities in testing and laboratory applications
- True rms measurements
Extreme Versatility from State-of-the-Art Electronics
For applications requiring measurement of low-power, high-power or energy of continuous or pulsed light sources, Newports 1936-C/R and 2936-C/R instruments have broken the barrier of temporal measurement performance with calibrated results. This series of power/energy meters have the ability to handle repetition-rates of up to 10 kHz at an unheard sampling rate of 250 kHz. This means that even reasonably high speed dynamical phenomena can be seen using the meter, eliminating a need for an oscilloscope in many cases.
Pulse, peak-to-peak and DC source measurements can be displayed in units of W, dBm, dB, J, A, V and Sun (depending on the detector model). Simultaneous measurements of a variety of light sources operating at different power levels and wavelengths can be performed with our Dual-Channel 2936-R Optical Meter.
The 1936-C/R and 2936-C/R also offers an Analog Gauge display mode ideal for tuning applications.
Temporal display of an optical signal
Analog Gauge display
Compatible with 818 and 918D Series Semiconductor Detectors
Low-power measurements, of pW to several Watts (detector dependent) can be accomplished with any one of Newports 918D Series Silicon (Si), Germanium (Ge) or Indium Gallium Arsenide (InGaAs) Detectors, covering 2001800 nm wavelengths (see Low-Power Calibrated Photodiode Sensors). All 918D Series Detectors have a built-in temperature sensor utilized for sensing and actively compensating for temperature-induced measurement fluctuations.
Compatible with 818P High Power and 818E Energy Detectors
High-power measurements, in the 1 uWatt to 20 kWatt range (detector dependent) can be performed with the 1936/2936-C Series meters utilizing thermopile detectors (see Thermopile Laser Power Sensors, Newport Compatible) operating in the 0.19-11um wavelength range. Energy measurements of pulsed laser sources, from 7 uJoule to 20 kJoules (detector dependent) can be taken with pyroelectric detectors (see Pyroelectric Laser Energy Sensors, Newport Compatible) operating in the 0.1920 um wavelength range. Pulse repetition rates from single shot to 10 kHz can be measured directly with these instruments, without having to rely on oscilloscope measurements.
Advanced Measurement Capabilities
The 1936-R and 2936-R software gives users the flexibility of a command line environment as well as the ability to download collected data directly to a computer for analysis.
Software command line display
You are just a few clicks away from installing Newport's latest Labview samples onto your computer (see Literature and Downloads tab). Labview, CSharp and C++ samples will be installed after a full install of the software. Software for the 2936-C/R is compatible with the 1936-C/R.
True Root-Mean-Square (rms) measurements, providing the most accurate rms value regardless of the shape of the input waveform.
Frequency measurements can be performed in the 1Hz to 250kHz range using Newport's Low Power 918D and 818 detectors and 818E Pyroelectric detectors.
Additional advanced features include a Stand-by mode for energy savings, user defined display colors, an internal 250,000 data point storage buffer, additional data storage using an external USB flash drive, analog and digital filtering, programmable sample rates, moving statistics, plotting and multiple user-configuration storage.
For an overview in performing an LIV characterization using a 2936-C power meter and 6100 laser diode driver please click on the video link below:
Choose the Display Color for Your Needs
Users can select from 6 display colors to match their specific lighting conditions and colors of their laser safety eyewear. Measurements can also be displayed in various display formats, such as numeric, graphic, bar and strip charts.
Vertical strip chart display
Specifications
| 1936-C/R Series Power/Energy Meter Specifications |
| Compatible, Hot-swappable Newport Detectors |
918D, 818P, 818E, and 818 detectors with DB15 connectors |
| Sampling Rate (kHz) |
250 |
| Measurement Rate (kHz) |
10 (CW measurements, semiconductor detectors) |
| Display Refresh Rate (Hz) |
20 |
| Maximum Rep Rate |
10 kHz for Pyroelectric and thermopile, 20 kHz for Photodiode detectors, peak to peak power |
| Resolution (% of Full Scale) |
0.0004 |
| Accuracy (%) (2) |
±0.2 % for CW, ±1 % for Peak to Peak, Pulse to Pulse, and Integration Mode |
| Frequency Measurement Range (3) |
1Hz-250kHz |
| Maximum Detector Input Current (mA) |
25 |
| Maximum Detector Input Voltage (V) |
130 |
| Analog Output (User Selectable) |
0-1 V, 0-2 V, 0-5 V or 0-10 V (user selectable output impedance) |
| Analog Output Bandwidth |
DC-500 kHz (Photodiode), DC-1.9 MHz (Thermo or Pyro) |
| Display Type |
5.7 Graphical TFT LCD, ¼ VGA |
| Display Formats |
20 mm Numeric, Analog Gauge, Bar Chart, Min/Max Bar, Statistics |
| Communication Interfaces |
USB and RS-232 |
| Internal Sample Storage (data points) |
250,000 |
| External Sample Storage (data points) |
Defined by external USB Flash drive (user supplied) |
| Power Requirements |
90-240 VAC |
| Operating Temperature |
5°C to 40°C, <70% RH |
| Storage Temperature Range |
<90% RH noncondensing, -20°C to 60°C |
| Weight [ (kg)] |
12.4 max (5.6) |
| Dimensions (W x H x D) [in. (mm)] |
8.50 (216) x 5.25 (133) x 12 (308) |
1) Instrument range is determined by detector used, please refer to our complete offering on detector types: Photodiode (see
Low-Power Calibrated Photodiode Sensors), Thermopile (see
Thermopile Laser Power Sensors, Newport Compatible) and Pyroelectric (see
Pyroelectric Laser Energy Sensors, Newport Compatible) detectors.
2) At midpoint of full-scale
3) Using 918D, 818 or 818E detectors.
Detector Compatibility and Performance
Newports Low-Power 918D, 818, High-Power 818P and 818E Series Energy Detectors, allowing both free-space and fiber pigtailed measurements in the 190 nm 20 µm range, are fully compatible with these instruments. Newport detectors have a built-in or external in-line EEPROM containing detector identification and NIST traceable calibration information, which are downloaded into the instrument when the detector is connected.
When used with various Newport detector types, the measurement modes shown below can be accessed:
|
Detector Family |
DC Average Power |
Integrated Energy |
Peak-to-Peak Power |
Pulse-to-Pulse Energy (Single or Continuous) |
Frequency |
| Low-Power (918D and 818 Series) Photodiodes |
Yes |
Yes |
Yes |
No |
Yes |
| High-Power (818P Series Thermopiles) |
Yes |
Yes |
No |
No |
No |
| Energy (818E Series Pyroelectric) |
No |
No |
No |
Yes |
Yes |