|  
Sign In  Or  Create New Account
  Light Test and Measurement
    Beam Analysis
    High Speed Photodiode Detectors
    Low Light Sensing
    Optical Detectors For Power Meters
    Optical Power Meter
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
 Show All Product Lines
Home > Products > Light Test and Measurement > Optical Power Meter > Optical Power and Energy Meters, High Performance, 1936-C/2936-C

Optical Power and Energy Meters, High Performance, 1936-C/2936-C
Optical Power and Energy Meters, High Performance, 1936-C/2936-C
2936-C Benchtop Dual-Channel Power and Energy Meter
(Detector, post, post holder, and clamp sold separately)

  • One of the most advanced power meters in the market
  • Using state-of-the-art analog board for superb sensitivity, accuracy, and speed
  • Power measurement capable of 11 fW – 20 kW
  • Energy measurement capable of 7 µJ – 20 kJ
  • Measurement rep-rates up to 10 kHz
  • Sampling rate up to 250 kHz

Product DescriptionProduct DetailSpecificationsDownloads Related Products
Product Description
The all new 1936-C and 2936-C Optical power and energy meters are one the most sophisticated optical meters available in the market. The hugely successful 19xx-C power meter series has set a new level of standards in laser and optical power and energy measurement. These new instruments are born by combining the superb femtowatt level sensitivity reached by the 1931-C/2931-C series and the extreme versatility of 1935-C/2935-C series, resulting in a truly revolutionizing breed. No matter what the applications are and how demanding the measurements are, you only need one of these and Newport detectors. 918D and 818 Series semiconductor-based low power, 818P Series thermopile, and 818E Series pyroelectric detectors that have a DB15 connector or adapter are fully compatible with the instruments. The detectors are hot-swappable, so there is no need of recycling the power when a different sensor has to be used.



Ordering Information
 Quantity  Model  Description  Price
 
Available Today
 1936-C  High-Performance Optical Power/Energy Meter, Single Channel  
$2995.00
 
Available Today
 2936-C  High-Performance Optical Power/Energy Meter, Dual Channel  
$3895.00
 
Available Today
 841-DIN(1)  8-pin DIN to DB15 Adapter, Connect 818-xx/CM Detectors to DB15 Power Meters  
$135.00
 
Available Today
 PM1-RACK  Rack Mount Kit, Single  
$169.00
 
Available Today
 PM2-RACK  Rack Mount Kit, Dual  
$179.00
 
6 Weeks
 DET-ADAP-PD(2)  BNC-to-DB15 adapter for third party detectors  
$119.00

(1) This adapter is required when using 818-xx/CM Series Low-power detectors.

(2) This adapter allows the Newport meters to read third party detectors in current (Amps) only.


Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .