Get More Information:
ILX Lightwave Product Families
ILX Lightwave produces a wide range of NIST traceable integrating sphere and direct detector optical power meters. Optical power meters area available for measuring wavelengths from 350 nm to 1650 nm with output power up to 10 watts. A unique feature of the OMM-6810B Optical Power Meter is the ability to simultaneously measure wavelength. The FPM-8220 fiber optic power meter was developed for precision optical power measurement of fiber optic components and fiber coupled lasers. A wide range of fiber optic adapters are available for all measurement heads.
Contact us at 800-459-9459 or sales@ilxlightwave.com.
Fiber Optic Adapter Product Reference Guide