Additional Documentation
Technical Notes
Tutorials
Optical power meters and detectors have been served by Newport for over 30 years. The offering ranges from a low cost, hand-held meter to the most advanced dual channel benchtop Optical Power Meter available in market. Our 1936-R/2936-R series boasts state-of-the-art analog boards with a whopping 250 kHz sampling rate and femptowatt level resolution, easily dwarfing competition. The model 1918-R optical power meter is a small portable reader but outperforms many competitors flagship benchtop instruments. With the addition of Ophir products, our line of optical power meters has expanded to include the Vega and Nova as well as the Ophir virtual power meters.
Selecting an Optical Power and Energy Meter
Click Optical Power Meters to browse all of our standard models, or select a product series below to learn more about our products and capabilities. We also offer a complete line of Calibrated Optical Detectors. Power Meter Kits are a good choice if simple, occasional measurements are required. However, once you have a kit, it is easy to extend the capabilities by purchasing another detector or a meter Newport offers.
|
Model |
Features and Benefits |
| Benchtop Meters |
 |
1936-C/2936-C High Performance Optical Power and Energy Meters |
The most advanced meter available in market 11 fW and 7 uJ measurement resolution, frequency measurement vivid 5.7 color screen with multiple graphical display options advanced statistics, user-friendly menu structure |
 |
1928-C Benchtop Optical Meter |
Economical benchtop solution suitable for most optical power measurements 11 pW and 7 uJ measurement resolution, Vivid 4 color screen with multiple graphical displays Advanced statistics, user-friendly menu structure. |
 |
1830-R Benchtop Optical Power Meter |
Drop-in replacement of legacy 1830-C GPIB/RS-232 model available as well as USB2.0 only model DC power measurements in the 10 pW 2 W range |
| Portable Meters |
 |
1918-R High-Performance Hand-Held Optical Power Meter |
High-end Benchtop performance and features in this portable power meter 11 pW and 7 uJ measurement capabilities 4 color screen with the same advanced features available with the benchtop models |
 |
842-PE Portable Optical Power Meter |
Next generation of 841-PE with an improved design and user interface Good compromise between advanced 1918-R and economic 1916-C 3.5 monochrome screen |
 |
1917-R Handheld Laser Power Meter |
Economical solution for laser alignment with ultrafast simulated analog needle Large 77 X 58 mm LCD display for easy reading Three different needle display mode Compatible with Newport 818, 918D, and 818P detectors |
 |
1916-R Economic Portable Optical Power Meter |
Ideal for simple power measurement applications with limited budget Easy to learn and runs on AA batteries Compatible with photodiode and thermopile detectors |
 |
Vega Hand-Held Optical Power and Energy Meter |
Compatible with all Ophir thermal, pyroelectric and photodiode sensors Brilliant color large size TFT 320x240 display Compact handheld design with rubberized bumpers and optimized 2 position kickstand Choice of digital or analog needle display |
 |
Nova Laser Power and Energy Meter |
Compact and durable Compatible with almost all Ophir sensors Single shot energy measurement with thermal sensors Power and energy logging with graphical display and statistics Easy to use soft keys, menu-driven Backlight and rechargeable battery |
| Virtual Meters |
 |
842-E-USB Dual Channel Virtual Optical Power/Energy Meter |
USB powered Dual Channel Virtual optical Power/Eneregy Meter Compatible with 818P series thermopile and 818E pyroelectric detectors Fast 10 kHz per Channel data transfer rate allows shot to shot stability when used with 818E energy detectors |
 |
841-P-USB Virtual Optical Power Meter |
Most economic virtual optical power meter Compatible with photodiode detectors and 818P series thermopile detectors Small form factor, ideal for manufacturing setup |
 |
Ophir Virtual Optical Power and Energy Meters |
Virtual laser power meter - From sensor to interface to PC - no power source needed Plug and play with with most Ophir smart sensors Record every energy pulse at up to 250 KHz (Pulsar) Log power and energy, average, statistics, histograms and more with included StarLab application System Integrator Tools included: LabVIEW VIs, COM Object Interface Juno and USBI are very compact - is just an extension of the smart plug |
| Model |
1936-R/2936-R |
1928-C |
1830-R |
1918-R |
842-PE |
1917-R |
1916-R |
842-E-USB |
841-P-USB |
| Instrument Type |
Benchtop |
Hand-held, portable |
Virtual (Computer Interface Only) |
| Dual Channel |
X |
|
|
|
|
|
|
X |
|
| Photodiode Detector Compatible |
X |
X |
X |
X |
X |
X |
X |
|
X |
| Thermal Detector Compatible |
X |
X |
|
X |
X |
X |
X |
X |
X |
| Pyro Detector Compatible |
X |
X |
|
X |
X |
|
|
X |
|
| Power Measurement Range |
11 fW - 20 kW |
11 pW - 20 kW |
1 pW - 2 W |
11 pW - 20 kW |
5 pW - 10 kW |
5 pW - 10 kW |
5 pW - 10 kW |
5 pW - 10 kW |
5 pW - 10 kW |
| Energy Measurement Range |
7 µJ - 20 kJ |
7 µJ - 20 kJ |
|
7 µJ - 20 kJ |
7 µJ - 20 kJ |
7 µJ - 20 kJ |
|
|
|
| Analog Output |
X |
X |
X |
X |
X (converted from digitized values) |
|
|
|
|
| Trigger Input |
X |
X |
|
X |
|
|
|
X |
|
| Computer Interface |
USB |
USB |
USB (GPBI and RS-232) |
USB |
USB, RS-232 |
|
|
USB |
USB |
| Firmware Field Upgradability |
X |
X |
X |
X |
|
|
|
|
|
| CW, RMS, Pulsed Measurements |
X |
X |
CW Only |
X |
X |
CW Only |
CW Only |
X |
X |
| Frequency Measurement |
X |
|
|
|
|
|
|
|
|
| Advanced Functions: Math, Statistics, Filtering |
Best |
Best |
|
Best |
Good |
Good |
|
|
|
| Advanced Functions: Charting, Plotting, Bar Graph |
Best |
Best |
|
Best |
Good |
Good |
|
|
|
| Internal Data Storage |
250,000 pts |
250,000 pts |
|
250,000 pts |
50,000 pts |
|
|
|
|
| Full Color TFT LCD Display |
X (5.7") |
X (4") |
|
X (4") |
|
|
|
|
|
| Battery Operation Mode |
|
|
|
X |
X |
X |
X |
|
|
Note: X indicates that the feature is available. R power meters are RoHS compliant.
Optical Meter Display Units
The Newport power meters can provide the readings in various units, depending on the types of the detectors used.
| Display Units |
Optical Meter |
| 1936-R/2936-R |
1928-C |
1830-R |
1918-R |
842-PE |
1916-R |
| W |
X |
X |
X |
X |
X |
X |
| dB |
X |
X |
X |
X |
X |
|
| dBm |
X |
X |
X |
X |
X |
X |
| J |
X |
X |
|
X |
X |
|
| V |
X |
X |
|
X |
|
|
| A |
X |
X |
|
X |
|
|
| REL |
X |
X |
X |
X |
X |
|
| W/cm2 |
X |
X |
|
X |
X |
|
| J/cm2 |
X |
X |
|
X |
X |
|
| SUN* |
X |
X |
|
X |
|
|
Notes: X indicates that the specified unit is available.
*Available measurement units are dependent on the detector type. The SUN unit is only available with 818P series thermopile detectors.
Power Meter and Detector Compatibility
|
818-xx/CM |
818-xx(-L)/DB
|
918D |
818P |
818E |
| Power Meter |
Photodiode |
Thermopile |
Pyroelectric |
| Optical Power and Energy Meters, 1936-C/R and 2936-C/R |
841-DIN |
√ |
√ |
√ |
√ |
| Benchtop Optical Meter, 1928-C |
| Optical Power Meter, High-Performance Hand-Held, 1918-R |
| Portable Optical Power Meter, 842-PE |
| Optical Power Meter, 1830-R |
|
|
| Economic Portable Optical Power Meter, 1916-R |
841-DIN |
√ |
√ |
√ |
|
| Handheld Laser Power Meter, 1917-R |
| Virtual Optical Power Meter, 841-P-USB |
| Dual Channel Virtual Optical Power/Energy Meter, 842-E-USB |
|
|
|
√ |
√ |
Notes: √ indicates that the power meter and the optical detector combinations are directly compatible, while "blank" indicates incompatible. Otherwise, an adapter is required as mentioned in the table.
On the left is /DB and on the right is the /CM calibration module, respectively.