|  
Sign In  Or  Create New Account
  Light Test and Measurement
    Beam Analysis
    High Speed Photodiode Detectors
    Low Light Sensing
    Optical Detectors For Power Meters
    Optical Power Meter
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
 Show All Product Lines
Home > Products > Light Test and Measurement > Optical Power Meter > Optical Power Meters, High-Performance, 1931-C/2931-C

Optical Power Meters, High-Performance, 1931-C/2931-C
Optical Power Meters, High-Performance, 1931-C/2931-C
2931-C High Performance Dual-Channel Power Meter
(Detector, post, post holder, and clamp sold separately)

  • Measurement rep-rates up to 20 kHz
  • True rms measurements
  • Power measurements, 11 fW – 40 W
  • USB data transfer up to 8 Mbps
  • Large variety of programmable input and output controlling triggers
  • Sophisticated automation capabilities in testing and laboratory applications

Product DescriptionProduct DetailSpecificationsDownloads Related Products
Product Description
For applications requiring measurement of low-power light sources, Newport’s models 1931-C/2931-C instruments have broken the barrier of temporal measurement performance with calibrated results. This series of power/energy meters have the ability to handle repetition-rates of up to 20 kHz at a sampling rate of 250 kHz.
Peak-to-peak and DC source measurements can be displayed in units of W, dBm, dB, and A. Simultaneous measurements of a variety of light sources operating at different power levels and wavelengths can be performed with our Dual-Channel 2931-C Optical Power Meter.
Low-power measurements, of pW to tens of Watts can be accomplished with any one of Newport’s 918D Series Silicon (Si), Germanium (Ge) or Indium Gallium Arsenide (InGaAs) Detectors, covering 190–1800 nm wavelengths (see Low-Power Photodetectors, 918D Series). All 918D Series Detectors have a built-in temperature sensor utilized for sensing, and active compensation of temperature-induced measurement fluctuations. the instruments are also compatible with 818 Series detectors with a DB15 calibration module (818-xx/DB) or an 841-DIN adapter.
True Root-Mean-Square (rms) measurements, providing the most accurate rms value regardless of the shape of the input waveform.
Advanced features include a 250,000 data point storage buffer, analog and digital filtering, programmable sample rates, moving statistics, plotting ...



Ordering Information
 Quantity  Model  Description  Price
 
Available Today
 1931-C  High-Performance Low-Power Optical Meter  
$2495.00
 
Available Today
 2931-C  High-Performance Dual-Channel Low-Power Optical Meter  
$3295.00
 
Available Today
 841-DIN(1)  8-pin DIN to DB15 Adapter, Connect 818-xx/CM Detectors to DB15 Power Meters  
$135.00
 
Available Today
 PM1-RACK  Rack Mount Kit, Single  
$169.00
 
Available Today
 PM2-RACK  Rack Mount Kit, Dual  
$179.00
 
6 Weeks
 DET-ADAP-PD(2)  BNC-to-DB15 adapter for third party detectors  
$119.00

(1) This adapter is required when using 818/CM Series Low-Power Detectors that have an existing calibration module.

(2) This adapter allows the Newport meters to read third party detectors in current (Amps) only.


Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .