|  
Sign In  Or  Create New Account
  Lasers
    CW / Quasi-CW Solid State Lasers
    Diode Lasers
    Gas Lasers
    High Energy Pulsed Lasers
    Laser Accessories
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Laser Accessory Kits
    Q-Switched DPSS Lasers
    Tunable Lasers
    Ultrafast Lasers
 Show All Product Lines
Home > Products > Lasers > Laser Accessories > Optical Power Meter, High-Performance Hand-Held, 1918-C

Optical Power Meter, High-Performance Hand-Held, 1918-C
Optical Power Meter, High-Performance Hand-Held, 1918-C
1918-C Optical Power Meter
(Detector, post, post holder, and clamp sold separately)

  • Most advanced portable optical power meter in market
  • True rms measurements
  • Optical Power measurements, 11 pW to 20 kW
  • Pulse Energy measurements, 7 µJ to 20 kJ
  • Accelerated thermopile based measurements with fast prediction algorithm
  • USB computer interface
  • Data storage via internal memory (250k data samples ) or USB Flash Drive
  • Plotting, graphing, math, statistics, and on-board data post-processing

Product DescriptionProduct DetailSpecificationsDownloadsCatalog PDF Related Products
Product Detail

Compatible with Photodiode Detectors

Low-power measurements, pW to several Watts can be accomplished with any one of Newport’s 818 (see Low-Power Photodetector, 818 Series) and higher-end 918D Series UV, Silicon (Si), Germanium (Ge) or Indium Gallium Arsenide (InGaAs) Detectors, covering 190–1800 nm wavelengths (see Low-Power Photodetectors, 918D Series). The 918D Series Detectors have a built-in temperature sensor utilized for sensing and actively compensating for temperature-induced measurement fluctuations, making them the most advanced photodiode based detectors. Please see Optical Detector Selection Guidefor a power meter/detector compatibility chart.

Compatible with 818P Thermopile and 818E Pyroelectric Detectors

High-power measurements, in the 1 µW to 20 kW range can be performed with the 1928-C Series meters utilizing thermopile detectors (see Thermopile Detector Sensor, 818P Series), operating in the 0.19-11um wavelength range. Energy measurements of pulsed laser sources, from 7 µJ to 20 kJ can be taken with pyroelectric detectors (see Pyroelectric Detector Sensor, 818E Series) operating in the 0.19–20 um wavelength range. Pulse repetition rates from single shot to 6 kHz can be measured directly with these instruments, without having to rely on oscilloscope measurements.

Versatile Graphing Capabilities

In the Graph screen mode the power meter acts as an oscilloscope. Users can see in real time the optical power level in their experiment.Users can change the display mode to analog, for fine adjustments.


The 1918-C has advanced graphing capabilities


The 1918-C with vertical strip chart display

Advanced Measurement Capabilities

True Root-Mean-Square (RMS) measurements, providing the most accurate RMS value regardless of the shape of the input waveform.

Additional advanced features include user defined display colors, an internal 250,000 data point storage buffer, additional data storage using an external USB flash drive, analog and digital filtering, programmable sample rates, moving statistics, plotting and multiple user-configuration storage.



Choose the Display Color for Your Needs

Users can select from 6 display colors to match their specific lighting conditions and colors of their laser safety eyewear. Measurements can also be displayed in various display formats, such as numeric, graphic, bar and strip charts.







For additional High-Performance Power Meters, click below image.


2936-C High Performance Dual-Channel Power and Energy Meter
2931-C High Performance Dual-Channel Power Meter
Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .