| 1918-C General Power/Energy Meter Specifications |
| Compatible, Hot-swappable Newport Detectors | 918D, 818P, 818E, and 818-xx(-L)/DB |
| Sampling Rate (kHz) | 100 |
| Measurement Rate (kHz) | 12 |
| Display Refresh Rate (Hz) | 20 |
| Maximum Rep Rate (kHz) | 6 (Pyroelectric Detectors) |
| Maximum Rep Rate (kHz) | 12 (Photodiode Detectors, Peak to Peak Power) |
| Resolution (% of Full Scale) | 0.0004 |
| CW Accuracy (%) | ±0.2 |
| Accuracy (%) | ±1 (Peak to Peak, Pulse to Pulse, Integration) |
| Maximum Detector Input Current (mA) | 25 |
| Maximum Detector Input Voltage (V) | 130 |
| Analog Output (User Selectable) | 0-1 V , 0-2 V, or 0-5 V into 1MΩ mono 3.5 mm phone jack |
| Analog Output Bandwidth | DC-200 kHz (Photodiode), DC-1 MHz (Thermo or Pyro) |
| Display Type | 82 x 62 mm Graphical, Color TFT LCD, ΒΌ VGA |
| Display Formats | 14 mm Numeric, Bar Chart, Min/Max Bar, Statistics |
| Communication Interfaces | USB |
| Internal Sample Storage (data points) | 250,000 |
| External Sample Storage (data points) | Defined by external USB Flash drive (user supplied) |
| Battery Type and Life (Typical) | Rechargeable, 8 Hours |
| Power Requirements | 90-240 VAC, 24V 1.5A |
| Operating Temperature | 10°C to 40°C, <80% RH |
| Storage Temperature Range | -20°C to 60°C, <90% RH |
| Weight [lb (kg)] | 2.3 (1.04) |
| Dimensions (W x H x D) [in. (mm)] | 7.6 (193) x 5.4 (137) x 2.4 (61) |
| Calibrated Measurements with 918D and 818 Series Photodiode Detectors (1) |
| Minimum Detectable Power (pW) | 11.1 |
| Maximum Input Power (W) | 2 |
| Wavelength Range (nm) | 200-1800 |
| Supported Advanced Features | Temperature Compensation and Attenuator Sensing |
| Calibrated Measurements with 818P Series Thermopile Detectors (1) |
| Minimum Detectable Power (mW) | 0.001 |
| Maximum Input Power (W) | 400 |
| Wavelength Range | 190 nm - 11 µm |
| Calibrated Measurements with 818E Series Pyroelectric Detectors (1) |
| Minimum Detectable Energy (µJ) | 6.7 µJ |
| Maximum Measurable Energy (J) | 75 J |
| Wavelength Range | 190 nm - 20 µm |