The all new Model 1830-R Optical Power Meter is a completely redesigned optical meter, replicating much of the functionalities and specifications of the legacy 1830-C Model. The 1830-R is a perfect drop-in replacement for your existing 1830-C, which was also the most popular Newport meter used in fiber optic component production and testing.
DC power measurements can be displayed in units of W, dBm, dB, and Relative Measurement on the instruments bright 4 1/2 digit annunciated LED, providing wide dynamic range with power sensitivities down to 10 pW and full scale readings up to 2 W (detector dependent). Relative power measurements, in reference to a previously stored value, is performed with the result displayed either as a ratio or dB.
USB2.0 is the standard computer interface, while the 1830-R-GPIB model offers additional IEEE-488 (GPIB) and the RS-232C ports. Both the 1830-C and the current 19xx-C commands are supported. A built-in beeper, which changes its frequency as a function of incident optical power, can be utilized to optimize optical beam alignment. The analog output that provides a voltage proportional to the detector current can be used for fast control loop applications.
Additional Benefits
- Improved accuracy ±0.25% versus ±0.4% of 1830-C
- Improved analog output accuracy ±0.5% versus ±1% of 1830-C
- Automatic detector temperature compensation (with 918D Series detectors)
- Automatic attenuator position recognition (with 918D Series detectors)
- USB downloadable firmware updates
- A USB memory stick including software and documents shipped with each unit
- CE and RoHS Compliant
- High-readability, large 7-segment display
To review the complete Newport optical power/energy meter offering, please see Optical Power Meter Selection Guide.
Compatible with 818 and 918D Series Photodiode Detectors
pW to Watts of optical power, depending on the detector models, can be accomplished with any one of Newports 818 (see Low-Power Calibrated Photodiode Sensors) and higher-end 918D Series (see Low-Power Calibrated Photodiode Sensors) UV, Silicon (Si), Germanium (Ge) or Indium Gallium Arsenide (InGaAs) Detectors, covering 2001800 nm wavelengths. The 918D Series Detectors have a built-in temperature sensor utilized for sensing and actively compensating for temperature-induced measurement fluctuations, making them the most advanced photodiode based detectors. Also available from Newport are fiber optic detectors (see Integrating Sphere Fiber Optic Sensors). Please see Low Power Sensor Selection Guide for a power meter/detector compatibility chart.
Specifications
| 1830-R General Specifications |
| Compatible Newport Detectors |
918D and 818-xx/DB (Photodiode) |
| Signal Ranges |
Up to 8 decades |
| Accuracy (%) |
±0.25 |
| Maximum Detector Input Current (mA) |
10 |
| Analog Output |
0-2 V into 1 MΩ, 0-1 V into 50 Ω |
| Analog Output Bandwidth |
DC-20 kHz (Depending on Range) |
| Display Type |
4.5 Digit, 7 Segment |
| Display Refresh Rate |
75 ms (13.3 Hz) |
| Communication Interfaces |
USB2.0 (GPIB and RS-232 Optional) |
| Power Requirements |
100120, 220240 VAC ±10%, 50/60 Hz |
| Autoranging Time (ms) |
200 (typical) |
| GPIB Bus Transfer Time (ms) |
10 (typical) |
| Operating Temperature Range |
5°C to 40°C, <80% RH noncondensing up to 31°C, decreasing linearly to 50% at 40 |
| Storage Temperature Range |
<90% RH noncondensing, -20°C to 60 |
| Altitude (m) |
< 2000 |
| Weight [lb (kg)] |
4.5 (2.0) |
| Dimensions (W x H x D) [in. (mm)] |
7.5 (191) x 4.1 (104) x 8.6 (218) |
1830-R and 1830-R-GPIB are both CE and RoHS compliant
1830-R Picowatt Power Meter Ordering Information
Accessories
(1) 841-DIN is required when using 818/CM Series Low-Power Detectors that have an existing calibration module.
(2) DET-ADAP-PD allows the Newport meters to read third party detectors in current (Amps) only.