Optical Pedestal Selection Guide

The Widest Variety of Fixed Height Optical Pedestals and Accessories

Newport offers a full range of Optical Pedestals to meet various experimental requirements. Optical pedestals provide the flexability of clamping fork mounting to enable easy optical set-ups. Optical pedestal pillars have an indented pedestal base allowing them to be mopunted into optical post holders. We also offer a wide variety of accessories like, spacers, extenders, and mounting adapters.

Selecting an Optical Pedestal

Click Optical Pedestals to shop or browse all of our standard models, or select a product series below for more information.

Optical Pedestals and Accessories Special Features
OM-ped_post_sys-S 1 inch Optical Pedestals • Highly stable — long-term alignment maintained
• Clamping fork can secure an optical pedestal anywhere on table
• Create nearly any height with extension posts and spacers
• Index marks for quick height reference
pedistal 1 inch Optical Pedestals, New Focus • A New Focus™ original
• More stable and economical than traditional magnetic bases
• Low beam height—as low as 1.5 inch
9942to9946 0.7 inch Optical Pedestals • Space saving and stable
• Captive screw in fork is never lost
• Compatible with both Tiny and standard optical mounts
SP-Z-group Miniature Optical Pedestal Pillars • Compact 1/2 in. stainless steel design
• Mounts directly to standard optical table
• Integrated magnetic pedestal pillar base
• Ideal for table mounting of 1/2 in. optic mounts
• Compatible with optical post clamps and collars
• English and metric thread options
PS-Adpt-Main Optical Pedestal Spacers and Extensions • Get closer to your ideal optical axis height with a full range of precision optical pedestal spacers
• New super-slim 1/16th- and 1/32nd-inch spacers
• All stainless steel construction
• Both English and metric threaded adaptor
9916 Pedestal Base Clamping Forks • Secure optical pedestals to optical tables
• Slotted for mounting flexability
• Captive screw in clampiong fork is never lost
OM-PS-Q_group-S Optical Pedestal Cubes • Enables Assembly of Ultra-Stable Structures
• Endlessly Stackable
• Made from Solid Stainless Steel
• English and Metric Versions
45_Deg_Mirror-S Optical Pedestal Adaptors • Hold optic mounts at a fixed 45-degree angle
• Compatible with English or metric PS series Pedestal Posts
• Aluminum and Stainless Steel versions
• For either threaded or clearance hole mounts
• Table Mount Adaptor for direct mounting of optical pedestals to table without fork
Q-TMS All-S Optical Pedestal Holders • Allows vertical height adjustment 1 in. optical pedestals
• Pedestal base clamping fork and mounting hardware included
• Spring-loaded thumb screw for one-handed operation