Iris Diaphragms provide continuously variable apertures for applications including setting the numerical aperture of a lens, controlling or measuring the intensity of a diffuse beam, or approximating beam diameters. They may also be used as baffles to reduce spurious reflections and scattered light. Three models offer aperture sizes from 1 mm to 41 mm in overlapping ranges.
Designed for smooth adjustment and the best possible aperture shape, each iris consists of an array of curved, spring-steel leaves whose orientation is determined by the relative position of two rings. A pin handle on the inner ring lets you adjust the aperture without risk of obstructing the beam path.
The miniature ID-0.5 Iris Mounts in the MH-2P Optic Holders for attachment to SP and MSP Posts or Pedestals. ID-1.0 and ID-1.5 Irises mount directly on Optical Posts and Pedestals.
|
Model |
ID-0.5
|
ID-1.0
|
ID-1.5
|
| Maximum Aperture |
11 mm |
25 mm |
41.3 mm |
| Minimum Aperture |
1.0 mm |
1.5 mm |
2.4 mm |
| Optical Axis Height |
16.0 mm* |
27.9 mm |
37.5 mm |
*When mounted in the optional MH-2P Optic Holder
Model ID-0.5
Model ID-1.0/1.5
|
Thread |
Dimensions [ (mm)] |
| Model (Metric) |
A |
B |
C |
| ID-0.5
|
* |
1.00 |
|
| ID-1.0
|
8-32 (M4) |
2.20 (55.9) |
1.075 (27.3) |
| ID-1.5
|
8-32 (M4) |
2.95 (74.9) |
1.45 (36.8) |
* Mounts on MH-2P Optic Holder