Additional Documentation
Tutorials
Application Notes
Newport has long served a variety of Optical Fibers and Light Guide products to researchers and engineers in various sectors. The product offering includes standard telecom single-mode and multimode optical fiber, either graded-index or step-index, specialty fibers such as polarization preserving fiber, high power delivery fiber optic cables, bend-insensitive optical fiber, photonic crystal fiber (PCFs), and specialty fibers for extreme temperature conditions. We recently added a number of new products to meet continuously evolving requirements for state-of-the-arts experiments, especially fiber lasers. Some of the latest additions include double clad rare earth (neodymium, ytterbium, and erbium-ytterbium co-doped) doped fiber, their matching pump delivery optical fibers, and matching photosensitive fibers for fabricating fiber Bragg gratings. Also new is polarization-maintaining (PM) fiber with reduced cladding, which is ideal for sensing application.
A large number of standard patch cords on a variety of optical fiber types have been introduced. All the products except for custom termination are available to purchase online, to provide more convenience to valued customers.
Purchase of any fiber optic products is as flexible as possible: bare fibers can be purchased for as short as 1 meter, while custom termination can be ordered with the FC, ST, SC, and SMA fiber optic connectors with UPC and APC (for single-mode), and flat PC (for multi-mode) polish. Newport keeps expanding its capabilities and services to the customers.
Selecting an Optical Fiber
Click Optical Fibers and Light Guides to shop or browse all of our standard models, or select a product series or product model below for more information.
| Optical Fiber Series |
Features and Benefits |
 |
Multi-mode Fibers and Patch Cables, Graded Index |
* Suitable for light wave communication links and local area networks carrying voice, video and data * Standard and high-temperature (up to +375°C) versions * Fibers available in any length * Standard patch cords available in several different length with various connector terminations |
 |
Multi-mode Fibers and Patch Cables, Step Index |
* Bend-insensitive, high NA fibers, for applications requiring high coupling efficiencies or tight fiber bending radii * High-temperature, all-silica fibers, frequently used in medical and industrial fiber sensors * Fibers available in any length * Standard patchcords available in several length with various type connector terminations |
 |
Multimode Fibers, Power Delivery |
* Moderate and high-power density fibers * Ideal candidates for medical and industrial laser delivery systems, laser welding and illumination, and other applications requiring the transfer and delivery of CW and pulsed laser power over optical fibers * Fibers available in any length * Standard patch cords available in several different lengths with various connector terminations. |
 |
Single Mode Fibers and Patch Cords |
* Single-mode operation at from 300 to 1550 nm * Both bare and cabled fiber versions are available * Fibers available in any length in an increment of 1 m * Patch cords available with several standard lengths and connectors |
 |
Single Mode Fibers, Bend-Insensitive |
* Reduced bend loss sensitivity versus standard telecom fibers * Good splicing performance * High strength * Available in both 80 and 125 µm clad diameter * Multiple fiber wraps on a mandrel |
 |
Single-Mode Fiber, Extreme Temperature Condition |
* Excellent geometric specifications * Good splicing performance * Single-mode operation at 1310 and 1550 nm * Polyimide coating for durability and operation in extreme environments * Operational temperature range of -60°C to 300°C |
 |
Polarization Maintaining Fibers and Patch Cords |
* Both Industry standard Bow-ti and Panda HiBi fibers available * Short beat-lengths and superb polarization preserving capabilities * Available as bare fiber, standard and custom patch cords |
 |
Polarization Maintaining Fibers, Reduced Cladding |
* High birefringence * Low attenuation * Bow-tie stress structure design * Low bending induced attenuation * Superior polarization maintaining properties * Excellent product Consistency |
 |
Photosensitive Fiber for Fiber Gratings |
* Narrow-band, high-reflectance Bragg gratings may be written in the core * Compatible with telecom fibers optics * Intrinsically photosensitive |
 |
Photonic Crystal Fibers |
* Broad selection of photonic crystal fibers available * Ability to fill the core or cladding with gasses or liquids * Low Fresnel reflection from the fiber facets * Fibers are practically bend insensitive to even several turns on sub-centimeter diameter spools |
 |
Rare Earth Doped Fibers-Ytterbium, Erbium, Neodymium |
* Extensive line of rare earth doped fibers from leading manufacturers * Various dual-clad Ytterbium doped fibers for fiber laser applications * Matching dual-clad pump delivery fibers available * Variety of erbium doped fiber products for different telecom bands |
 |
Infrared Fibers |
* Excellent transmittance in 2 to 6 µm and 4 to 18 µm regions * Various core diameters available |
| Light Guide / Fiber Bundle Series |
Features and Benefits |
 |
Liquid Light Guides |
* Excellent throughput large core diameters, no packing losses, high N.A. * DUV models provide alternative to fibers for wavelengths down to 220 nm * Single branch and bifurcated models |
 |
Multi-Branch Fiber Optic Bundles |
* Simplify beam splitting or combining * Allow the use of a single source for multi-sample illumination, economically * High UV transmittance down to 260 nm |
 |
Oriel Multi-track Fiber Bundles |
* Dual track, 2, 3, 5 and 9 track fibers for Multi-track Spectroscopy * Fused silica fibers transmit down to 260 nm * Common end configured like a slit for efficient coupling into a spectrograph |
 |
Single Branch Fiber Bundles |
* Broad spectral range * High throughput * Stainless steel protective sheathing |
 |
Rectangular to Circular Fiber Optic Bundles |
* Convert circular beams to rectangular, and vice versa * Improve light source-monochromator coupling efficiency * Transmit from 260 to 2200 nm |
| Supercontinuum Generation Module Series |
Features and Benefits |
 |
Supercontinuum Generation Fiber Devices |
* Optimized for 800 nm range fs lasers * Sealed and cleanable end-facets * End-facet beam expansion for easy coupling * Robust and compact 1 diameter by 4.7 length aluminum housing * Maintenance free * Compatible with standard holders |
Singlemode Fiber Selection Guide
| Model |
Type |
Operating Wavelength (nm) |
Cut-off Wavelength (nm) |
Mode Field Diameter, Nominal (µm) |
NA |
Cladding Diameter (µm) |
Coating Diameter (µm) |
| F-SM-300-SC |
|
305 - 450 |
< 300 |
1.9 - 3.0 |
0.12 - 0.14 |
125 ±1 |
245 ±12 |
| F-SA |
Bare fiber |
488/514 |
350-450 |
3.3/3.4 |
0.100.14 |
125 ±1 |
245 ±12 |
| F-SA-C |
Outer jacket |
488/514 |
350-450 |
3.3/3.4 |
0.100.14 |
125 ±1 |
245 ±12 |
| F-SV |
Bare fiber |
633/680 |
500-600 |
4.3/4.6 |
0.100.14 |
125 ±1 |
245 ±12 |
| F-SV-C |
Outer jacket |
633/680 |
500-600 |
4.3/4.6 |
0.100.14 |
125 ±1 |
245 ±12 |
| F-SE |
Bare fiber |
780 |
610-750 |
5.3 |
0.100.14 |
125 ±1 |
245 ±12 |
| F-SE-C |
Outer jacket |
780 |
610-750 |
5.3 |
0.100.14 |
125 ±1 |
245 ±12 |
| F-SF |
Bare fiber |
830 |
660-800 |
5.6 |
0.100.14 |
125 ±1 |
245 ±12 |
| F-SF-C |
Outer jacket |
830 |
660-800 |
5.6 |
0.100.14 |
125 ±1 |
245 ±12 |
| F-SC |
Bare fiber |
980/1550 |
870-970 |
4.5/7.5 |
0.170.19 |
125 ±1 |
245 ±12 |
| F-SC-C |
Outer jacket |
980/1550 |
870-970 |
4.5/7.5 |
0.170.19 |
125 ±1 |
245 ±12 |
| F-SY |
Bare fiber |
980/1064/1550 |
870-970 |
5.8/6.2/10.4 |
0.130.15 |
125 ±1 |
245 ±12 |
| F-SY-C |
Outer jacket |
980/1064/1550 |
870-970 |
5.8/6.2/10.4 |
0.130.15 |
125 ±1 |
245 ±12 |
| F-SMF-28 |
Bare fiber |
1310/1550 |
1220-1300 |
9.3 ±0.5 |
0.13 |
125 ±1 |
245 ±5 |
| F-SMF-28-C |
Outer jacket |
1310/1550 |
1220-1300 |
9.3 ±0.5 |
0.13 |
125 ±1 |
245 ±5 |
| F-SBA |
Bend insensitive |
820 |
730-810 |
4.1 |
0.16 |
125 ±2 |
245 ±15 |
| F-SBB |
Bend insensitive |
820 |
730-810 |
4.1 |
0.16 |
80 ±2 |
135 ±5 |
| F-SBC |
Bend insensitive |
1310/1550 |
1200-1300 |
6.7/7.5 |
0.16 |
125 ±2 |
245 ±15 |
| F-SBD |
Bend insensitive |
1310/1550 |
1200-1300 |
6.7/7.5 |
0.16 |
80 ±2 |
135 ±5 |
| F-SM1550-POLY |
Extreme temperature |
1300/1550 |
1175 ± 75 |
9.0/10.5 µm @ 1310 /1550 |
0.12 ± 0.01 |
80 ± 5 |
102 ± 5 |
Polarization Maintaining Fiber Selection Guide
| Model |
Remark |
Operating Wavelength (nm) |
Cut-off Wavelength (nm) |
NA |
Mode Field Diameter, Nominal (µm) |
Cladding Diameter (µm) |
Coating Diameter (µm) |
| F-SPA |
Bow-tie, sensor |
488/514 |
350-470 |
0.100.13 |
3.6 |
125 ±1 |
245 ±12 |
| F-SPV |
Bow-tie, sensor |
633-688 |
500-600 |
0.140.18 |
3.2 |
125 ±1 |
245 ±12 |
| F-SPF |
Bow-tie, sensor |
830 |
600-800 |
0.140.18 |
4.2 |
125 ±1 |
245 ±12 |
| F-SPS |
Bow-tie, sensor |
1300/1550 |
1030-1270 |
0.140.18 |
6.6 |
125 ±1 |
245 ±12 |
| F-SPPC-13 |
Bow-tie, sensor |
1310 |
1100-1290 |
0.110.13 |
9.0 |
125 ±1 |
400 ±20 |
| F-SPPC-15 |
Bow-tie, sensor |
1550 |
1290-1540 |
0.110.13 |
10.5 |
125 ±1 |
400 ±20 |
| F-HB1500G |
Bow-tie, sensor, reduced cladding |
1550 |
1230 - 1520 |
0.14 - 0.17 |
7.9 |
80 ± 1 |
170 ± 8.5 |
| F-PMF-RC-1550-B1 |
Bow-tie, sensor, reduced cladding |
1550 |
< 1550 |
0.17 |
7.8 ± 0.5 |
80 ± 2 |
165 ± 5 |
| F-PM480 |
Panda, communication |
480 |
400-470 |
0.100.13 |
4.0 ±0.7 |
125 ±1 |
245 ±15 |
| F-PM630 |
Panda, communication |
630 |
500-620 |
0.100.13 |
4.5 ±0.5 |
125 ±1 |
400 ±15 |
| F-PM850 |
Panda, communication |
850 |
650-800 |
0.100.13 |
5.5 ±1 |
125 ±1 |
245 ±15 |
| F-PM980 |
Panda, communication |
980 |
800-950 |
0.100.13 |
6.6 ±1 |
125 ±1 |
245 ±15 |
| F-PM1300 |
Panda, communication |
1300 |
1100-1290 |
0.100.13 |
9.5 ±1 |
125 ±1 |
245 ±15 |
| F-PM1550 |
Panda, communication |
1550 |
1290-1450 |
0.100.13 |
10.5 ±1 |
125 ±1 |
245 ±15 |
Multimode Fiber Selection Guide
| Model |
Type |
Operating Wavelength (nm) |
NA |
Core Diameter (µm) |
Cladding Diameter (µm) |
Coating Diameter (µm) |
| F-MSD |
Graded index, communication |
850/1300 |
0.200 |
50 ±3 |
125 ±2 |
250 ±15 |
| F-MSD-C |
Graded index, communication |
850/1300 |
0.200 |
50 ±3 |
125 ±2 |
250 ±15 |
| F-MFD |
Graded index, communication |
850/1300 |
0.275 |
62.5 ±3 |
125 ±2 |
250 ±15 |
| F-MLD |
Graded index |
850/1300 |
0.290 |
100 ±4 |
140 ±3 |
250 ±15 |
| F-MLD-C |
Graded index |
850/1300 |
0.29 |
100 ±4 |
140 ±3 |
250 ±15 |
| F-MSD-T |
Graded index |
850/1300 |
0.2 |
50 ±3 |
125 ±2 |
155 ±5 |
| F-MFD-T |
Graded index |
850/1300 |
0.275 |
62.5 ±3 |
125 ±2 |
155 ±5 |
| F-MLD-T |
Graded index |
850/1300 |
0.29 |
100 ±4 |
140 ±3 |
170 ±5 |
| F-MLD-H |
Graded index |
850/1300 |
0.29 |
100 ±3 |
140 ±2 |
172 ±2 |
| F-MTC |
Step index, high power delivery |
500-2100 |
0.22 |
365 ±10 |
400 ±10 |
430 ±30 |
| F-MFC |
Step index, high power delivery |
500-2100 |
0.22 |
550 ±12 |
600 ±10 |
630 ±10 |
| F-MSC |
Step index, medium power delivery |
500-1100 |
0.37 |
600 ±10 |
630 ±10 |
1040 ±30 |
| F-MBB |
Step index |
500-1100 |
0.37 |
200 ±4 |
230 +0/-10 |
500 ±30 |
| F-MBB-C |
Step index |
500-1100 |
0.37 |
200 ±4 |
230 +0/-10 |
500 ±30 |
| F-MBC |
Step index |
500-1100 |
0.37 |
400 ±8 |
430 +5/-10 |
730 ±30 |
| F-MSC |
Step index |
500-1100 |
0.37 |
600 ±10 |
630 ±10 |
1040 ±30 |
| F-MBE |
Step index |
500-1100 |
0.37 |
1000 ±15 |
1035 ±15 |
1400 ±50 |
| F-MCB-T |
Step index |
250-1100 |
0.22 |
100 ±3 |
110 ±3 |
140 ±5 |
| F-MCC-T |
Step index |
250-1100 |
0.22 |
200 ±5 |
220 ±5 |
250 ±5 |
Specialty Optical Fiber Selection Guide
| Model |
Type |
Operating Wavelength |
Cut-off Wavelength |
NA |
Cladding Diameter (µm) |
Coating Diameter (µm) |
| F-SBG-13/15 |
Photosensitive, fiber gratings |
1310/1550 |
1100-1260 |
0.12-0.14 |
125 ±1 |
245 ±12 |
| F-EDF |
Rare earth doped, erbium |
980/1550 |
900-970 |
0.22-0.24 |
125 ±1 |
245 ±12 |
| F-EDF-2 |
Rare earth doped, erbium |
980/1550 |
870-970 |
0.21-0.24 |
125 ±1 |
245 ±12 |
| F-EDF-5 |
Rare earth doped, erbium |
980/1550 |
870-970 |
0.21-0.23 |
125 ±1 |
245 ±12 |
| F-EDF-T3 |
Rare earth doped, erbium |
|
1100-1250 |
0.21-0.25 |
125 ±1 |
245 ±10 |
| F-EDF-T6 |
Rare earth doped, erbium |
|
1100-1400 |
0.23-0.27 |
125 ±1 |
245 ±10 |
| F-YDC-1100-C |
Rare earth doped, Ytterbium, dual clad |
1060-1100 |
< 960 |
0.06-0.08 |
270 ±25 |
400 ±30 |
| F-YDC-1100-8/230 |
Rare earth doped, Ytterbium, dual clad |
1060-1110 |
< 1100 |
0.1 |
235 ±5 |
350 ±15 |
| F-CP1100 |
Rare earth doped, Ytterbium, dual clas |
1075-1100 |
900 |
0.12-0.16 |
125 ±1 |
245 ±12 |
| F-SMM900 |
Pump delivery |
|
850-970 |
0.24-0.28 |
125 ±1 |
245 ±10 |
| F-DF1500Y |
Rare earth doped, Erbium-Ytterbium |
950-1050 |
950-1050 |
0.20-0.24 |
125 ±1 |
245 ±12 |
| F-CP1500Y |
Rare earth doped, Erbium-Ytterbium |
|
1400 |
|
125 ±1 |
245 ±10 |
| F-DF1000 |
|
875-1025 |
875-1025 |
0.18-0.22 |
125 ±1 |
245 µm ±5 |
Photonic Crystal Fiber Selection Guide
| Model |
Type |
NA |
Core Diameter (µm) |
Cladding Diameter (µm) |
Coating Diameter (µm) |
| F-SM8 |
Endlessly singlemode |
0.058-0.06 @ 450 nm |
8.5 ± 0.3 |
125 ± 5 |
245 ± 10 |
| F-SM10 |
Endlessly singlemode |
0.08 ± 0.01 @ 635 nm 0.09 ± 0.01 @ 780 nm 0.10 ± 0.01 @ 980 nm |
10 ± 1 |
125 ± 2 |
240 ± 5 |
| F-SM15 |
Endlessly singlemode |
0.04 @ 532 nm 0.05 @ 780 nm |
15 ± 0.5 |
230 ± 5 |
405 ± 10 |
| F-SM20 |
Endlessly singlemode |
0.041 ± 0.01 @ 780 nm 0.055 ± 0.01 @ 1064 nm |
20 ± 0.4 |
230 ± 5 |
350 ± 10 |
| F-SM25 |
Endlessly singlemode |
0.037 ± 0.01 @ 980 nm 0.040 ± 0.01 @ 1064 nm |
25.2 ± 0.4 |
268 ± 5 |
410 ± 10 |
| F-SM35 |
Endlessly singlemode |
0.041 ± 0.01 @ 980 nm 0.045 ± 0.01 @ 1064 nm |
35 ± 0.5 |
335 ± 5 |
488 ± 10 |
| F-SM5-PM |
Polarization maintaining |
0.05-0.052 @ 470 nm |
5.0 ± 0.5 |
125 ± 3 |
245 ± 10 |
| F-SM10-PM |
Polarization maintaining |
0.08 ± 0.01 @ 635 nm 0.09 ± 0.01 @ 780 nm 0.10 ± 0.01 @ 980 nm |
10.0 ± 1.0 |
230 ± 3 |
350 ± 10 |
| F-SM15-PM |
Polarization maintaining |
0.09 ± 0.02 @ 1060 nm |
15 ± 0.5 |
230 ± 5 |
350 ± 10 |
| F-NL-PM-750 |
Highly nonlinear |
~0.38 ± 0.05 @ 780 nm |
1.8 ± 0.3 |
120 ± 5 |
240 ± 10 |
| F-NL-5/1040 |
Highly nonlinear |
0.2 ± 0.05 @ 1060 nm |
4.8 ± 0.2 |
125 ± 3 |
244 ± 10 |
| F-AIR-6/800 |
Hollow core |
0.17@780nm, 0.22@830nm |
6 ± 1 |
122 ± 5 |
243 ± 10 |
| F-AIR-10/1060 |
Hollow core |
|
9.7 |
123 |
220 |
| F-AIR-11/1550 |
Hollow core |
0.11 |
10.9 |
120 |
220 |
| F-AIR-20/1550 |
Hollow core |
0.13±0.03 |
20 ± 2 |
115 |
220 |
| SCG-800 |
supercontinuum generation module |
0.38 |
1.8 ± 0.3 |
|
|
| SCG-800-CARS |
supercontinuum generation module for CARS spectroscopy |
0.44 |
1.4 |
|
|
Newport optical fiber ordering information is provided below.
Option 1 Bare Fiber
Newport bare fiber optics can be ordered in any integer length, starting from 1 m, with price breaks with longer fiber lengths. Most orders can be shipped within 24 hours. Please contact newport.com for quantity discount schedules for optical fibers When ordering, please specify the model number and the fiber length in meters.
The following volume discount schedule is automatically applied when ordering bare optical fiber: 6 - 50 m with 15 %, 51- 1,000 m with 22 %, > 1,000 m with 25 %
Example: F-MLD, Quantity 125 (Model number: F-MLD, bare fiber, no termination, fiber length: 125 m)
Option 2 Standard Patch Cords
Newport offers a large list of standard single-mode and multi-mode optical fiber patchcords with < 5 m length. Standard patchcords are shown below the bare fiber ordering table, on most fiber pages. For the list of available standard patch cords, please check individual product pages. Available terminator types are FC/UPC, FC/APC and SMA connectors.
Option 3 Custom Patch Cords
If you can't find the optical fiber patchcord you are looking for in our standard offering, you can still order custom patchcords with any termination and length options available from Newport. Note that not all fiber types offered by Newport can be terminated. Currently, Newport offers SMA, ST, and FC connector termination with a flat polish for multimode fibers. For single mode, ST, FC, and SC connectors with either the APC (Angled Physical Contact) polish or UPC (Ultra PC) are provided. If you require a larger number of patch cords, call Newports Application Sales Engineers to find out if you qualify for our quantity or OEM price discounts.
Note: (1) The fiber jacket option is not available with all fiber types.
Depending on the fiber type, only certain connectors will be available. Please check with a Newport sales engineer (1-800-222-6440 or tech@newport.com).