|  
   
  Optics
    Accessories
    Beamsplitters
    Cylindrical and Specialty Lenses
    Diffraction Gratings
    DIscount Optics
    High-Energy Optics
    Lens Selection Tutorial
    Mirrors
    Optical Filters
    Optical Systems
    Optics Sets
    Polarization Optics
    Prisms
    Replicated Mirrors
    Retroreflectors
    Spherical Lenses
    Technical Reference and Fundamental Applications
    Ultrafast Laser Optics
    Windows
   
 
   
 
   
 
   
 
   
 
   
 
   
 
 Show All Product Lines
Home > Products > Optics > Windows > Optical Disk Diffusers

Optical Disk Diffusers
Optical Disk Diffusers

  • Significantly less expensive than integrating spheres
  • Improves uniformity of illumination
  • Reduces sensitivity to beam position
  • Reduces effects of angle of incidence changes on detectors

Product Description Product Detail Specifications Catalog PDF
Product Description
Flashed opal optical disk diffusers scatter incident light, thereby reducing the sensitivity of a detection system to slight positional or angle changes in an incoming beam, or they can be used to improve the uniformity of a light source. For many measurements, particularly of very low signals, optical disk diffusers are more practical and economical than other diffusing options. Our diffusers come in 1" and 1.5" diameter sizes and have a spectral transmittance range of 400 to 2,000 nm.


Ordering Information
 Quantity Model Description Price
  10DIFF-VIS Optical Disk Diffuser, 25.4mm Dia, 25.4mm Aperture 
  15DIFF-VIS Optical Disk Diffuser, 38.1mm Dia, 38.1mm Aperture 

Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .