Newport has been helping researchers detect and measure light for over 25 years. In this chapter we offer various electronics for use in un-calibrated optical power measurements. The offering includes Current Preamplifiers, Thermopile Preamplifiers, Wide Bandwidth Voltage Amplifiers, Basic Laboratory Power Supplies, Photomultiplier Power Supplies, and a TEC Controller.
Selecting Optical Detection Electronics
Click Detection Electronics to shop or browse all of our standard models, or select a product family below for more information.
| Amplifiers and Preamplifiers |
Features and Benefits |
 |
Low Noise Current to Voltage Preamplifier |
Converts current to voltage - ideal for PMTs and photodiodes Low noise and wide dynamic range Wide bandwidth - DC to 100 kHz |
 |
Thermopile Detector Preamplifier |
Dedicated preamplifier for Oriel Thermopile Detectors 1000x fixed gain DC to 2 Hz and DC to 100 Hz bandwidth Low noise, 0.5 µV peak to peak Battery operated, simple to use |
 |
Wide Bandwidth Voltage Amplifiers |
3 dB points up to 350 MHz Gains to 40 dB Noise down to 0.7 nV Hz-½ Output swing to ±3 V into 50 Ω |
 |
20 GHz Amplifiers |
Boost fast signals Flat response in both amplitude and phase Easy to use, easy to cascade, compact |
 |
Light Bias Amplifier |
Allows light biasing of PV cells for quantum efficiency measurement Allows electrical bias of PV cells quantum efficiency measurement Measure DC component of Irradiance induced Current through BNC connector using a volt meter Measure AC component of Irradiance induced Current from the chopped signal using the Merlin lock-in amplifier Separate and independent gain settings for AC and DC signals Two or Four wire operation |
| Power Supplies, Cables, and Accessories |
Features and Benefits |
 |
+/-15 VDC and +5 VDC Laboratory Power Supply |
Low noise, ±15 V DC supply Useful for powering amplifiers and detectors Economical, simple to use |
 |
Photomultiplier Tube Power Supply |
High stability 2000 VDC, 2 mA output Outputs for two photomultiplier tubes Remote control |
 |
Power Supplies and Cables |
Shielded output connectors Independently current-limited outputs Instant compatibility with New Focus optical photoreceivers |
 |
National Instruments DAQ-Compatible Breakout Cable Solution |
Direct hookup to National Instruments E Series data acquisition cards Compatible with our general-purpose photoreceivers and quadrant-cell photoreceivers Easy-to-use software available for quick system integration |
 |
Optical Accessories for Our Detectors |
Convenient electrical accessories for use with our photodetectors and photoreceivers Essential SMA-BNC adapters Reasonably priced 40-GHz flexible cable |
| Thermo-electric Cooler Controllers |
Features and Benefits |
 |
Oriel TE Cooler Controller |
Control detector temperature with confidence Provide precise and reproducible control Optimized for optical detectors |