|
|
|
|
|

|
- Comprehensive collection of mirrors, lenses, filters, beamsplitters, and objectives
- Clearly identified part numbers marked on each optic
- Conveniently organized in a hardwood case
|
|
|
|
Product DescriptionProduct DetailCatalog PDF |
Product Description
OptiSet Optical Sets provide a collection of mirrors, lenses, filters, beamsplitters and objectives in an efficiently organized hardwood case. Optics are easy to find, organized in rows of trays with part numbers labeled on the trays as well as the optics. Four standard OptiSets are offered covering: visible laser applications, NIR and IR laser diode applications, and a special High-Energy optics version.
OptiSet Optical Sets provide a collection of mirrors, lenses, filters, beamsplitters and objectives in an efficiently organized hardwood case. Optics are easy to find, organized in rows of trays with part numbers labeled on the trays as well as the optics. Four standard OptiSets are offered covering: visible laser applications, NIR and IR laser diode applications, and a special High-Energy optics version.
Ordering Information |
|
| The protective hardwood cases can be ordered separately. Please see Wooden Storage Boxes for more information. |
The following tables show the contents of the OptiSetTM Sets. If you need to purchase a single item in the kit, you can fill out the quantity column with the number that you would like to purchase. Still have questions? Contact our Sales Engineering Staff at 1-800-222-6440 or email us at tech@newport.com. |
OptiSet for visible laser applications (OPTISET-1) |
| Quantity |
Model |
Quantity in Set |
Description |
Price |
| Broadband Dielectric Mirrors, 25.4 mm Dia. |
3 Weeks |
10D20BD.1 |
6 |
488694 nm |
$84.99 |
| BK 7 Lenses, Broadband AR Coated, 25.4 mm Dia. |
Available Today |
KPX076AR.14 |
1 |
Plano-convex, f= 25.4 mm |
$36.99 |
Available Today |
KPX082AR.14 |
1 |
Plano-convex, f= 50.2 mm |
$37.99 |
Available Today |
KPX094AR.14 |
1 |
Plano-convex, f= 100 mm |
$34.99 |
Available Today |
KPX100AR.14 |
1 |
Plano-convex, f= 150 mm |
$34.99 |
Available Today |
KPX106AR.14 |
1 |
Plano-convex, f= 200 mm |
$34.99 |
Available Today |
KPC040AR.14 |
1 |
Plano-concave, f= -50 mm |
$36.99 |
| Absorptive Neutral Density Filters, 50.8 mm Square |
Available Today |
FSQ-OD20 |
1 |
OD= 0.2 |
$74.99 |
Available Today |
FSQ-OD100 |
1 |
OD= 1.0 |
$74.99 |
Available Today |
FSQ-OD200 |
1 |
OD= 2.0 |
$74.99 |
Available Today |
FSQ-OD300 |
1 |
OD= 3.0 |
$74.99 |
| Long Wave Pass Color Glass Filters, 50.8 mm Square |
Available Today |
FSQ-OG550 |
1 |
Colored Glass Filter, 50.8 x 50.8mm, Cut-on 550nm, OG.550 |
$74.99 |
Available Today |
FSQ-OG515 |
1 |
Colored Glass Filter, 50.8 x 50.8mm, Cut-on 515nm, OG.515 |
$74.99 |
| Broadband dielectric Beamsplitters, mm Dia. |
Available Today |
10B20BS.1 |
2 |
480700 nm |
$149.99 |
| Broadband Polarizing Cube Beamsplitters, mm |
Available Today |
05FC16PB.3 |
1 |
420680 nm |
$299.00 |
| Microscope Objective Lenses |
Available Today |
M-10X |
1 |
10x |
$94.00 |
Available Today |
M-20X |
1 |
20x |
$134.00 |
| High-Energy Pinhole Apertures |
Available Today |
PH-15 |
1 |
15 µm |
$75.00 |
Available Today |
PH-25 |
1 |
25 µm |
$75.00 |
|
OptiSet for NIR laser diode applications (OPTISET-2) |
| Quantity |
Model |
Quantity in Set |
Description |
Price |
| Broadband Dielectric Mirrors, 25.4 mm Dia. |
Available Today |
10D20BD.2 |
6 |
700950 nm |
$89.99 |
| BK 7 Lenses, Broadband AR Coated, 25.4 mm Dia. |
Available Today |
KPX076AR.16 |
1 |
Plano-convex, f= 25.4 mm |
$54.99 |
Available Today |
KPX082AR.16 |
1 |
Plano-convex, f= 50.2 mm |
$54.99 |
Available Today |
KPX094AR.16 |
1 |
Plano-convex, f= 100 mm |
$54.99 |
Available Today |
KPX100AR.16 |
1 |
Plano-convex, f= 150 mm |
$45.99 |
Available Today |
CKX012AR.16 |
1 |
Plano-convex cylindrical, f= 12.7 mm |
$298.00 |
Available Today |
CKX019AR.16 |
1 |
Plano-convex cylindrical, f= 19.0 mm |
$263.00 |
| Metallic Neutral Density Filters, 50.8 mm Square |
Available Today |
FSQ-ND003 |
1 |
OD= 0.03 |
$109.99 |
Available Today |
FSQ-ND01 |
1 |
OD= 0.1 |
$124.99 |
Available Today |
FSQ-ND03 |
1 |
OD= 0.3 |
$124.99 |
Available Today |
FSQ-ND05 |
1 |
OD= 0.5 |
$124.99 |
Available Today |
FSQ-ND10 |
1 |
OD= 1.0 |
$124.99 |
| Long Wave Pass Color Glass Filters, 50.8 mm Square |
Available Today |
FSQ-RG715 |
1 |
Colored Glass Filter, 50.8 x 50.8mm, Cut-on 715nm, RG.715 |
$82.99 |
| Broadband dielectric Beamsplitters, mm Dia. |
14 Weeks |
10B10BS.2 |
2 |
700950 nm |
$148.00 |
| Broadband Polarizing Cube Beamsplitters, mm |
Available Today |
05FC16PB.5 |
1 |
6201000 nm |
$299.00 |
| Laser Diode Objective Lenses |
Available Today |
F-L10B |
1 |
0.25 NA |
$407.00 |
|
OptiSet for High-Energy laser applications (OPTISET-3) |
| Quantity |
Model |
Quantity in Set |
Description |
Price |
| High-Energy Nd:YAG Laser Mirrors, 25.4 mm Dia. |
Available Today |
10QM20HM.15 |
4 |
1064 nm, 45° |
$195.00 |
Available Today |
10QM20HM.35 |
2 |
532 nm, 45° |
$190.00 |
| UV Fused Silica Lenses, Uncoated, 25.4 mm Dia. |
Available Today |
SPX016 |
1 |
Plano-convex, f= 50.2 mm |
$182.00 |
Available Today |
SPX022 |
1 |
Plano-convex, f= 100 mm |
$122.00 |
Available Today |
SPX025 |
1 |
Plano-convex, f= 150 mm |
$122.00 |
Available Today |
SPX028 |
1 |
Plano-convex, f= 200 mm |
$122.00 |
Available Today |
SPX031 |
1 |
Plano-convex, f= 500 mm |
$117.00 |
Available Today |
SPC034 |
1 |
Plano-concave, f= -50 mm |
$173.00 |
| High-Energy Nd:YAG Laser Harmonic Beamsplitters, 25.4 mm Dia. |
Available Today |
10QM20HB.21 |
1 |
Reflect 532 nm, Transmit 1064 nm |
$599.00 |
|
OptiSet for IR laser diode applications (OPTISET-4) |
| Quantity |
Model |
Quantity in Set |
Description |
Price |
| Broadband Metallic Mirrors, 25.4 mm Dia. |
Available Today |
10D20ER.2 |
6 |
0.4820 µm |
$84.99 |
| BK 7 Lenses, Broadband AR Coated, 25.4 mm Dia. |
Available Today |
KPX076AR.18 |
1 |
Plano-convex, f= 25.4 mm |
$64.00 |
Available Today |
KPX082AR.18 |
1 |
Plano-convex, f= 50.2 mm |
$61.00 |
Available Today |
KPX094AR.18 |
1 |
Plano-convex, f= 100 mm |
$58.00 |
Available Today |
KPX100AR.18 |
1 |
Plano-convex, f= 150 mm |
$58.00 |
Call For Availability |
CKX012AR.18 |
1 |
Plano-convex cylindrical, f= 12.7 mm |
$298.00 |
Available Today |
CKX019AR.18 |
1 |
Plano-convex cylindrical, f= 19.0 mm |
$263.00 |
| Metallic Neutral Density Filters, 50.8 mm Square |
Available Today |
FSQ-ND003 |
1 |
OD= 0.03 |
$109.99 |
Available Today |
FSQ-ND01 |
1 |
OD= 0.1 |
$124.99 |
Available Today |
FSQ-ND03 |
1 |
OD= 0.3 |
$124.99 |
Available Today |
FSQ-ND05 |
1 |
OD= 0.5 |
$124.99 |
Available Today |
FSQ-ND10 |
1 |
OD= 1.0 |
$124.99 |
| Long Wave Pass Color Glass Filters, 50.8 mm Square |
Available Today |
FSQ-RG850 |
1 |
Colored Glass Filter, 50.8 x 50.8mm, Cut-on 850nm, RG.850 |
$89.99 |
| Broadband dielectric Beamsplitters, mm Dia. |
Available Today |
10B10BS.3 |
2 |
12901580 nm |
$188.00 |
| Broadband Polarizing Cube Beamsplitters, mm |
Available Today |
05FC16PB.9 |
1 |
12001600 nm |
$299.00 |
| Laser Diode Objective Lenses |
Available Today |
F-L10B |
1 |
0.25 NA |
$407.00 |
|
|
| Back To Top |
|
|
| |
|
|
|
|
|
|
|
|
|