|
|
|
|
|
|
-
Comprehensive collection of mirrors, lenses, filters, beamsplitters, and objectives- Clearly identified part numbers marked on each optic
- Conveniently organized in a hardwood case
|
|
|
|
Product Description
Product Detail
Catalog PDF
|
Product Description
OptiSet Optical Sets provide a collection of mirrors, lenses, filters, beamsplitters and objectives in an efficiently organized hardwood case. Optics are easy to find, organized in rows of trays with part numbers labeled on the trays as well as the optics. Four standard OptiSets are offered covering: visible laser applications, NIR and IR laser diode applications, and a special High-Energy optics version.
OptiSet Optical Sets provide a collection of mirrors, lenses, filters, beamsplitters and objectives in an efficiently organized hardwood case. Optics are easy to find, organized in rows of trays with part numbers labeled on the trays as well as the optics. Four standard OptiSets are offered covering: visible laser applications, NIR and IR laser diode applications, and a special High-Energy optics version.
| |
|
|
|
|
|
OptiSet for visible laser applications (OPTISET-1) | | | Model | Quantity | Description | | Broadband Dielectric Mirrors, 25.4 mm Dia. | | | 10D20BD.1 | 6 | 488694 nm | | BK 7 Lenses, Broadband AR Coated, 25.4 mm Dia. | | | KPX076AR.14 | 1 | Plano-convex, f= 25.4 mm | | | KPX082AR.14 | 1 | Plano-convex, f= 50.2 mm | | | KPX094AR.14 | 1 | Plano-convex, f= 100 mm | | | KPX100AR.14 | 1 | Plano-convex, f= 150 mm | | | KPX106AR.14 | 1 | Plano-convex, f= 200 mm | | | KPC040AR.14 | 1 | Plano-concave, f= -50 mm | | Absorptive Neutral Density Filters, 50.8 mm Square | | | FSQ-OD20 | 1 | OD= 0.20 | | | FSQ-OD100 | 1 | OD= 1.0 | | | FSQ-OD200 | 1 | OD= 2.0 | | | FSQ-OD300 | 1 | OD= 3.0 | | Long Wave Pass Color Glass Filters, 50.8 mm Square | | | FSQ-OG550 | 1 | Cut-on, 550 nm | | | FSQ-OG515 | 1 | Cut-on, 515 nm | | Broadband dielectric Beamsplitters, mm Dia. | | | 10B10BS.1 | 2 | 480700 nm | | Broadband Polarizing Cube Beamsplitters, 12.7 mm | | | 05FC16PB.3 | 1 | 420680 nm | | Microscope Objective Lenses | | | M-10X | 1 | 10x | | | M-20X | 1 | 20x | | High-Energy Pinhole Apertures | | | PH-15 | 1 | 15 mm | | | PH-25 | 1 | 25 mm |
| OptiSet for NIR laser diode applications (OPTISET-2) | | | Model | Quantity | Description | | Broadband Dielectric Mirrors, 25.4 mm Dia. | | | 10D20BD.2 | 6 | 700950 nm | | BK 7 Lenses, Broadband AR Coated, 25.4 mm Dia. | | | KPX076AR.16 | 1 | Plano-convex, f= 25.4 mm | | | KPX082AR.16 | 1 | Plano-convex, f= 50.2 mm | | | KPX094AR.16 | 1 | Plano-convex, f= 100 mm | | | KPX100AR.16 | 1 | Plano-convex, f= 150 mm | | | CKX012AR.16 | 1 | Plano-convex cylindrical, f= 12.7 mm | | | CKX019AR.16 | 1 | Plano-convex cylindrical, f= 19.0 mm | | Metallic Neutral Density Filters, 50.8 mm Square | | | FSQ-ND003 | 1 | OD= 0.03 | | | FSQ-ND01 | 1 | OD= 0.10 | | | FSQ-ND03 | 1 | OD= 0.30 | | | FSQ-ND05 | 1 | OD= 0.50 | | | FSQ-ND10 | 1 | OD= 1.0 | | Long Wave Pass Color Glass Filters, 50.8 mm Square | | | FSQ-RG715 | 1 | Cut-on, 715 nm | | Broadband dielectric Beamsplitters, mm Dia. | | | 10B10BS.2 | 2 | 700950 nm | | Broadband Polarizing Cube Beamsplitters, 12.7 mm | | | 05FC16PB.5 | 1 | 6201000 nm | | Laser Diode Objective Lenses | | | F-L10B | 1 | 0.25 NA |
| OptiSet for High-Energy laser applications (OPTISET-3) | | | Model | Quantity | Description | | High-Energy Nd:YAG Laser Mirrors, 25.4 mm Dia. | | | 10QM20HM.15 | 4 | 1064 nm, 45° | | | 10QM20HM.35 | 2 | 532 nm, 45° | | UV Fused Silica Lenses, Uncoated, 25.4 mm Dia. | | | SPX016 | 1 | Plano-convex, f= 50.2 mm | | | SPX022 | 1 | Plano-convex, f= 100 mm | | | SPX025 | 1 | Plano-convex, f= 150 mm | | | SPX028 | 1 | Plano-convex, f= 200 mm | | | SPX031 | 1 | Plano-convex, f= 500 mm | | | SPC034 | 1 | Plano-concave, f= -50 mm | | High-Energy Nd:YAG Laser Harmonic Beamsplitters, 25.4 mm Dia. | | | 10QM20HB.21 | 1 | Reflect 532 nm, Transmit 1064 nm |
| OptiSet for IR laser diode applications (OPTISET-4) | | | Model | Quantity | Description | | Broadband Metallic Mirrors, 25.4 mm Dia. | | | 10D20ER.2 | 6 | 0.4820 mm | | BK 7 Lenses, Broadband AR Coated, 25.4 mm Dia. | | | KPX076AR.18 | 1 | Plano-convex, f= 25.4 mm | | | KPX082AR.18 | 1 | Plano-convex, f= 50.2 mm | | | KPX094AR.18 | 1 | Plano-convex, f= 100 mm | | | KPX100AR.18 | 1 | Plano-convex, f= 150 mm | | | CKX012AR.18 | 1 | Plano-convex cylindrical, f= 12.7 mm | | | CKX019AR.18 | 1 | Plano-convex cylindrical, f= 19.0 mm | | Metallic Neutral Density Filters, 50.8 mm Square | | | FSQ-ND003 | 1 | OD= 0.03 | | | FSQ-ND01 | 1 | OD= 0.10 | | | FSQ-ND03 | 1 | OD= 0.30 | | | FSQ-ND05 | 1 | OD= 0.50 | | | FSQ-ND10 | 1 | OD= 1.0 | | Long Wave Pass Color Glass Filters, 50.8 mm Square | | | FSQ-RG850 | 1 | Cut-on, 850 nm | | Broadband dielectric Beamsplitters, mm Dia. | | | 10B10BS.3 | 2 | 12901580 nm | | Broadband Polarizing Cube Beamsplitters, 12.7 mm | | | 05FC16PB.9 | 1 | 12001600 nm | | Laser Diode Objective Lenses | | | F-L10B | 1 | 0.25 NA |
| Ordering Information | | Quantity | Model | Description | Price | | | OPTISET-1 | OptiSet for Visible Laser Applications | | | | OPTISET-2 | OptiSet for NIR Laser Diode Applications | | | | OPTISET-3 | OptiSet for High-Energy Laser Applications | | | | OPTISET-4 | OptiSet for IR Laser Diode Applications | |
| | Additionally, the protective hardwood cases can be ordered separately. Please see Wooden Storage Boxes for more information. |
|
|
Back To Top
|
|
|
| |
|
|
|
|
|
|
|
|
|
|