Turn your PC or laptop into a full fledged Ophir single or multi-channel laser power/energy meter. Just install the software, plug in the sensor into the Ophir module and the USB cable from our module to the PC USB port. With the Pulsar-4 and Pulsar-2 series, you can connect up to 4 sensors to each module, monitor each pulse at up to 25KHz and utilize external trigger. Using the Juno or USBI, you can connect several sensors to the PC by using one Juno module for each sensor and, if necessary, a USB hub.
Pulsar
Ophirs 1-4 channel Pulsar interface turns your PC or laptop into a full fledged Ophir multi-channel laser power/energy meter. Just install the software, plug the sensor into the Pulsar and the USB cable from the Pulsar to the PC USB port. With the Pulsar-4 and Pulsar-2 series, you can connect up to 4 sensors to each module, monitor each pulse at up to 25KHz and utilize external trigger.
- From sensor to interface to PC.
- 1,2 and 4 channel models
- Plug and play with most Ophir sensors
- Record every energy pulse at up to 25KHz
- Measure missing pulses & trigger output with external trigger
- Log power and energy, average, statistics, histograms and more with included StarLab application
- System Integrator Tools included: LabVIEW VIs, COM Object Interface, ActiveX
Juno
The smart and compact Juno module turns your PC or laptop into a full fledged Ophir laser power/energy meter. Just install the software, plug the sensor into the Juno module and connect the Juno with a standard USB cable to the PC USB port. Using the Juno, you can connect several sensors to the PC by using on Juno module for each sensor and, if necessary, a USB hub.
- Virtual laser power meter - From sensor to interface to PC - no power source needed
- Plug and play with all standard Ophir smart sensors
- Record every energy pulse at up to 10 KHz
- Log power and energy, average, statistics, histograms and more with included StarLab application
- System Integrator Tools included: LabVIEW VIs, COM Object Interface
- Very compact - is just an extension of the smart plug
USBI Interface
Using the USB Interface, you can connect several sensors to the PC by using one module for each sensor and if necessary, a USB hub. Ophir basic sensor to USB interface for single channel turn your PC or laptop into a full fledged Ophir multi-channel laser power/energy meter. Just install the software, plug the sensor into the interface module and the USB cable from the module to the PC USB port.
The basic USB Interface operates with thermal, photodiode and pyroelectric sensors and needs no external power. Just plug Ophir sensor into the USB Interface and run a USB cable from the Interface to your PC or Laptop and your computer becomes a full-fledged laser power/energy meter. System Integrator Tools included: LabVIEW VIs, COM Object Interface, ActiveX.
- From sensor to interface to PC - no power source needed
- Plug and play with all standard Ophir smart sensors
- Record every energy pulse at up to 10 KHz
- Log power and energy, average, statistics, histograms and more with included StarLab application
- LabVIEW VIs, COM Object Interface
- Very compact - is just an extension of the smart plug
Pulsar Specifications
| Power Measurement |
| Power Log Period |
5 s to 500 hr. |
| Energy Measurement |
| Max Real Time Data Logging to PC |
25,000 Hz (a) |
| Trigger Input and Output |
BNC trigger input to enable measurement of missing pulses or to select specific pulses. Can also be configured to give trigger output. |
| Timing |
Supports time stamp for each pulse - resolution 1 µs |
| General |
| Number of Sensors Supported |
4 or 2 sensors per unit. Can combine several units with software for display of upto 8 sensors on one PC. |
| Power Supply |
12V all cube power supply plug into jack on rear |
| Compatible Sensors |
Supports all standard Ophir pyroelectric, thermal and photodiode sensors (b) |
| Dimensions (mm) |
189 x 103 x 33 |
(a) Limited by the maximum repetition rate of the sensor. At present only the PE9-F can operate up to 25000Hz.
(b) Not including RP sensors, PD300-CIE, BC20 and PD300-BB
Juno Specifications
| Power Measurement |
| Power Log Period |
5 s to 500 hr. |
| Energy Measurement |
| Max Real Time Data Logging to PC |
10,000 Hz (a) |
| Trigger Input and Output |
N.A. |
| Timing |
Supports time stamp for each pulse - resolution 10 µs |
| General |
| Number of Sensors Supported |
One sensor per unit. Can combine several units with software for display of upto 8 sensors on one PC. |
| Compatible Sensors |
Supports all standard Ophir pyroelectric, thermal and photodiode sensors (b) |
| Power Supply |
Powered from USB |
| Dimensions (mm) |
55 x 76 x 22 |
(a) Limited by the maximum repetition rate of the sensor. At present only the PE9-F can operate up to 25000Hz.
(b) Not including RP sensors, PD300-CIE, BC20 and PD300-BB
USBI Specifications
| Power Measurement |
| Power Log Period |
5 s to 500 hr. |
| Energy Measurement |
| Max Real Time Data Logging to PC |
2,000 Hz (a) |
| Trigger Input and Output |
N.A. |
| Timing |
Supports time stamp for each pulse - resolution 50 ms |
| General |
| Number of Sensors Supported |
One sensor per unit. Can combine several units with software for display of upto 8 sensors on one PC. |
| Compatible Sensors |
Supports all standard Ophir pyroelectric, thermal and photodiode sensors (b) |
| Power Supply |
Powered from USB |
| Dimensions (mm) |
90 x 155 x 34 |
(a) The above refers to the rate for logging every single point in turbo mode. Abover that rate, the instrument will sample points but not log every single point.