|  
Sign In  Or  Create New Account
  Optics
    Accessories
    Beamsplitters
    Cylindrical and Specialty Lenses
    Diffraction Gratings
    Discount Optics
    High-Energy Optics
    Mirrors
    Optical Filters
    Optical Systems
    Optics Sets
    Polarization Optics
    Prisms
    Replicated Mirrors
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Retroreflectors
    Spherical Lenses
    Technical Reference and Fundamental Applications
    Ultrafast Laser Optics
    Windows
 Show All Product Lines
Home > Products > Optics > Replicated Mirrors > Off-Axis Replicated Parabolic Mirrors

Off-Axis Replicated Parabolic Mirrors
Off-Axis Replicated Parabolic Mirrors

  • Low scatter for UV applications
  • Integral mount
  • Achromatic focusing and collimation
  • Light-weight
  • UV-IR and NIR-IR coating options

Product DescriptionSpecificationsDrawingsDownloadsCatalog PDF
Product Description
Our standard off-axis parabolic mirrors are circular segments from one side of a full paraboloid. The focal point is displaced from the mechanical axis, giving full access to the reflector focus area. There will be no shadowing when placing either a detector or source at the focus. The mirrors are achromatic and are offered in a wide range of working distances. Two coating options are available; protected Aluminum for UV and visible applications and bare Gold for infrared applications. The models listed are catalog versions of common OEM mirror designs.



Ordering Information
 Quantity  Model  Description  Price
 
2 Weeks
 50328AL  Off-Axis Replicated Parabolic Mirror, 1.500 in. Dia, 0.800 in. EFL, Protected Aluminum Coating  
$315.00
 
Available Today
 50328AU  Off-Axis Replicated Parabolic Mirror, 1.500 in. Dia, 0.800 in. EFL, Bare Gold Coating  
$315.00
 
Available Today
 50329AL  Off-Axis Replicated Parabolic Mirror, 1.500 in. Dia, 2.000 in. EFL, Protected Aluminum Coating  
$315.00
 
Available Today
 50329AU  Off-Axis Replicated Parabolic Mirror, 1.500 in. Dia, 2.000 in. EFL, Bare Gold Coating  
$315.00
 
Available Today
 50338AL  Off-Axis Replicated Parabolic Mirror, 1.500 in. Dia, 4.000 in. EFL, Protected Aluminum Coating  
$315.00
 
Available Today
 50338AU  Off-Axis Replicated Parabolic Mirror, 1.500 in. Dia, 4.000 in. EFL, Bare Gold Coating  
$315.00
 
2 Weeks
 50331AL  Off-Axis Replicated Parabolic Mirror, 1.500 in. Dia, 6.000 in. EFL, Protected Aluminum Coating  
$315.00
 
Available Today
 50331AU  Off-Axis Replicated Parabolic Mirror, 1.500 in. Dia, 6.000 in. EFL, Bare Gold Coating  
$315.00
 
Available Today
 50332AL  Off-Axis Replicated Parabolic Mirror, 1.500 in. Dia, 8.000 in. EFL, Protected Aluminum Coating  
$315.00
 
Available Today
 50332AU  Off-Axis Replicated Parabolic Mirror, 1.500 in. Dia, 8.000 in. EFL, Bare Gold Coating  
$315.00



Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .