Product Description
Our standard off-axis parabolic mirrors are circular segments from one side of a full paraboloid. The focal point is displaced from the mechanical axis, giving full access to the reflector focus area. There will be no shadowing when placing either a detector or source at the focus. The mirrors are achromatic and are offered in a wide range of working distances. Two coating options are available; protected Aluminum for UV and visible applications and bare Gold for infrared applications. The models listed are catalog versions of common OEM mirror designs.
Our standard off-axis parabolic mirrors are circular segments from one side of a full paraboloid. The focal point is displaced from the mechanical axis, giving full access to the reflector focus area. There will be no shadowing when placing either a detector or source at the focus. The mirrors are achromatic and are offered in a wide range of working distances. Two coating options are available; protected Aluminum for UV and visible applications and bare Gold for infrared applications. The models listed are catalog versions of common OEM mirror designs.
Ordering Information |
| Quantity |
Model |
Description |
Price |
2 Weeks |
50328AL |
Off-Axis Replicated Parabolic Mirror, 1.500 in. Dia, 0.800 in. EFL, Protected Aluminum Coating |
$315.00 |
Available Today |
50328AU |
Off-Axis Replicated Parabolic Mirror, 1.500 in. Dia, 0.800 in. EFL, Bare Gold Coating |
$315.00 |
Available Today |
50329AL |
Off-Axis Replicated Parabolic Mirror, 1.500 in. Dia, 2.000 in. EFL, Protected Aluminum Coating |
$315.00 |
Available Today |
50329AU |
Off-Axis Replicated Parabolic Mirror, 1.500 in. Dia, 2.000 in. EFL, Bare Gold Coating |
$315.00 |
Available Today |
50338AL |
Off-Axis Replicated Parabolic Mirror, 1.500 in. Dia, 4.000 in. EFL, Protected Aluminum Coating |
$315.00 |
Available Today |
50338AU |
Off-Axis Replicated Parabolic Mirror, 1.500 in. Dia, 4.000 in. EFL, Bare Gold Coating |
$315.00 |
2 Weeks |
50331AL |
Off-Axis Replicated Parabolic Mirror, 1.500 in. Dia, 6.000 in. EFL, Protected Aluminum Coating |
$315.00 |
Available Today |
50331AU |
Off-Axis Replicated Parabolic Mirror, 1.500 in. Dia, 6.000 in. EFL, Bare Gold Coating |
$315.00 |
Available Today |
50332AL |
Off-Axis Replicated Parabolic Mirror, 1.500 in. Dia, 8.000 in. EFL, Protected Aluminum Coating |
$315.00 |
Available Today |
50332AU |
Off-Axis Replicated Parabolic Mirror, 1.500 in. Dia, 8.000 in. EFL, Bare Gold Coating |
$315.00 |
|
|