|  
Sign In  Or  Create New Account
  Spectroscopy Instruments
    Accessories for Spectroscopy Instruments
    Array Detectors and CCDs
    Benchtop Spectrometers and CCD cameras
    FT-IR Spectrometers
    Minispectrometers and Array Detectors
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Monochromators and Spectrographs
    Single Channel Detection Systems
 Show All Product Lines
Home > Products > Spectroscopy Instruments > Minispectrometers and Array Detectors > OSM2 Series Spectrometers

OSM2 Series Spectrometers
OSM2 Series Spectrometers
OSM-400 Series Spectrometer.

  • Next generation models for popular OSM series spectrometers
  • Fully integrated and compact UV, VIS, and NIR instruments
  • Back-thinned 2048 CCD with a superior UV and NIR sensitivity for UV to VIS models
  • Stand-alone operation via advanced touchscreen display or via PC through USB or Ethernet interfaces

Product DescriptionProduct DetailSpecificationsCatalog PDF
Product Description
The new OSM series Spectrometers replace the popular OSM series with one major difference – a more powerful sensor array. The OSM2 models are equipped with a back-thinned 2048-element CCD with an improved UV and NIR sensitivity, three times higher dynamic range, and 50% less noise (and hence 50 % better signal-to-noise ratio), compared with the OSM series. You still have the competitive advantages of the original OSM2 series, such as portability, turn-key, small size, and economical price.
These instruments have very low stray light and sub-nanometer resolution. The OSM2-400 models can operate as stand-alone instruments with an LCD screen running on battery power. Their 32-bit RISC CPU and built-in math functions make data acquisition, configuring and data storage operations seamless and without visible delays. Data can be stored, archived and transported on removable SmartMedia memory cards or simply stored into the instrument’s on-board 4-MB memory for future retrieval. If you prefer, a flexible software application allows you to remotely control the spectrometer via an RS-232, USB or Ethernet interface.
We offer various models of OSM2 Spectrometers to cover the 200 to 1100 nm spectral range. All models include a 1 m long, 400 µm core fused silica fiber. For different types ...



Ordering Information

OSM2 Series Spectrometers
Each spectrometer includes a 1 m long, 400 m core SMA fiber, Spectrometer, and Data Acquisition and Control Software.
 Quantity  Model  Description  Price
 
Available Today
 OSM2-400DUV-U  Minispectrometer with Touch Screen, 2048 Pixel, 200-1100nm, RS-232/USB  
$5290.00
 
11 Weeks
 OSM2-400DUV-E  Minispectrometer with Touch Screen, 2048 Pixel, 200-1100nm, RS-232/Ethernet  
$5840.00
 
Available Today
 OSM2-400UV-U  Minispectrometer with Touch Screen, 2048 Pixel, 250-550nm, RS-232/USB  
$5290.00
 
Available Today
 OSM2-400UV-E  Minispectrometer with Touch Screen, 2048 Pixel, 250-550nm, RS-232/Ethernet  
$5840.00
 
13 Weeks
 OSM2-400UV/VISU  Minispectrometer with Touch Screen, 2048 Pixel, 250-800nm, RS-232/USB  
$5290.00
 
13 Weeks
 OSM2-400UV/VISE  Minispectrometer with Touch Screen, 2048 Pixel, 250-800nm, RS-232/Ethernet  
$5840.00
 
Available Today
 OSM2-400VS/NRU  Minispectrometer with Touch Screen, 2048 Pixel, 500-1100nm, RS-232/USB  
$5290.00
 
Available Today
 OSM2-400VS/NRE  Minispectrometer with Touch Screen, 2048 Pixel, 500-1100nm, RS-232/Ethernet  
$5840.00



Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .