|  
Sign In  Or  Create New Account
  Spectroscopy Instruments
    Accessories for Spectroscopy Instruments
    Array Detectors and CCDs
    Benchtop Spectrometers and CCD cameras
    FT-IR Spectrometers
    Minispectrometers and Array Detectors
    Monochromators and Spectrographs
    Single Channel Detection Systems
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
 Show All Product Lines
Home > Products > Spectroscopy Instruments > Single Channel Detection Systems > OPM™ Multifunction Optical Power Meter

OPM™ Multifunction Optical Power Meter
OPM™ Multifunction Optical Power Meter
70310 Multifunction Optical Power Meter (OPM™) and detectors.

  • Universal detector readout
  • Picoammeter and millivoltmeter
  • RS-232 and IEEE-488.2 computer interfaces
  • Measure absolute DC signal or true RMS value for AC signals up to 100 kHz (with appropriate detector)
  • Calibrated readings
  • Autoranging or fixed scale with linear or dB units
  • Works with almost any UV, VIS, or IR detector

Product DescriptionProduct DetailSpecificationsDrawingsCatalog PDF
Product Description
The 70310 Multifunction Optical Power Meter (OPM™) is a universal detector readout with brains! It works with almost any cooled, or room temperature detector for measurement of continuous or modulated radiation. RS-232 and IEEE-488.2 interfaces are included for transferring data to your PC and to allow control of the instrument from the PC. You can also use the OPM™ as a stand alone readout for bench-top power measurements or use its analog output to record readings with any data logger. A family of UV, VIS, and IR calibrated detectors is offered. A sophisticated, but intuitive, Windows™ based data acquisition package is available for spectro-radiometric measurements with Oriel’s family of monochromators, or for simple data logging.



Ordering Information
 Quantity  Model  Description  Price
 
1 Week
 70310  OPM Multifunction Optical Power Meter  
$2398.00
 
Available Today
 70018  BNC Cable, Low Noise, 6 foot Length  
$46.00
 
2 Weeks
 70038  GPIB Cable, IEEE-488, Stackable, 6 foot Length  
$98.00
 
Available Today
 70040  RS-232 Cable, 6 foot Length  
$12.00
 
Available Today
 77890  TRACQ Basic™ Data Acquisition and Spectroscopy Software  
$258.00



Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .