The Spectra-Physics OPA-800C is a kilohertz ultrafast optical parametric amplifier (OPA). It broadens the wavelength coverage of Spectra-Physics ultrafast amplifiers, such as the Solstice and Spitfire® Pro and provides gap free tunability from UV to mid-IR. Featuring a complete set of wavelength extension options, the OPA-800C allows tuning from 235 nm to 10 µm.