Just like all of our benchtop tunable lasers, these modules carry our reputation as the leading supplier of test-and-measurement tunable lasers. If you have specific needs, please dont hesitate to contact us. We want to work with you to develop a design thats right for you.
The TLM-8700 OEM laser module is just one example of our OEM component portfolio. New Focus designs, develops and manufactures custom optical solutions for a broad selection of companies in all branches of the photonics industry. Please contact our sales team dedicated specifically to solving OEM challenges for further information at sales@newfocus.com.
Applications
- Fiber-Bragg sensing
- Medical diagnostics
- Spectroscopy
- Telecom test and measurement
- Metrology
The TLM-8700 laser modules use a new technology to achieve 2- to >2,000-nm/s tuning speeds. U.S. Patents #5,319,668 and #6,608,847 and patents pending
Did You Know?
- New Focus is the leading supplier of OEM tunable lasers
- The StableWave tunable lasers, the SWL-7500 single-wavelength laser and the TLM-8700 laser modules are widely used in demanding OEM applications
TLM-8700 laser module shown integrated into a PXI mainframe.
CAUTION: Viewing the laser output with certain optical instruments (for example, eye loupes, magnifiers, and microscopes) within a distance of 100 mm may pose an eye hazard.