Oriel's line of OEM power supplies to run 40 to 1100 W Quartz Tungsten Halogen lamps. We removed some of the versatility from the fully featured power supplies without compromising performance, reliability, or safety features in order to offer Researchers and System Integrators more economical options.
Packaged and Open Frame Models
We offer two versions of OEM supplies, differing only in the packaging.
Packaged Power Supplies
These are enclosed power sources; the power module is inside a metal enclosure. The only control is an ON/OFF switch. Choose one of these models for stand-alone, fixed power applications.
Open Frame Supplies
These are power modules only. They are intended for System's Integrators and qualified OEMs. All performance specifications meet those of the packaged units. Contact our OEM Sales Department for additional information.
No Compromise in Performance
Oriel® power supplies have long been the preferred choice for applications demanding superior performance stability. The stability in this family of supplies is even more impressive: line regulation is 0.01% (model dependent) and light ripple is less than 0.5% (model dependent). These supplies also feature a power factor correction to ensure efficient loading and to meet the requirements for CE compliance.
Lamps
Table 1 lists the lamps that can be operated by our power supplies.
35+ Years of Experience
We have been developing, manufacturing, and supplying incoherent light sources for over 35 years. Because of the experience and knowledge we've gained, we have unique insight into the operation of arc lamps, and can offer solutions to your illumination problems. We welcome your inquiries.