OEM Radiometric Power Supplies
  • Low cost, simple to operate, light weight design
  • No adjustment necessary - shipped factory preset for specific lamp
  • Extremely low light ripple
Share This Page
DescriptionSpecifications Models Catalog PDF
Fully Featured and OEM Power Supplies.

Packaged and Open Frame Models

We offer two versions of OEM supplies, differing only in the packaging.

Packaged Power Supplies

These are enclosed power sources; the power module is inside a metal enclosure. The only control is an ON/OFF switch. Choose one of these models for stand-alone, fixed power applications.

Open Frame Supplies

These are power modules only. They are intended for System's Integrators and qualified OEMs. All performance specifications meet those of the packaged units. Contact our OEM Sales Department for additional information.

No Compromise in Performance

Oriel® power supplies have long been the preferred choice for applications demanding superior performance stability. The stability in this family of supplies is even more impressive: line regulation is 0.01% (model dependent) and light ripple is less than 0.5% (model dependent). These supplies also feature a power factor correction to ensure efficient loading and to meet the requirements for CE compliance.

Lamps

Table 1 lists the lamps that can be operated by our power supplies.
 Model  Lamp Type
 63358  45 W Calibrated QTH
 63360  45 W QTH
 6332  50 W, Short Filament
 6337  50 W Long Filament
 6333  100 W QTH
 63355  200 W Calibrated QTH
 63368  200 W QTH
 6334NS  250W QTH
 6336  600 W QTH
 6317  1000 W QTH
 6315  1000 W FEL QTH
 63362  1000 W FEL QTH
 63350  1000 W Calibrated FEL QTH

Oriel Lamp Housing is designed to operate in a typical laboratory environment (typically 68 to 76 degrees F, up to 45% relative humidity). Temperature and humidity outside of typical laboratory range can contribute to cooling and ignition faults. Cooling issues will cause the over temperature sensor to open, and ignition problems will result from high humidity. Contact a Newport Technical Representative for more information if operating outside the suggested range.

30+ Years of Experience

We have been developing, manufacturing, and supplying incoherent light sources for over 30 years. Because of the experience and knowledge we've gained, we have unique insight into the operation of arc lamps, and can offer solutions to your illumination problems. We welcome your inquiries.