These OEM Power Supplies run 50 to 1600 W arc lamps. We removed some of the features and versatility from the Fully Featured Power Supplies without compromising performance, reliability, and safety features, in order to offer Researchers and Systems Integrators more economical options (Oriel Digital Arc Lamp Power Supplies). These power supplies are factory calibrated for the specified lamp; there is no need to adjust the voltage or current.
Packaged and Open frame Models
We offer two versions of OEM power supplies, differing only in the packaging.
These are enclosed power sources; the power module is inside a metal enclosure. The only control is an ON/OFF switch. Choose one of these models for stand-alone, fixed power applications.
These are power modules, only. They are intended for System's Integrators and qualified OEMs. All performance specifications meet those of the packaged units. Contact our OEM Sales Dept. for additional information.
No Compromise In Performance
Oriel® Power Supplies have long been the preferred choice for applications demanding superior performance stability. The stability of this family of supplies is even more impressive; line regulation is 0.01% (model dependent) and light ripple is <0.5% (model dependent). These supplies also feature a power factor correction to ensure efficient loading and to meet the requirements for CE compliance.
External Igniters
Arc lamps require high voltage sparks to ignite. These high voltage sparks are provided by an ignitor. Oriel Research Arc Lamp Housings have built-in ignitors. If you are using your own lamp enclosure that does not have an ignitor, we offer small, stand-alone ignitors that connect to these power supplies. See Fig. 2. Contact a Sales Engineer for details.
Lamp Housings
We run our arc and quartz tungsten halogen lamps in temperature controlled, aluminum enclosures. These enclosures, or lamp housings, are available with and without condensing optics to produce a collimated beam; converging and diverging beams are also possible by adjusting the focus on the condenser.
You can easily couple a filter wheel, fiber delivery system, beam turning assembly, shutter, integrating sphere, or a host of other optical accessories to customize your beam train. See our Oriel Series Q Lamp Housings, Oriel PhotoMax Lamp Housing
, Research Arc Lamp Housings, and 10 - 1000 W Research Quartz Tungsten Halogen Lamp Housings for additional details. Or, contact a Sales Engineer for a custom enclosure and optical system.
Lamps
Table 1 lists the lamps that can be operated by our power supplies. We carry most of these lamps; some are not in our standard offering, but can still be powered by Oriel® Power Supplies. If your lamp is not listed in Table 1, please contact us; it is likely that we can accommodate your lamp requirements.
|
Model |
Lamp Type |
| 6247
|
Xenon, High Stability |
| 6251NS
|
Xenon |
| 6263
|
Xenon, Ozone Free |
| 6257
|
Xenon, Ozone Free |
| 6253
|
Xenon |
| 6254
|
Xenon, UV |
| 6255
|
150 Watt Xenon, Ozone Free Arc Lamp |
| 6256
|
Xenon, Ozone Free |
| 6258
|
Xenon, OF |
| 6259
|
Xenon |
| 6261
|
450 W Xenon |
| 6262
|
450 W Xenon. UV |
| 6266
|
450 W Xenon, OF |
| 6267
|
Xenon, OF |
| 6269
|
Xe, UV Enhanced |
| 6271
|
Xenon, OF |
| 6291
|
Hg(Xe) |
| 6292
|
Hg(Xe), Ozone Free |
| 66142
|
Hg(Xe) |
| 6293
|
Hg(Xe) |
| 6295NS
|
Hg(Xe), OF |
| 62713
|
Xenon, OF |
| 6282
|
Mercury |
| 6281
|
Mercury |
| 6283NS
|
Mercury |
| 6286
|
Mercury |
| 6285
|
Mercury |
| 6287
|
Mercury |
| 6297
|
EmArc , Enhanced Metal Arc |
| Ushio SMH 200 |
200 W Enhanced Metal Arc |
| Various Perkin Elmer Models |
Cermax Xenon Short-Arc |
30+ Years of Experience
We have been developing, manufacturing and supplying incoherent light sources for over 30 years. Because of the experience and knowledge we gained, we have unique insight into the operation of arc lamps, and can ffer solutions to your illumination problems. We welcome your inquiries.