|  
Sign In  Or  Create New Account
  Light Test and Measurement
    Beam Analysis
   
 
   
 
   
 
   
 
   
 
   
 
    High Speed Photodiode Detectors
    Low Light Sensing
    Optical Detectors For Power Meters
    Optical Power Meter
 Show All Product Lines
Home > Products > Light Test and Measurement > Beam Analysis > Laser Beam Position Sensing Detector

Laser Beam Position Sensing Detector
Laser Beam Position Sensing Detector
Base sold separately

  • Measures laser beam position and power
  • 30 kHz bandwidth measurement rate (60 kHz with 4 mm head)
  • Triggering for pulsed laser input
  • Sub-micron resolution
Applications
  • Fast-steering mirror measurements
  • Monitor vibration and deflection
  • Closed-loop measurement applications

Product DescriptionProduct DetailSpecificationsDrawingsDownloadsCatalog PDF Related Products
Product Description
The OBP Series Optical Beam Positioning Device is designed to measure laser beam displacement and optical power at rates of up to 60 kHz with sub-micron spatial resolution. The detector head comes with an ambient light shield and can be fitted with up to three, stackable filters (ordered separately).
The Position Sensing Detector (PSD) head connects to the electronics pack via a 9-pin female D-sub connector. Analog versions include a second 9-pin male D-sub connector for interfacing the input and output signals, including power input and analog output signals to monitor power and displacement signals. After connecting the ±18 VDC power supply (included) at the input, the user simply plugs the output signals into a DVM or oscilloscope to monitor and record position and laser beam power. USB version include a USB output connector and software package.



Ordering Information
 Quantity  Model  Description  Price
 
7 Weeks
 OBP-A-4L  Optical Beam Position Detector, Analog Output, 4-mm Head  
$1610.00
 
4 Weeks
 OBP-A-9L  Optical Beam Position Detector, Analog Output, 9-mm Head  
$1610.00
 
7 Weeks
 OBP-A-9H  Optical Beam Position Detector, High-Sensitivity, Analog Output, 9-mm Head  
$1610.00
 
Available Today
 OBP-U-4L  Optical Beam Position Detector, 4-mm Head, USB  
$2648.00
 
Available Today
 OBP-U-4H  Optical Beam Position Detector, High-Sensitivity, 4-mm Head, USB  
$2648.00
 
Available Today
 OBP-U-9L  Optical Beam Position Detector, 9-mm Head, USB  
$2648.00
 
7 Weeks
 OBP-U-9H  Optical Beam Position Detector, High-Sensitivity, 9-mm Head, USB  
$2648.00
 
Available Today
 LBP-NG4  NG4 Attenuator  
$99.00
 
7 Weeks
 LBP-NG9  NG9 Attenuator  
$99.00
 
Available Today
 LBP-NG10  NG10 Attenuator  
$99.00



Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .