Irvine, CA May 23, 2011 Newport Corporation, a worldwide leader in lasers and photonics solutions that Make, Manage and Measure Light®, introduces the Laser µFAB, a tabletop laser microfabrication workstation optimized for research applications. The Laser µFAB is designed for use in both additive and subtractive processes, including 3D microfabrication by two-photon polymerization (TPP), laser ablation and surface structuring of various materials, volumetric writing of waveguides and microfluidics, nanosurgery, microdissection, and others. Specific research applications using TPP in custom or commercial photoresists, include photonics, microelectronics, and MEMS. Relevant industrial materials that can be used in ablation and surface structuring applications include metals, polymers, semiconductors, glasses, ceramics, and biological targets. Waveguides and microfluidics can be volumetrically written in glasses and polymers. Nanosurgery and microdissection can be done in vivo for sub-cellular investigations of model organisms.
The Laser µFAB can be configured for use with femtosecond laser oscillators, amplifiers, OPAs, and other types of lasers in the visible to near-infrared (VIS-NIR) range. Sub-micron spot sizes are achieved at the sample with high numerical aperture (N.A.) objectives. Simple lenses can be used in less critical applications, for example, where 10-20 micron spot sizes are acceptable. Computer-controlled variable attenuation is integrated with the workstation to prevent over or under exposure at the sample.
The standard Laser µFAB includes high precision stages covering 100 mm X and Y and 4.8 mm Z, with a resolution of 50 nm. This allows for continuous large area patterning without the need for stitching. The top plate includes a holder with features for slides, cover slips, wafers, or large samples.
Newport's new microfabrication workstation is an economical, tabletop solution designed for a variety of materials research fields. It combines the flexibility and accessibility of a typical research grade experimental set-up with the stability, reliability, and ease-of-operation of a fully developed industrial instrument.
For additional information, please contact Newports Technology and Applications Center at www.newport.com/TAC-PR01
Company Contacts
Kim Abair
Director, Global Marketing
Tel: 800-222-6440 / 949-863-3144
Email: kim.abair at newport dot com
Ruben Zadoyan
Sr. Director, Technology & Applications Center
Tel: 949-253-1922
Email: ruben.zadoyan at newport dot com
About Newport Corporation
Newport Corporation is a leading global supplier of advanced-technology products and systems to customers in the scientific research, microelectronics manufacturing, aerospace and defense/security, life and health sciences and precision industrial manufacturing markets. Newport's innovative solutions leverage its expertise in high-power semiconductor, solid-state and ultrafast lasers, photonics instrumentation, sub-micron positioning systems, vibration isolation, optical subsystems and precision automation to enhance the capabilities and productivity of its customers' manufacturing, engineering and research applications. Newport is part of the Standard & Poor's SmallCap 600 Index and the Russell Microcap Index.