Irvine, CA December 7, 2011 Newport Corporation, a worldwide leader in lasers and photonics solutions that Make, Manage and Measure Light®, introduces the SCG-02 Wavelength Extender to their line of nonlinear microscopy and spectroscopy application solutions. The Wavelength Extender is specifically designed as a modular solution for supercontinuum generation when used with femtosecond Ti:Sapphire lasers, such as Newport Spectra-Physics Tsunami®, MaiTai® DeepSee, and MaiTai ultrafast oscillators.
Ideal for a variety of spectroscopy and microscopy applications, the laser input is split into two parallel beams: a) the fundamental pump, and b) parallel, unfiltered broadband supercontinuum. This unique flexibility allows for both the external selection of particular spectra of interest, and the independent use or recombination of both beams. The fundamental beam passes through an integrated attenuator to enable precise control of the output power.
The SCG-02 is factory preassembled and pre-aligned and can be easily integrated into ultrafast light sources to provide turnkey solutions for multimodal spectroscopy and imaging. It can be used with two-photon microscopes for additional modalities and enhances pump-probe imaging and spectroscopy capabilities.
Features include manual controls to attenuate fundamental throughput and to generate parallel, broadband supercontinuum output. The robust and reliable device is designed to preserve the beam path and the tuning range of the pump source. For more information, please go to: www.newport.com/SCG-02-PR09
Company Contacts
Kim Abair
Director, Global Marketing
Tel: 800-222-6440 / 949-863-3144
Email: kim.abair@newport.com
Ruben Zadoyan
Sr. Director, Advanced Product Development
Tel: 949-253-1922
E-mail: ruben.zadoyan@newport.com
About Newport Corporation
Newport Corporation is a leading global supplier of advanced-technology products and systems to customers in the scientific research, microelectronics manufacturing, aerospace and defense/security, life and health sciences and precision industrial manufacturing markets. Newport's innovative solutions leverage its expertise in high-power semiconductor, solid-state and ultrafast lasers, photonics instrumentation, sub-micron positioning systems, vibration isolation, optical subsystems and precision automation to enhance the capabilities and productivity of its customers' manufacturing, engineering and research applications. Newport is part of the Standard & Poor's SmallCap 600 Index and the Russell Microcap Index.