Newports NewStep miniature motorized linear actuators are an economical solution for motorizing mirror mounts, rotation stages, linear stages and other manual motion devices. They are ideal for remote adjustment of sensitive, hard-to-reach optical components which can be influenced by the compressive and torsional forces imposed by traditional manual adjustment micrometers. Typical applications include optimizing the alignment of a laser cavity, zeroing in on coherence lengths or just adjusting the pointing of a beam over a long distance. Vacuum compatible versions to 10-6 hPa are available. Applications can also be automated using LabView or other software by sending basic commands to the NSC200 NewStep controller through the integrated RS485 port.
The NSA12 NewStep miniature linear actuator features a reliable open-loop stepper motor that provides 11mm travel, sub-micron minimum incremental motion, and can be used for loads up to 28 N. To protect equipment damage from over-travel, NewStep actuators include a fixed, integrated minimum travel limit switch and a controller programmable soft limit for maximum travel. Additionally, the NewStep linear actuator also features a non-rotating tip that prevents wear and avoids periodic motion variations which may occur in other rotating tipped actuator products. Furthermore, the actuator incorporates a novel mechanism that virtually eliminates backlash, which is critical in applications such as optimization of beam alignment or optical scanning. NewStep actuators can be also used for absolute and repeatable positioning tasks and feature better than 2.2 µm uni-directional repeatability.
The NewStep actuator's compact design (only 60 mm long x 30mm diameter) and standard interface is designed to be compatible with many Newport mounts and manual stages. NewStep actuators can only be used with the NSC200 NewStep Controller (see NewStep Expandable Motion Controller System). We also offer the NSA12V6 which is vacuum compatible.
For compatible manual positioners from Newport, please check Motorized Actuators & Manual Positioner Compatibility Matrix
Ultima morror mount with NSA12 actuators.
NSA12V6 - Vacuum compatible up to 10-6 hPa
Related Product
NSC200 Hand-held Controller (see NewStep Expandable Motion Controller System)
Design Details
| Base Material |
Aluminum |
| Drive Mechanism |
Direct drive, non-rotating lead screw |
| Feedback |
Open loop, no encoder |
| Drive Screw Pitch (mm) |
0.3048 |
| Reduction Gear |
None |
| Limit Switches |
One limit switch on the motor side, use software limit for maximum travel limitation |
| Motor |
2 phase stepper motor, 48 steps/rev, 3 072 microsteps/rev. when used with NSC200 controller |
| Cable Length (m) |
3 |
| Vacuum Compatibility |
Vacuum compatible up to 10-6 hPa. |
| Weight [lb (kg)] |
0.2 (0.1) |
Specifications
|
Model |
NSA12
|
| Travel Range (mm) |
11 |
| Minimum Incremental Motion (µm) |
0.2 |
| Uni-directional Repeatability, Typical(1) (µm) |
2.2 |
| Resolution (µm) |
0.2(2) |
| Bi-directional Repeatability, Typical(1) (µm) |
10 or ± 5 |
| Maximum Speed (mm/s) |
0.9 |
| Axial Load Capacity (+Cx) (N) |
28 |
1) Shown are peak to peak, typical specifications or ± half the value as sometimes shown.
For the definition of specifications see
Motion Control Metrology Primer.
NewStep Actuator
Controller and Accessories
| | Model | Description | avail raw | Availability | price raw | Price | Qty. MULTI ADD |
|
NSC200 |
NewStep single axis, hand-held, stepper motor controller/driver |
0 |
In Stock |
435 |
$435.00 |
ADD |
|
NSC-SB |
NewStep 8-axis switchbox, includes 41791-01, 15769-02 and NSC-CB2 |
0 |
In Stock |
860 |
$860.00 |
ADD |
|
NSC-PS25 |
Power supply, can be used for up to 4 motors, RoHS |
0 |
In Stock |
88 |
$88.99 |
ADD |
|
NSC-PSC1 |
Power Supply Cable, Connects more than one motor to one power supply, 1 m |
0 |
In Stock |
27 |
$27.00 |
ADD |
|
NSC-PSC3 |
Power Supply Cable, Connects more than one motor to one power supply, 3 m |
0 |
In Stock |
28 |
$28.00 |
ADD |
|
NSC-485-232-I |
RS-485 to RS-232 converter (6-wire) |
0 |
In Stock |
68 |
$68.00 |
ADD |
|
NSC-JB |
RS-485 junction box, 1x5 |
0 |
In Stock |
25 |
$25.00 |
ADD |
|
NSC-CB1 |
0.3 meter (1 ft) RS-485 6-wire cable |
0 |
In Stock |
14 |
$14.00 |
ADD |
|
NSC-CB3 |
3 meter (10 ft) RS-485 6-wire cable |
0 |
In Stock |
14 |
$14.00 |
ADD |
|
USB-232 |
USB to RS232 converter |
0 |
In Stock |
65 |
$65.00 |
ADD |
|
NSC-PP |
Adaptor cable for NSC200 compatibility, 25 pin to 9 pin |
0 |
In Stock |
45 |
$45.00 |
ADD |
|
NSC200-KT |
NewStep kit, includes 1 x NSC200, 1 x NSA12, 1 x NSC-PS25, 1 x NSC-PSC3 |
0 |
In Stock |
918 |
$918.00 |
ADD |
|
NSC-INT-KT |
Computer Interface Kit, Inc. NSC-CB1, NSC-CB3, NSC-485-232-I, USB-232 & 1 NSC-JB |
9 |
9 Weeks |
164 |
$164.00 |
ADD |
NSC-PS25 must be ordered separately with NSC200. Please refer to the figures in
NSC200 page for interconnection of components and switchbox configuration.
NewStep NSR Series