|  
Sign In  Or  Create New Account
  Motorized Positioning
    Air Bearing Solutions
    Controllers and Amplifiers
    Custom Motion Systems
    Hexapods
    Motion Outlet
    Motorized Actuators
    Motorized Linear Stages
    Motorized Rotation Stages
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    NanoPositioning
    Piezo Motor Driven Products
    Steering Mirrors
    Technical Reference
 Show All Product Lines
Home > Products > Motorized Positioning > Motorized Rotation Stages > NewStep NSR Series Universal Rotator

NewStep NSR Series Universal Rotator
NewStep NSR Series Universal Rotator

  • Versatile - can be configured as a rotation stage, flipper mount, filter wheel and ND rotator
  • 1" threaded aperture with reference surface and retaining ring
  • Compact with 3" optical axis height and integrated cable
  • Compatible with NSC200 and NSC-SB to provide manual remote and computer controlled positioning

Product DescriptionProduct DetailSpecificationsDrawingsCatalog PDF3-D Model
Product Description
The NSR1 is an economical and versatile rotary positioner for use as a filter wheel, a neutral density rotator, polarized optic rotator, flipper mount or basic rotation platform. It features a 1” threaded aperture, retaining ring and internal reference surface for 25.4 mm optics, a 1-degree step resolution, and up to 120 °/s speed. The NSR1 serves as a base unit, and can be used as a rotator for 25.4 mm optics.
Accessories are also available, including a filter wheel (NSFW-1) for up to 8 - 25.4 mm optics, a 127 mm diameter variable ND filter adapter (NSND), a tooling plate (NSTP-1) featuring an array of tapped holes, and a unique set of adapters to transform the rotator into a motorized flipper mount (NSFM-1). Combined with the NSC200 controller, the NSR1 takes the place of up to 5 separate devices at one fifth of the price.



Ordering Information
 Quantity  Model  Description  Price
 
4 Weeks
 NSR1  Universal rotator  
$867.00
 
3 Weeks
 NSFW-1  Filter wheel attachment  
$192.00
 
Available Today
 NSFM-1  Flip Mount Attachment, Inc. Adapter Plate, Magnetic Stops, U50-P1 & U50A1  
$206.00
 
3 Weeks
 NSTP-1  Top plate attachment  
$131.00
 
Available Today
 NSND-3  ND rotator attachment including 50G02AV.1 ND optic  
$1375.00
 
12 Weeks
 NSND-4  ND rotator attachment including 50G02AV.2 ND optic  
$1375.00
 
Call For Availability
 NSND-5  ND rotator attachment including 50Q04AV.1 ND optic  
$1435.00
 
Available Today
 NSND-6  ND rotator attachment including 50Q04AV.2 ND optic  
$1435.00

Recommended Motion Controller: NSC200 (see NewStep Expandable Motion Controller System)


Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .