|  
Sign In  Or  Create New Account
  Motorized Positioning
    Air Bearing Solutions
    Controllers and Amplifiers
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Custom Motion Systems
    Hexapods
    Motion Outlet
    Motorized Actuators
    Motorized Linear Stages
    Motorized Rotation Stages
    NanoPositioning
    Piezo Motor Driven Products
    Steering Mirrors
    Technical Reference
 Show All Product Lines
Home > Products > Motorized Positioning > Controllers and Amplifiers > NSC200 NewStep Expandable Motion Controller System

NSC200 NewStep Expandable Motion Controller System
NSC200 NewStep Expandable Motion Controller System
From left to right: NSC200, NSC-SB, NSA12

  • Compact, hand held, single axis controller for NewStep actuators, MFA-PP linear stages, CMA-PP actuators and NSR1 rotators
  • Expandable - the NSC-SB allows control of up to 8 axes with one NSC200 controller
  • RS485 communications link for computer control
  • Manual adjustment knob allows convenient remote control at variable speeds and increments

Product DescriptionProduct DetailSpecificationsDownloadsCatalog PDF3-D Model
Product Description
The NSC200 is an integrated, hand-held stepper motor controller-driver offering affordable, single axis control of the NSA12 micrometer replacement actuators (see NewStep Series), CMA-PP actuators (Compact Motorized Actuators), MFA-PP linear stages (see Miniature Linear Stages) and the NSR1 (see Universal Rotator) rotation stages. Used alone, the NSC200 is an easy and affordable option to control a single positioner. The handheld NSC200 has a convenient single control knob and features a 64x microstepping ratio for ultra-smooth, high resolution positioning. Adding an external NSC-SB switchbox allows a single NSC200 to control up to eight positioners, one axis at time.
Two primary control modes are selectable whether or not a switchbox is used: Local (manual control) and Remote (computer control). Selection of Local or Remote is easily accomplished by pressing the knob of the NSC200. The control mode is indicated by the color of a tri-color LED.
Two secondary control modes are selectable whether the controller is in Local or Remote mode - Velocity or Position. In Velocity mode, the rotary knob is turned to select one of eight speed settings for each direction. The farther the knob is rotated, the faster the ...



Ordering Information
 Quantity  Model  Description  Price  Special Offer
 
Available Today
 NSC200*  NewStep hand-held motion controller  
$419.99
 
 
Available Today
 NSC200-KT  NewStep kit, includes 1 x NSC200, 1 x NSA12, 1 x NSC-PS25, 1 x NSC-PSC3  
$924.00
 
 
Available Today
 NSC-PS25*  Power supply, can be used for up to 4 motors, RoHS  
$85.99
 
 
Available Today
 NSC-PSC1  Power supply cable, required to connect more than one motor to one power supply. Length: 1 m  
$26.00
 
 
Available Today
 NSC-PSC3  Power supply cable, required to connect more than one motor to one power supply. Length: 3 m  
$27.00
 
 
Available Today
 NSC-CB1  0.3 meter (1 ft) RS-485 6-wire cable  
$13.00
 
 
Available Today
 NSC-CB2  1.83 meter (6 ft) RS-485 cable  
$12.00
 
 
Available Today
 NSC-CB3  3 meter (10 ft) RS-485 6-wire cable  
$13.00
 
 
Available Today
 NSC-JB  RS-485 junction box, 1x5  
$24.00
 
 
Available Today
 NSC-485-232-I  RS-485 to RS-232 converter (6-wire)  
$67.00
 
 
Available Today
 NSC-SB  NewStep 8-axis switchbox, includes 41791-01, 15769-02 and NSC-CB2  
$838.00
 
 
Available Today
 NSC-PP  Adaptor cable for NSC200 compatability, 25 pin to 9 pin  
$44.00
 
 
Available Today
 USB-232  USB to RS232 converter  
$63.00
 
 
Available Today
 NSC-INT-KT  Computer interface kit, includes 1 x NSC-CB1, 1 x NSC-CB3, 1 x NSC-485-232-I, 1 x USB-232, 1 x NSC-JB  
$162.00
 
 
Available Today
 NSA12  11mm travel motorized miniature linear actuator  
$342.99
 
 
Available Today
 NSA12V6  11mm travel miniature motorized actuator, vacuum compatible  
$594.00
 
 
Available Today
 MFA-PP  Miniature linear stage, stepper motor, 9-pin mini-DIN connector, RoHS  
$1419.00
 
 
3 Weeks
 NSR1  Universal rotator  
$867.00
 
 
Available Today
 CMA-12PP  12.5 mm Travel Open-loop Stepper CMA Actuator  
$844.00
 

Note: NSC-485-232-I converter requires an NSC-CB1 or NSC-CB3 cable.
Refer to the Stage and Controller Compatibility Table (Stage and Controller Compatibility) for a complete list of compatible Newport stages.


Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .