Product Description
ND01-A supports up to 250 lbs. and provides excellent CNF (constant natural frequency) characteristics: the vertical natural frequency is virtually constant at approximately 22 Hz for loads above 70 lbs. per isolator. This compact size isolator ensures excellent horizontal isolation with natural frequencies of 5 to 7 Hz and minimum resonance amplification.
ND01-A supports up to 250 lbs. and provides excellent CNF (constant natural frequency) characteristics: the vertical natural frequency is virtually constant at approximately 22 Hz for loads above 70 lbs. per isolator. This compact size isolator ensures excellent horizontal isolation with natural frequencies of 5 to 7 Hz and minimum resonance amplification.
Ordering Information |
| Quantity |
Model |
Description |
Price |
5 Weeks |
ND01-A |
NewDamp Elastomeric Mount, 70-250 lb load, X95 Rail Compatible |
$110.00 |
5 Weeks |
ND20-A |
NewDamp Elastomeric Mount, 45-250 lb load, X95 Rail Compatible |
$341.00 |
5 Weeks |
ND30-A |
NewDamp Elastomeric Mount, 70-300 lb load, X95 Rail Compatible |
$394.00 |
4 Weeks |
ND40-A |
NewDamp Elastomeric Mount, 100-450 lb load, X95 Rail Compatible |
$257.00 |
5 Weeks |
ND40-B |
NewDamp Elastomeric Mount, 100-450 lb load, BB Microlock Compatible |
$257.00 |
5 Weeks |
ND41-A |
NewDamp Elastomeric Mount, 70-225 lb load, X95 Rail Compatible |
$310.00 |
5 Weeks |
ND41-B |
NewDamp Elastomeric Mount, 70-225 lb load, BB Microlock Compatible |
$289.00 |
5 Weeks |
ND50-A |
NewDamp Elastomeric Mount, 17-28 lb load, BB Microlock Compatible |
$121.00 |
4 Weeks |
ND60-A |
NewDamp Elastomeric Mount, 13-17 lb load, BB Microlock Compatible |
$131.00 |
|
Ordering Information, Metric |
| Quantity |
Model |
Description |
Price |
4 Weeks |
M-ND01-A |
NewDamp Elastomeric Mount, 70-250 lb load, X95 Rail Compatible |
$110.00 |
5 Weeks |
M-ND20-A |
NewDamp Elastomeric Mount, 45-250 lb load, X95 Rail Compatible |
$341.00 |
5 Weeks |
M-ND30-A |
NewDamp Elastomeric Mount, 70-300 lb load, X95 Rail Compatible |
$394.00 |
5 Weeks |
M-ND40-A |
NewDamp Elastomeric Mount, 100-450 lb load, X95 Rail Compatible |
$257.00 |
3 Weeks |
M-ND40-B |
NewDamp Elastomeric Mount, 100-450 lb load, BB Microlock Compatible |
$257.00 |
5 Weeks |
M-ND41-A |
NewDamp Elastomeric Mount, 70-225 lb load, X95 Rail Compatible |
$310.00 |
14 Weeks |
M-ND41-B |
NewDamp Elastomeric Mount, 70-225 lb load, BB Microlock Compatible |
$289.00 |
5 Weeks |
M-ND50-A |
NewDamp Elastomeric Mount, 17-28 lb load, BB Microlock Compatible |
$121.00 |
|
|