The Spectra-Physics® Navigator DPSS lasers deliver excellent beam quality and high intensity pulses, and offer a wide range of pulse widths and repetitions rates. Navigator Q-switched lasers are either water or air cooled. Their end-pumped technology produces a Gaussian beam profile that can be focused to very small spot sizes for precision processing of sub-µm features.
The Navigator lasers compact, reliable, and field-proven design make this laser family ideal for many industrial applications in solar and microelectronics processing.
The Navigator design focuses on high uptime and easy serviceability through:
- Unique diode modules and fibers that can be easily replaced in the field.
- Diodes that last up to double the industry average.
- Unique field-replaceable laser output window to allow operation in typical industrial environments which are subject to contamination and airborne particulates generated from the ablation process.
- Field-replaceable harmonic modules for 532 nm and 355 nm mean fewer spare parts required, a lower cost of ownership and shorter mean time to repair (MTTR).
Ease of Use
A Graphical User Interface (J-Win) enables easy access to the many advanced features that are accessible through RS-232 Serial Communication. Both analog and TTL inputs for precisely timed gating and synchronized laser pulses.
The Navigator lasers compact, reliable, and field-proven design make this modular laser family ideal for many industrial applications in solar and microelectronics processing.
The Navigator family of industrial lasers is available with pulse widths as low as 8 ns. Short pulse widths and high repetition rates enable processing materials at higher speeds with smaller heat-affected zones. This translates to higher throughput and higher yields for your manufacturing process. Longer pulse Navigator DPSS models (up to 110 ns) are also available for applications such as drilling or rapid material ablation.
Designed for industrial (OEM) applications, Navigator lasers have a robust and compact design that enables stable, reliable and hands-free operation in 24/7 environments. Navigator lasers are easy to integrate and will deliver excellent performance for many years.
Below are a few of the many popular Navigator applications:
|
Application |
Lasers |
| Laser ablation of material on PCBs and PCB structuring |
Navigator 355-4 |
| Laser ceramic scribing |
Navigator 532-3Y Navigator 532-4 |
| Cutting PCB and film |
Navigator 1064-12Y Navigator 355-4 |
| Laser diamond processing |
Navigator 355-4 |
| Laser intra-glass marking |
Navigator 355-4 |
| LIDAR |
Navigator 1064-5 Navigator 1064-12Y |
| Laser marking on various metals and plastics |
Navigator 1064-7Y Navigator 355-4 |
| Laser resistor trimming |
Navigator 1064-6Y Navigator 1064-7Y Navigator 1064-12Y Navigator 532-4Y |
| Laser stereolithography |
Navigator 355-1 |
| Laser scribing of thin film solar cells |
Navigator 1064-5 Navigator 1064-12Y Navigator 532-4 Navigator 532-3Y |
| Laser wafer marking |
Navigator 532-3Y |
The Navigator Q-switched lasers strong track record and installed base around the world, combined with attention to laser design, testing, global service and support make it the laser of choice for solar cell and microelectronics manufacturing applications, where high uptime is critical. Navigator key features include:
- Compact Size for ease of integration
- Modular Design for easy field service, including:
- Plug and play harmonic modules laser head can be separated into the IR cavity and harmonic module (for 532 nm or 355 nm), allowing you to easily switch among wavelengths and to isolate key wear mechanisms in an easily replaceable module
- Field replaceable laser output window corrects for burn spots caused by airborne particulates generated from the ablation process
- Field replaceable diode/fiber assembly diode/fiber can be easily replaced in the field, without requiring costly tool re-alignment or system downtime
- Field replaceable shutters
- Interchangeable laser head and power supply
- User Friendly clear, logical command structure and easy graphical user interface make the Navigator quick and easy to integrate
- Harmonic Crystal Shifters (on 355 nm models) compensate for power loss due to crystal degradation, allowing instant restoration of the laser to full power
Proven Application
Spectra-Physics Q-Switched DPPS lasers have been designed for micromachining applications in a 24/7 manufacturing environment. Founded in 1961, Spectra-Physics has shipped thousands of lasers into the key industrial markets where 24/7 system operation and the demand for system uptime makes product reliability a key element in laser selection.
- Microelectronics: processing and repair of semiconductors, flat panel displays, PCBs, LEDs, electronic packages, storage media, etc.
- Solar: scribing, drilling, doping, marking, dicing etc. of photovoltaic cells and modules
Reliable by Design
Spectra-Physics industrial lasers have a number of unique design features that significantly increase the both laser life and uptime. Our diodes typically last twice the industry average. The lasers modular design isolates known wear components and key failure mechanisms into small components (such as diodes, fibers, output window, shutters, and harmonic modules) that are easy to change in the field without costly tool realignment. This lowers service inventory holding costs while shortening Mean Time to Repair (MTTR).
Our proprietary optical alignment system (EternAlign) and rugged laser housing virtually eliminate alignment failures that can occur with vibration and shock during shipping. The sealed laser resonator and unique filtration system (ALPS) significantly extends the life of the laser by keeping the air inside the laser clean, dry, and free of volatile organic compounds from out-gassing.
And finally our automatic data logging software monitors all key laser performance parameters over the life of the laser, providing a powerful service feature and product reliability tool.
Quality and Reliability Processes
Our quality and reliability efforts lead the industry, including:
ISO 9001 Quality Management System Supplier Consolidation & Partnerships Customer & Product Focused Reliability Improvement Plans Continuous Improvement Process Failure Analysis & Corrective Actions Quality Issue Escalation Metrology Customer Audits Laser Cavity Contamination Reduction |
Compliance Certification Product Life Cycle Control Design FMEA methodology On Time Delivery New Product Qualification & Reliability Testing Return Material Management Thorough Final Testing Headroom & Process Control QMS Maturity & Maintenance |
Superior Service
Our renowned global service and support organization is comprised of a staff of friendly, experienced, and responsive laser experts. We offer a wide range of available service products including:
Spare parts System repair System refurbishment Extended warranties Training |
With our commitment to quality and reliability, Spectra-Physics Q-switched DPSS lasers offer the best in industrial reliabilityhigher uptime, lower mean time to repair (MTTR), and lower cost of ownership.