Product Description
The NanoPZ Ultra-High Resolution Actuator provides exceptional nanometer-scale remote control of manual-positioning stages and opto-mechanical components over large distances, in hard to reach spaces and in hazardous hands-off applications, like high-power laser experiments. The NanoPZ's non-rotating tip helps prevent contact surface wear and allows for direct load attachments. Newport's exclusive design and innovative piezo motor ensures 30 nm incremental motion capability with no loss of position when power is removed. Unlike some other piezo-based devices, the NanoPZ design does not rely on varying static and dynamic friction forces, which can provide inconsistent performance and premature failure. The NanoPZ incorporates the exclusive piezo micro stepping motor and with ergonomic controls, provides consistent results, superior reliability and unmatched ease-of-use. All this, plus >0.2mm/s speed, 50 N load capacity and more quiet operation, it's easy to see why the NanoPZ outperforms the rest. The NanoPZ is compatible with an array of Newport products including ULTIMA® Series optical mounts, GON Series goniometers, and ULTRAlign Series of linear stages.
The NanoPZ Ultra-High Resolution Actuator provides exceptional nanometer-scale remote control of manual-positioning stages and opto-mechanical components over large distances, in hard to reach spaces and in hazardous hands-off applications, like high-power laser experiments. The NanoPZ's non-rotating tip helps prevent contact surface wear and allows for direct load attachments. Newport's exclusive design and innovative piezo motor ensures 30 nm incremental motion capability with no loss of position when power is removed. Unlike some other piezo-based devices, the NanoPZ design does not rely on varying static and dynamic friction forces, which can provide inconsistent performance and premature failure. The NanoPZ incorporates the exclusive piezo micro stepping motor and with ergonomic controls, provides consistent results, superior reliability and unmatched ease-of-use. All this, plus >0.2mm/s speed, 50 N load capacity and more quiet operation, it's easy to see why the NanoPZ outperforms the rest. The NanoPZ is compatible with an array of Newport products including ULTIMA® Series optical mounts, GON Series goniometers, and ULTRAlign Series of linear stages.
Ordering Information |
| Quantity |
Model |
Description |
Price |
Available Today |
PZA12 |
NanoPZ Ultra-High Resolution Actuator, 12.5mm Travel |
$915.00 |
Available Today |
PZC200 |
Hand-held controller for PZA12 |
$471.00 |
Available Today |
PZC200-KT |
Actuator Kit, PZA12 Actuator, PZC200 Cont. NSC-PS25 Power Supply, NSC-PSC3 Cable |
$1297.00 |
Available Today |
NSC-PS25 |
Power supply, can be used for up to 4 motors |
$85.99 |
Available Today |
NSC-PSC1 |
Power Supply Cable, Connects more than one motor to one power supply, 1 m |
$26.00 |
Available Today |
NSC-PSC3 |
Power Supply Cable, Connects more than one motor to one power supply, 3 m |
$27.00 |
Available Today |
NSC-485-232-I |
RS-485 to RS-232 converter (6-wire) |
$67.00 |
Available Today |
USB-232 |
USB to RS232 converter |
$63.00 |
Available Today |
NSC-JB |
Junction Box to split 1 RS-485 channel into 5 channels |
$24.00 |
Available Today |
NSC-CB1 |
0.3 meter (1 foot) RS-485 6-wire cable |
$13.00 |
Available Today |
NSC-CB3 |
3 meter (10 ft) RS-485 6-wire cable |
$13.00 |
Available Today |
PZC-SB |
PZC200 Switchbox, Includes power cable, driver cable, & controller cable Switchbox allows one PZC200 to drive up to 8 actuators. Included cables: P/N 417971-01 1.8 m (6 ft) power cable to controller, P/N 44415-01 6 pin Mini DIN motor cable (6 ft), P/N NSC-CB2 1.8 m (6 ft) RS-485 cable to controller |
$930.00 |
|
Notes:
1. For high duty applications, please consult with Newport applications engineering.
2. The PZC200 must be used with the PZA12. |
Typical Configurations |
 Connection diagram for one actuator and one controller with no computer interface.
|
 Connection diagram for one actuator and one controller with computer interface.
|
 Connection diagram for two actuators and two controllers with one power supply and with no computer interface.
|
 Connection diagram for two actuators and two controllers with computer interface.
|
 Connection diagram for several actuators and one controller with switchbox and with computer interface.
|
|