|  
Sign In  Or  Create New Account
  Motorized Positioning
    Air Bearing Solutions
    Controllers and Amplifiers
    Custom Motion Systems
    Hexapods
    Motion Outlet
    Motorized Actuators
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Motorized Linear Stages
    Motorized Rotation Stages
    NanoPositioning
    Piezo Motor Driven Products
    Steering Mirrors
    Technical Reference
 Show All Product Lines
Home > Products > Motorized Positioning > Motorized Actuators > NanoPZ Ultra-High Resolution Actuator and Controller

NanoPZ Ultra-High Resolution Actuator and Controller
NanoPZ Ultra-High Resolution Actuator and Controller

  • High reliable operation with 30 nm motion sensitivity over 12.5 mm travel
  • 10x faster speed (> 0.2mm/s) and 2x higher load capacity (50 N) than other piezo motor devices
  • Non-rotating tip prevents from wear
  • No loss of position with removal of power; ideal for set-and-forget applications

Product DescriptionProduct DetailSpecificationsDrawingsCatalog PDF3-D Model
Product Description
The NanoPZ Ultra-High Resolution Actuator provides exceptional nanometer-scale remote control of manual-positioning stages and opto-mechanical components over large distances, in hard to reach spaces and in hazardous hands-off applications, like high-power laser experiments. The NanoPZ's non-rotating tip helps prevent contact surface wear and allows for direct load attachments. Newport's exclusive design and innovative piezo motor ensures 30 nm incremental motion capability with no loss of position when power is removed. Unlike some other piezo-based devices, the NanoPZ design does not rely on varying static and dynamic friction forces, which can provide inconsistent performance and premature failure. The NanoPZ incorporates the exclusive piezo micro stepping motor and with ergonomic controls, provides consistent results, superior reliability and unmatched ease-of-use. All this, plus >0.2mm/s speed, 50 N load capacity and more quiet operation, it's easy to see why the NanoPZ outperforms the rest.
The NanoPZ is compatible with an array of Newport products including ULTIMA® Series optical mounts, GON Series goniometers, and ULTRAlign™ Series of linear stages.



Ordering Information
 Quantity  Model  Description  Price
 
Available Today
 PZA12  NanoPZ Ultra-High Resolution Actuator, 12.5mm Travel  
$915.00
 
Available Today
 PZC200  Hand-held controller for PZA12  
$471.00
 
Available Today
 PZC200-KT  Actuator Kit, PZA12 Actuator, PZC200 Cont. NSC-PS25 Power Supply, NSC-PSC3 Cable  
$1297.00
 
Available Today
 NSC-PS25  Power supply, can be used for up to 4 motors  
$85.99
 
Available Today
 NSC-PSC1  Power Supply Cable, Connects more than one motor to one power supply, 1 m  
$26.00
 
Available Today
 NSC-PSC3  Power Supply Cable, Connects more than one motor to one power supply, 3 m  
$27.00
 
Available Today
 NSC-485-232-I  RS-485 to RS-232 converter (6-wire)  
$67.00
 
Available Today
 USB-232  USB to RS232 converter  
$63.00
 
Available Today
 NSC-JB  Junction Box to split 1 RS-485 channel into 5 channels  
$24.00
 
Available Today
 NSC-CB1  0.3 meter (1 foot) RS-485 6-wire cable  
$13.00
 
Available Today
 NSC-CB3  3 meter (10 ft) RS-485 6-wire cable  
$13.00
 
Available Today
 PZC-SB  PZC200 Switchbox, Includes power cable, driver cable, & controller cable
Switchbox allows one PZC200 to drive up to 8 actuators. Included cables: P/N 417971-01 1.8 m (6 ft) power cable to controller, P/N 44415-01 6 pin Mini DIN motor cable (6 ft), P/N NSC-CB2 1.8 m (6 ft) RS-485 cable to controller
 
$930.00

Notes:

1. For high duty applications, please consult with Newport applications engineering.

2. The PZC200 must be used with the PZA12.

Typical Configurations

Connection diagram for one actuator and one controller with no computer interface.



Connection diagram for one actuator and one controller with computer interface.



Connection diagram for two actuators and two controllers with one power supply and with no computer interface.



Connection diagram for two actuators and two controllers with computer interface.



Connection diagram for several actuators and one controller with switchbox and with computer interface.




Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .