The NPC3 and NPC3SG are 3-channel piezoelectric amplifiers for precision control of all Newport NanoPositioning products and other low voltage PZTs. Optimized for usability and versatility, these low-noise piezoelectric amplifiers can supply a permanent current of 40 mA per channel in a voltage range of -20 VDC to 130 VDC.
The piezoelectric amplifiers are available in two versions:
The model NPC3SG is designed for NanoPositioning products with strain gauge position feedback (model numbers ending in SG). It supports open-loop (voltage) control and closed loop (position) control. In both cases, the monitor output provides a voltage signal proportional to the actual position (0-10V). Since the open-loop response of a piezoelectric element is faster than the closed-loop response, it can be advantageous for certain applications to use open-loop voltage control while monitoring the position via the monitor output.
The model NPC3 can operate in open-loop only and doesnt read feedback from strain gauges. Use this model for all NanoPositioning products not ending with SG.
Both open loop and SG versions have three operating modes:
Manual control: In manual control, the output voltage/position can be set for each channel separately using the 30 step encoder knob on the front panel. Pressing the knob toggles between open-loop and closed-loop. The last setting is saved in memory and is loaded after restart.
Analog control: In analog control, the output voltage/position is controlled by an analog signal applied to the modulation input (0V-10V). In open-loop control, 0 V corresponds to -20V output voltage, and 10V corresponds to 130 V output voltage. In closed-loop control, 0 V corresponds to zero displacement and 10V corresponds to the maximum nominal closed-loop displacement. Analog control and manual control can be used simultaneously and are additive.
Computer control: For convenient computer control, an RS232 and USB interface are provided. The interface resolution is 16 Bit. In computer control, the DC-offset potentiometer (manual control) and analog input are inactive. Commands can be be issued via Hyperterminal.
Sensor pre-amplifier and SIC
All Newport NanoPositioning devices with strain gauge feedback feature a sensor identification chip (SIC) and a calibrated pre-amplifier that is housed inside the device, or in a small box that is part of the cable. This pre-amplifier ensures high sensor signal homogeneity that results in considerably higher position accuracy compared to alternative designs where the pre-amplification is done inside the amplifier only. But the calibrated pre-amplifier has even more advantages. In cases when an actuator has to be replaced, there is no need to re-adjust the electronics as long as it is the same actuator type. Upon request, cable lengths up to 25 m are possible.
The SIC contains all relevant information including model type, travel range, etc., and ensures a seamless integration and operation.
Dynamic closed-loop performance
The dynamic properties of a closed-loop piezo system depends on many factors, most important, the payload and the spring constant of any material the piezo system is pushing against. A servo loop maintains accurate position control, and the settings of the control loop filters have a significant impact on the dynamic performance and stability of the system. Unfortunately, high dynamics and high position stability conflict with each other, particularly when a large load needs to be moved.
In general, Newport electronics are optimized for the highest achievable positioning accuracy under static conditions and over a wide load range. Upon request, an optimization of the control loop parameters that is based on the mass, inertia, rigidity of the payload, and an applied external force, can be made according to application's operating bandwidth and stability requirements.
The table below summarizes the closed-loop step response times for all Newport NanoPositioning products with strain gauge feedback and standard controller settings. This step response time is adjusted as part of the factory acceptance test. The closed-loop step response time is defined as the maximum time required for any displacement (up to a step equal to the nominal closed-loop range) with a stability of +/- 1%, a maximum position overshoot of 10% and damping that ensures better than +/- 0.1% stability, measure after 10X the step response time. The step response time is adjusted with the listed test load. For the NanoFocusing Objective stage NPO100SG, for example, a 100 µm step displacement with +/- 100 nm stability and a 135 g objective lens can be reached within 80 ms. As mentioned above, considerably different performance may be possible with custom controller settings.
Please contact Newport applications team at (800) 222 6440 to discuss your specific needs.
Dynamic open-loop operation
In open-loop, a piezoelectric actuator can reach its nominal displacement in approx. one third of the period of its first resonant frequency. The resonant frequencies for all our devices are provided for different loads, see specifications on the individual product pages. For loads in between, a linear relationship between the load and the resonant frequency can be assumed.
Example: With 105 g load, the resonant frequency of the NanoPositioning linear stage NPXYZ100 in z-direction is 250 Hz. It can reach its nominal displacement within 1.3 ms. When the stage is excited with a sharp electrical pulse, the stages resonant frequency will be excited resulting in position overshoots with a damped oscillation. Hence, shorter electrical pulses may result in higher super-elevation, but not in shorter rise times.
Another boundary for fast open-loop operation is the current that can be provided by the piezoelectric amplifier. The diagram below displays the max. sinusoidal frequency which can be supplied by the NPC3 and NPC3SG amplifiers as a function of the capacitance of the piezoelectric transducer and the voltage amplitude.
|
Model |
Max. closed-loop response time (100% step ±1% stability) |
Test load |
| NPA25SG |
25 ms |
50 g |
| NPA50SG |
50 ms |
50 g |
| NPA100SG |
55 ms |
50 g |
| NPM140SG |
80 ms |
|
| NPX200SG |
230 ms |
100 g |
| NPX400SG |
200 ms |
150 g |
| NPXY100SG |
70 ms |
50 g |
| NPXY200SG |
50 ms |
100 g |
| NPXYZ100SG |
90 ms |
50 g |
| NPO100SG |
80 ms |
135 g |
| NPO250SG |
130 ms |
160 g |
| PSM2SG |
20 ms |
50 g |
Specifications
|
|
NPC3 NPC3SG |
| Number of channels |
3 |
| Output voltage |
-20V to 130V DC |
| Output voltage noise |
0.3 mV RMS @ 500 Hz |
| DC Voltage offset |
Via 30-step encoder knob |
| Continuous output current |
3 x 40 mA |
| Input impedance |
10 kΩ |
| Position feedback1 |
Strain gauge, pre-amplified, -5V to +5V |
| Typical non-linearity closed-loop1 |
0.1% |
| Analog input |
0V to 10V |
| Monitor output |
0V to 10V |
| Inside resistance monitor output |
< 100Ω |
| Display |
QVGA color screen |
| Computer interface |
RS232, USB |
| Digital interface resolution |
16 Bit |
| Dimensions (W x D x H) |
210 mm x 240 mm x 88 mm |
| Weight |
2.1 kg |
| Main supply voltage |
24 VDC/2.5A (wide range power supply 90-264 VAC included |
1) Applies to model NPC3SG only.