|  
Sign In  Or  Create New Account
  Light Test and Measurement
    Photonics Outlet
    Beam Analysis
   
 
   
 
   
 
   
 
   
 
   
 
    High Speed Photodiode Detectors
    Laser Diode Controllers
    Laser Diode Mounts
    Low Light Sensing
    Optical Detectors For Power Meters
    Optical Power Meter
 Show All Product Lines
Home > Products > Light Test and Measurement > Beam Analysis > Multiple Scanning Knife-Edge Beam Profiler

Multiple Scanning Knife-Edge Beam Profiler
Multiple Scanning Knife-Edge Beam Profiler

  • Graphical presentation of a laser beam in 2D/3D.
  • Beam width, ellipticity, position and power measurements
  • Wavelength range of 400 nm to 1800 nm (3 optional sensors)
  • High dynamic range of 100,000:1
  • Real-time monitoring
  • Optimized for cw or high rep rate (> 10 MHz)
Applications
  • Beam alignment
  • Online monitoring
  • Gaussian fit analysis
  • Beam position measurement
  • Laser beam optimization and quality control

Product DescriptionProduct DetailSpecificationsDrawingsDownloadsCatalog PDF Related Products
Product Description
The KEP Series Knife-edge Beam Analyzers are an extension to our laser beam profilers, producing the 3D intensity profile reconstruction, while being capable of measuring very small spots at high resolution and huge dynamic range. Model KEP-7 uses seven individual knife-edges, providing more accurate measurement of the true beam shape and dimensions by gathering data from all 7 scans. The more knife-edges, the greater the level of detail obtained. For a beam distribution that is significantly non-Gaussian the KEP-7 would reconstruct a plot that closely matches the real beam profile. Model KEP-3 uses three knife-edges, and is better suited for smaller beams as well as for near-Gaussian beam measurements.
The measurement technique is based on the multiple scanning knife-edge technology, combined with a tomographic image reconstruction for the creation of the 2D/3D display. When the drum spins, the knife-edges cut across the beam in an orthogonal plane to the direction of propagation. A stationary, large detector inside the spinning drum measures light intensity. For attenuation, when needed, a built-in distortion free optical filter is inserted between the spinning drum and the detector. Each scanning knife-edge is oriented at a different angle on the drum and moves across the beam path in ...



Ordering Information
 Quantity  Model  Description  Price
 
8 Weeks
 KEP-3-UV  Knife Edge Beam Profiler, 3 Blades, 10 x 10mm UV-Si Detector, 190-1100 nm  
$4550.00
 
8 Weeks
 KEP-7-UV  Knife Edge Beam Profiler, 7 Blades, 10 x 10mm UV-Si Detector, 190-1100 nm  
$4960.00
 
8 Weeks
 KEP-3-SL  Knife Edge Beam Profiler, 3 Blades, 10 x 10mm Si Detector, 350-1100 nm  
$4250.00
 
8 Weeks
 KEP-7-SL  Knife Edge Beam Profiler, 7 Blades, 10 x 10mm Si Detector, 350-1100 nm  
$4660.00
 
8 Weeks
 KEP-3-IR3  Knife Edge Beam Profiler, 3 Blades, 3mm Dia. InGaAs Detector, 800-1800 nm  
$5450.00
 
8 Weeks
 KEP-7-IR3  Knife Edge Beam Profiler, 7 Blades, 3mm Dia. InGaAs Detector, 800-1800 nm  
$5830.00
 
8 Weeks
 KEP-3-IR5  Knife Edge Beam Profiler, 3 Blades, 5mm Dia. InGaAs Detector, 800-1800 nm  
$6810.00
 
Available Today
 KEP-7-IR5  Knife Edge Beam Profiler, 7 Blades, 5mm Dia. InGaAs Detector, 800-1800 nm  
$7190.00


Related Products

For profiling pulsed light sources, see High Resolution CCD Laser Beam Profiler and Laser Beam Profiler



For a convenient hand-help power meter, see Optical Power Meter, High-Performance Hand-Held, 1918-C


• For state-of-the-arts benchtop meter, Optical Power and Energy Meters, High Performance, 1936-C/2936-C
• For accurate power measurement, see Low-Power Photodetectors, 918D Series
• For a quick alignment of invisible beams, see Infrared (IR) and Ultraviolet (UV) Sensor Cards and see Infrared IR Viewers
• For your eye safety, see Laser Safety Glasses and Goggles


Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .