|  
Sign In  Or  Create New Account
  Lasers
    CW / Quasi-CW Solid State Lasers
    Diode Lasers
    Gas Lasers
    High Energy Pulsed Lasers
    Laser Accessories
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Laser Accessory Kits
    Q-Switched DPSS Lasers
    Tunable Lasers
    Ultrafast Lasers
 Show All Product Lines
Home > Products > Lasers > Laser Accessories > Multiple Scanning Knife-Edge Beam Profiler

Multiple Scanning Knife-Edge Beam Profiler
Multiple Scanning Knife-Edge Beam Profiler

  • Graphical presentation of a laser beam in 2D/3D.
  • Beam width, ellipticity, position and power measurements
  • Wavelength range of 400 nm to 1800 nm (3 optional sensors)
  • High dynamic range of 100,000:1
  • Real-time monitoring
  • Optimized for cw or high rep rate (> 10 MHz)
Applications
  • Beam alignment
  • Online monitoring
  • Gaussian fit analysis
  • Beam position measurement
  • Laser beam optimization and quality control

Product DescriptionProduct DetailSpecificationsDrawingsDownloadsCatalog PDF Related Products
Product Detail

The KEP Series Knife-edge Beam Analyzers are an extension to our laser beam profilers, producing the 3D intensity profile reconstruction, while being capable of measuring very small spots at high resolution and huge dynamic range. Model KEP-7 uses seven individual knife-edges, providing more accurate measurement of the true beam shape and dimensions by gathering data from all 7 scans. The more knife-edges, the greater the level of detail obtained. For a beam distribution that is significantly non-Gaussian the KEP-7 would reconstruct a plot that closely matches the real beam profile. Model KEP-3 uses three knife-edges, and is better suited for smaller beams as well as for near-Gaussian beam measurements.

The measurement technique is based on the multiple scanning knife-edge technology, combined with a tomographic image reconstruction for the creation of the 2D/3D display. When the drum spins, the knife-edges cut across the beam in an orthogonal plane to the direction of propagation. A stationary, large detector inside the spinning drum measures light intensity. For attenuation, when needed, a built-in distortion free optical filter is inserted between the spinning drum and the detector. Each scanning knife-edge is oriented at a different angle on the drum and moves across the beam path in a different direction as the drum rotates. Consequently, during a single rotation of the drum, the instrument generates a set of profile curves, each representing the intensity profile of the beam from a different direction. This data is the input for the tomographic reconstruction algorithm to generate the 2D/3D intensity profile of the beam.


Additional Benefits
  • PCI computer interface and Windows-based application software
  • 3-Blade or 7-Blade systems to optimize for resolution and beam size
  • Chart mode to monitor beam width or position vs. time
  • Extensive software features
  • Pass/Fail testing can be performed on measured results for acceptance within specific tolerances.
  • Data logging to a Text or to an Excel file
  • Live Snapshot files replay for complete analysis of results
  • Average setting
  • Zooming
  • Data transmission via RS-232 link to another computer
  • Screen images can be saved as BMP/JPG files or printed out
  • ActiveX package to control the system’s hardware from user's application program
Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .