|
|
| Multimode Fibers, Power Delivery |
|
|

|
- Moderate and high-power density fibers
- Ideal candidates for medical and industrial laser delivery systems, laser welding and illumination, and other applications requiring the transfer and delivery of CW and pulsed laser power over optical fibers
- Fibers available in any length
- Standard patch cords available in several different lengths with various connector terminations.
|
|
|
|
Product DescriptionProduct DetailSpecificationsCatalog PDF
Related Products
|
Product Description
The following volume discount schedule is automatically applied when ordering bare optical fiber: 6 - 50 m with 15 %, 51- 1,000 m with 22 %, > 1,000 m with 25 %
High-Power Density Fibers have a pure silica core and a silica cladding, providing an ultra-high damage threshold. In addition, a chemically bonded hard coat adds high strength and increases fatigue resistance. The fibers low OH- content makes them most suitable for operation in the 5002100 nm wavelength ranges. Fibers in this category, offered in 365 and 550 µm core diameters, can tolerate peak power density levels nearing 1 GW/cm2. Moderate Power Density Fiber features a pure silica core and a bonded hard polymer cladding, adding strength and increasing fatigue resistance. The fibers high NA of 0.37 allows greater light coupling efficiencies and allows for added bend insensitivity. This fiber is available in 600 µm core diameter, and are most suitable for use in the 500 to 1100 nm wavelength range. Limited to maximum power densities of about 100 kW/cm2.
The following volume discount schedule is automatically applied when ordering bare optical fiber: 6 - 50 m with 15 %, 51- 1,000 m with 22 %, > 1,000 m with 25 %
High-Power Density Fibers have a pure silica core and a silica cladding, providing an ultra-high damage threshold. In addition, a chemically bonded hard coat adds high strength and increases fatigue resistance. The fibers low OH- content makes them most suitable for operation in the 5002100 nm wavelength ranges. Fibers in this category, offered in 365 and 550 µm core diameters, can tolerate peak power density levels nearing 1 GW/cm2. Moderate Power Density Fiber features a pure silica core and a bonded hard polymer cladding, adding strength and increasing fatigue resistance. The fibers high NA of 0.37 allows greater light coupling efficiencies and allows for added bend insensitivity. This fiber is available in 600 µm core diameter, and are most suitable for use in the 500 to 1100 nm wavelength range. Limited to maximum power densities of about 100 kW/cm2.
Bare Fiber Ordering Information (No Termination) |
| The following volume discount schedule is automatically applied when ordering bare optical fiber: 6 - 50 m with 15 %, 51- 1,000 m with 22 %, > 1,000 m with 25 % |
| Quantity (m) |
Model |
Description |
Price (1-5m) |
Available Today |
F-MTC |
High Power Density Fiber, Step, 500-2100nm, 0.22 NA, 365µm Core, 400µm Cladding |
$21.00 |
Available Today |
F-MFC |
High Power Density Fiber, Step, 500-2100nm, 0.22 NA, 550µm Core, 600µm Cladding |
$31.00 |
Available Today |
F-MSC |
High Power Density Fiber, Step, 500-1100nm, 0.37 NA, 600µm Core, 630µm Cladding |
$8.25 |
|
Patchcord Ordering Table |
| Quantity |
Model |
Description |
Price |
2 Weeks |
F-MTC-C-1FC |
High Power Density Patch Cord, 500-2100nm, F-MTC, 1m, FC Connectors |
$82.00 |
2 Weeks |
F-MTC-C-3FC |
High Power Density Patch Cord, 500-2100nm, F-MTC, 3m, FC Connectors |
$131.00 |
2 Weeks |
F-MTC-C-1SMA |
High Power Density Patch Cord, 500-2100nm, F-MTC, 1m, SMA Connectors |
$108.00 |
2 Weeks |
F-MTC-C-2SMA |
High Power Density Patch Cord, 500-2100nm, F-MTC, 2m, SMA Connectors |
$132.00 |
Available Today |
F-MTC-C-3SMA |
High Power Density Patch Cord, 500-2100nm, F-MTC, 3m, SMA Connectors |
$156.00 |
2 Weeks |
F-MTC-C-5SMA |
High Power Density Patch Cord, 500-2100nm, F-MTC, 5m, SMA Connectors |
$204.00 |
2 Weeks |
F-MFC-C-1FC |
High Power Density Patch Cord, 500-2100nm, F-MFC, 1m, FC Connectors |
$93.00 |
2 Weeks |
F-MFC-C-3FC |
High Power Density Patch Cord, 500-2100nm, F-MFC, 3m, FC Connectors |
$162.00 |
2 Weeks |
F-MFC-C-5FC |
High Power Density Patch Cord, 500-2100nm, F-MFC, 5m, FC Connectors |
$231.00 |
2 Weeks |
F-MFC-C-1SMA |
High Power Density Patch Cord, 500-2100nm, F-MFC, 1m, SMA Connectors |
$118.00 |
2 Weeks |
F-MFC-C-2SMA |
High Power Density Patch Cord, 500-2100nm, F-MFC, 2m, SMA Connectors |
$152.00 |
Available Today |
F-MFC-C-3SMA |
High Power Density Patch Cord, 500-2100nm, F-MFC, 3m, SMA Connectors |
$187.00 |
2 Weeks |
F-MFC-C-5SMA |
High Power Density Patch Cord, 500-2100nm, F-MFC, 5m, SMA Connectors |
$256.00 |
2 Weeks |
F-MSC-C-1FC |
High Power Density Patch Cord, 500-1100nm, F-MSC, 1m, FC Connectors |
$69.00 |
2 Weeks |
F-MSC-C-5FC |
High Power Density Patch Cord, 500-1100nm, F-MSC, 5m, FC Connectors |
$112.00 |
2 Weeks |
F-MSC-C-1SMA |
High Power Density Patch Cord, 500-1100nm, F-MSC, 1m, SMA Connectors |
$94.00 |
2 Weeks |
F-MSC-C-2SMA |
High Power Density Patch Cord, 500-1100nm, F-MSC, 2m, SMA Connectors |
$105.00 |
2 Weeks |
F-MSC-C-3SMA |
High Power Density Patch Cord, 500-1100nm, F-MSC, 3m, SMA Connectors |
$116.00 |
2 Weeks |
F-MSC-C-5SMA |
High Power Density Patch Cord, 500-1100nm, F-MSC, 5m, SMA Connectors |
$137.00 |
|
Custom Patchcord Ordering Information |
 Note: (1) The fiber jacket option is not available with all fiber types. The length is limited to 5 m.
|
|
| Back To Top |
|
|
| |
|
|
|
|
|
|
|
|
|