|  
   
  Photonics Instruments, Fibers, and Components
    Photonics Outlet
    Educational Kits
    Fiber Optic Accessories
    Fiber Optic Components
    Laser Diode Control
    Laser Diode Mounts
    Optical Fibers and Patchcords
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Polarization Measurement and Control
 Show All Product Lines
Home > Products > Photonics Instruments, Fibers, and Components > Optical Fibers and Patchcords > Multimode Fibers, Graded Index

Multimode Fibers, Graded Index
Multimode Fibers, Graded Index

  • Suitable for light wave communication links and local area networks carrying voice, video and data
  • Standard, high-temperature (up to +375°C) and hermetically sealed fibers
  • Fibers available in any length
  • Standard patch cords available in several different length with various connector terminations

Product Description Specifications Catalog PDF
Product Description
Graded-index multimode fibers, optimized for transmission at 850 and 1300 nm, are available with 50/125, 62.5/125 and 100/140 mm core/cladding diameters, featuring large bandwidth and low attenuation. Standard Communication Grade Fibers have a 250 mm acrylate buffer coating, allowing continuous operation in the -65°C to +135°C* temperature range.
Cabled standard fibers have a 900 mm outer jacket, surrounded by a layer of Kevlar® strands for added strength and protection. An outer PVC cable jacket, 3 mm in diameter, provides additional environmental protection. Cabled fibers have an operating temperature of -20°C to +80°C, and are identified by the -C suffix in their model number.
High-temperature, multimode communication grade fibers are also available. The polyimide buffer coating applied to these fibers extends their upper operating range to +375°C and increases their chemical and abrasion resistance, enabling their use in harsher environments. High-temperature fibers are identified by the -T suffix in their model number.
Hermetically sealed multimode communication grade fibers are for applications in the harshest humidity and temperature environments. In these fibers, a carbon coating is deposited directly on the fiber cladding, followed by a polyimide coating, further enhancing the fibers’ resilience. These fibers ...


Fiber Ordering Information (bare fiber, no connectorization)
 Quantity (m) Model Description Price (1-25m)
  F-MSD Multimode Fiber, Graded, 850/1300nm, 0.200 NA, 50mm Core, 125mm Cladding  
  F-MSD-C Multimode Fiber, Graded, 850/1300nm, 0.200 NA, 50mm Core, 125mm Cladding, Cabled  
  F-MSD-T Multimode Fiber, Graded, 850/1300nm, 0.200 NA, 50mm Core, 125mm Cladding, High Temp. 
  F-MFD Multimode Fiber, Graded, 850/1300nm, 0.275 NA, 62.5mm Core, 125mm Cladding  
  F-MFD-C Multimode Fiber, Graded, 850/1300nm, 0.275 NA, 62.5mm Core, 125mm Cladding, Cabled  
  F-MFD-T Multimode Fiber, Graded, 850/1300nm, 0.275 NA, 62.5mm Core, 125mm Cladding, High Temp. 
  F-MLD Multimode Fiber, Graded, 850/1300nm, 0.290 NA, 100mm Core, 140mm Cladding  
  F-MLD-C Multimode Fiber, Graded, 850/1300nm, 0.290 NA, 100mm Core, 140mm Cladding, Cabled  
  F-MLD-T Multimode Fiber, Graded, 850/1300nm, 0.290 NA, 100mm Core, 140mm Cladding, High Temp. 
  F-MLD-H Multimode Fiber, Graded, 850/1300nm, 0.290 NA, 100mm Core, 140mm Cladding, Sealed  


Patchcord Ordering Table
 Quantity Model Description Price
  F-MSD-C-1SMA Multimode Fiber Patch Cord, MSD-C, 850/1300nm, 1m, SMA to SMA Connector  
  F-MSD-C-2SMA Multimode Fiber Patch Cord, MSD-C, 850/1300nm, 2m, SMA to SMA Connector  
  F-MSD-C-15SMA Multimode Fiber Patch Cord, MSD-C, 850/1300nm, 15m, SMA to SMA Connector  
  F-MSD-C-1FC Multimode Fiber Patch Cord, MSD-C, 850/1300nm, 1m, FC to FC Connector  
  F-MSD-C-3FC Multimode Fiber Patch Cord, MSD-C, 850/1300nm, 3m, FC to FC Connector  
  F-MFD-C-1SMA Multimode Fiber Patch Cord, MFD-C, 850/1300nm, 1m, SMA to SMA Connector  
  F-MFD-C-2SMA Multimode Fiber Patch Cord, MFD-C, 850/1300nm, 2m, SMA to SMA Connector  
  F-MFD-C-1FC Multimode Fiber Patch Cord, MFD-C, 850/1300nm, 1m, FC to FC Connector  
  F-MFD-C-3FC Multimode Fiber Patch Cord, MFD-C, 850/1300nm, 3m, FC to FC Connector  
  F-MFD-C-5FC Multimode Fiber Patch Cord, MFD-C, 850/1300nm, 5m, FC to FC Connector  
  F-MFD-C-10FC Multimode Fiber Patch Cord, MFD-C, 850/1300nm, 10m, FC to FC Connector  
  F-MFD-C-1ST Multimode Fiber Patch Cord, MFD-C, 850/1300nm, 1m, ST to ST Connector  
  F-MFD-C-3ST Multimode Fiber Patch Cord, MFD-C, 850/1300nm, 3m, ST to ST Connector  
  F-MLD-C-1SMA Multimode Fiber Patch Cord, MLD-C, 850/1300nm, 1m, SMA to SMA Connector  
  F-MLD-C-2SMA Multimode Fiber Patch Cord, MLD-C, 850/1300nm, 2m, SMA to SMA Connector  
  F-MLD-C-2SMA-NC Multimode Fiber Patch Cord, MLD-C, 850/1300nm, 2m, SMA Connector to Bare Fiber  
  F-MLD-C-1FC Multimode Fiber Patch Cord, MLD-C, 850/1300nm, 1m, FC to FC Connector  
  F-MLD-C-2FC Multimode Fiber Patch Cord, MLD-C, 850/1300nm, 2m, FC to FC Connector  
  F-MLD-C-5FC Multimode Fiber Patch Cord, MLD-C, 850/1300nm, 5m, FC to FC Connector  
  F-MLD-C-10FC Multimode Fiber Patch Cord, MLD-C, 850/1300nm, 10m, FC to FC Connector  
  F-MLD-C-2FC-NC Multimode Fiber Patch Cord, MLD-C, 850/1300nm, 2m, FC Connector to Bare Fiber  
  F-MLD-C-2ST-NC Multimode Fiber Patch Cord, MLD-C, 850/1300nm, 2m, ST Connector to Bare Fiber  



Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .