Multielement Optical Assembly Selection Guide

Newport offers several optical elements made from multiple individual optical components, which include spatial filters, optical attenuators, optical isolators, pinhole apertures, laser collimators, electronic shutters, beam shapers, and several other standard and custom optical components for scientific and industrial applications.

Selecting a Multi-element Optical Assembly

Click Multielement Optical Assemblies to shop or browse all of our standard models, or select a product series below for more information on our products and capabilities.

Spatial Filters and Accessories Features
OP-900_1-S Three-Axis Spatial Filters • Precise, long-travel 3-axis micrometer adjustments
• Accommodates virtually any microscope objective
• Unobstructed view of pinhole aids adjustment
• Easy pinhole removal and replacement
OP-comp_5axis_spat_filt-S Compact Five-Axis Spatial Filters • Compact, stable, 5-axis design
• New high-resolution, 100 TPI XYθXθY adjustment screws, 80 TPI Z-adjustment
• New zero-freeplay XY mechanism provides precise, smooth motion
• New independent, non-influencing locks on each axis lock the mechanism to maintain stable alignment
• Integral iris diaphragm aids in beam alignment
PNh-50_inside Mounted and Unmounted Pinholes for Spatial Filters • Mounted pinholes for SB18YZBM positioner
• Unmounted replacement pinholes
OP-pinhole_apt-S High-Energy Pinhole Apertures • High laser damage threshold
• Ultra-thin substrate minimizes laser power loss
• Smooth, round apertures
• Available mounted or unmounted
Beam Shapers and Collimators Features
OP-LC-075 Laser Collimator-S Laser Collimator • 10x beam expansion
• Diffraction limited performance
• Low wavefront distortion
• AR coated Galilean optical system
• Optimized for the visible spectrum
OM-gbsgroup-S Refractive Beam Shapers • Converts Gaussian beam input to flat top output
• High energy conversion - accepts 99.7% of input energy
• High profile uniformity - flat top has 10% RMS power variation (15% RMS for GBS-UV-H)
• Collimated output beam allows use of conventional optics after beam shaping
• Provides performance over large wavelength ranges
Optical Systems and Sets Features
PH-opt_iso-S Faraday Optical Isolator, Free-Space • Broad free space optical isolator offering
• High Verdet constant
• Low absorption coefficients
• High damage thresholds
• Tunability over a broad spectral range
12-191-S High-Energy Variable Attenuators • Up to 40 dB dynamic range
• Broadband transmission
• High damage threshold
• Negligible beam deviation
• Replaceable actuator on 3 and 5 mm aperture versions
12-141-S Compensated Attenuators • Uniform attenuation across aperture
• Compensated dual-wedge design
• Wide dynamic range
• High resolution
• No multiple reflection fringes
OP-optiset-S OptiSet™ Optics Sets • Comprehensive collection of mirrors, lenses, filters, beamsplitters, and objectives
• Clearly identified part numbers marked on each optic
• Conveniently organized in a hardwood case