|  
Sign In  Or  Create New Account
  Photonics Instruments, Fibers, and Components
    Educational Kits
    Fiber Optic Accessories
    Fiber Optic Components
    Fiber Optic Light Sources
    Lab And Laser Safety
    Laser Diode Control
    Laser Diode Mounts
    Optical Fibers and Patchcords
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Polarization Measurement and Control
 Show All Product Lines
Home > Products > Photonics Instruments, Fibers, and Components > Optical Fibers and Patchcords > Multi-mode Fibers and Patch Cables, Graded Index

Multi-mode Fibers and Patch Cables, Graded Index
Multi-mode Fibers and Patch Cables, Graded Index

  • Suitable for light wave communication links and local area networks carrying voice, video and data
  • Standard, high-temperature (up to +375°C) and hermetically sealed fibers
  • Fibers available in any length
  • Standard patch cords available in several different length with various connector terminations

Product DescriptionSpecificationsCatalog PDF Related Products
Product Description
The following volume discount schedule is automatically applied when ordering bare optical fiber: 6 - 50 m with 15 %, 51- 1,000 m with 22 %, > 1,000 m with 25 %

Graded-index multi-mode fiber optic products, optimized for transmission at 850 and 1300 nm, are available with 50/125, 62.5/125 and 100/140 µm core/cladding diameters, featuring large bandwidth and low attenuation. Standard Communication Grade Fibers have a 250 µm acrylate buffer coating, allowing continuous operation in the -65°C to +135°C* temperature range.
Cabled standard fibers have a 900 µm outer jacket, surrounded by a layer of Kevlar® strands for added strength and protection. An outer PVC cable jacket, 3 mm in diameter, provides additional environmental protection. Cabled fibers have an operating temperature of -20°C to +80°C, and are identified by the -C suffix in their model number.
High-temperature, multi-mode communication grade fibers are also available. The polyimide buffer coating applied to these fibers extends their upper operating range to +375°C and increases their chemical and abrasion resistance, enabling their use in harsher environments. High-temperature fibers are identified by the -T suffix in their model number.
Hermetically sealed multi-mode communication grade fibers are for applications in the harshest humidity and temperature environments. ...



Bare Fiber Ordering Information (No Termination)
The following volume discount schedule is automatically applied when ordering bare optical fiber: 6 - 50 m with 15 %, 51- 1,000 m with 22 %, > 1,000 m with 25 %
 Quantity (m)  Model  Description  Price (1-5m)
 
Available Today
 F-MSD  Multimode Fiber, Graded, 850/1300nm, 0.200 NA, 50µm Core, 125µm Cladding  
$2.70
 
Available Today
 F-MSD-C  Multimode Fiber, Graded, 850/1300nm, 0.200 NA, 50µm Core, 125µm Clad, Cabled  
$4.60
 
Available Today
 F-MSD-T  Graded Multimode Fiber, 850/1300nm, 0.200NA, 50µm Core, 125µm Clad, High Temp  
$6.75
 
Available Today
 F-MFD  Graded Multimode Fiber, 850/1300nm, 0.275 NA, 62.5µm Core, 125µm Cladding  
$2.25
 
Available Today
 F-MFD-C  Graded Multimode Fiber, 850/1300nm, 0.275NA, 62.5µm Core, 125µm Clad, Cabled  
$3.00
 
Available Today
 F-MFD-T  Graded Multimode Fiber, 850/1300nm, 0.275NA, 62.5µm Core, 125µm Clad, High Temp  
$7.25
 
Available Today
 F-MLD  Graded Multimode Fiber, 850/1300nm, 0.290 NA, 100µm Core, 140µm Cladding  
$4.25
 
Available Today
 F-MLD-C  Graded Multimode Fiber, 850/1300nm, 0.290 NA, 100µm Core, 140µm Clad, Cabled  
$5.75
 
Available Today
 F-MLD-T  Graded Multimode Fiber, 850/1300nm, 0.290NA, 100µm Core, 140µm Clad, High Temp  
$6.50
 
6 Weeks
 F-MLD-H  Graded Multimode Fiber, 850/1300nm, 0.290 NA, 100µm Core, 140µm Clad, Sealed  
$18.75


Ordering Information For Configurable Termination
 Quantity  Model  Description  Price
   F-MSD-OPT  Multimode Fiber, Graded, 850/1300nm, 0.200 NA, 50/125µm, Connector Configurable  
   F-MSD-C-OPT  MM Fiber, Graded, 850/1300nm, 0.200 NA, 50/125µm, Cabled, Connector Configurable  
   F-MSD-C-OPT  MM Fiber, Graded, 850/1300nm, 0.200 NA, 50/125µm, Cabled, Connector Configurable  
   F-MFD-OPT  Graded MM Fiber, 850/1300nm, 0.275NA, 62.5/125µm, High Temp, Connector Config  
   F-MFD-C-OPT  Graded Multimode Fiber, 850/1300nm, 0.275NA, 62.5µm Core, 125µm Clad, Cabled, Connector Configurable  
   F-MFD-T-OPT  Graded Multimode Fiber, 850/1300nm, 0.275NA, 62.5µm Core, 125µm Clad, High Temp, Connector Configurable  
   F-MLD-OPT  Graded Multimode Fiber, 850/1300nm, 0.290 NA, 100/140 µm, Connector Configurable  
   F-MLD-C-OPT  Graded MM Fiber, 850/1300nm, 0.275NA, 62.5/125µm, Cabled, Connector Configurable  
   F-MLD-T-OPT  Graded MM Fiber, 850/1300nm, 0.290NA, 100/140µm, High Temp, Connector Config  
   F-MLD-H-OPT  Graded MM Fiber, 850/1300nm, 0.290 NA, 100/140µm, Sealed, Connectors Config  


Patchcord Ordering Table
 Quantity  Model  Description  Price
 
Available Today
 F-MSD-C-1FC  Multi-mode Fiber Patch Cord, MSD-C, 850/1300nm, 1m, FC to FC Connector  
$63.00
 
Available Today
 F-MSD-C-3FC  Multi-mode Fiber Patch Cord, MSD-C, 850/1300nm, 3m, FC to FC Connector  
$73.00
 
2 Weeks
 F-MSD-C-5FC  Multimode Fiber Patch Cord, MSD-C, 850/1300nm, 5m, FC Connectors  
$82.00
 
Available Today
 F-MFD-C-1SMA  Multimode Fiber Patch Cord, MFD-C, 850/1300nm, 1m, SMA to SMA Connector  
$87.00
 
Available Today
 F-MFD-C-1FC  Multimode Fiber Patch Cord, MFD-C, 850/1300nm, 1m, FC to FC Connector  
$17.00
 
Available Today
 F-MFD-C-3FC  Multimode Fiber Patch Cord, MFD-C, 850/1300nm, 3m, FC to FC Connector  
$18.00
 
2 Weeks
 F-MFD-C-5FC  Multimode Fiber Patch Cord, MFD-C, 850/1300nm, 5m, FC to FC Connector  
$74.00
 
Available Today
 F-MFD-C-1ST  Multimode Fiber Patch Cord, MFD-C, 850/1300nm, 1m, ST to ST Connector  
$17.00
 
Available Today
 F-MFD-C-3ST  Multimode Fiber Patch Cord, MFD-C, 850/1300nm, 3m, ST to ST Connector  
$18.00
 
2 Weeks
 F-MLD-C-1SMA  Multimode Fiber Patch Cord, MLD-C, 850/1300nm, 1m, SMA to SMA Connector  
$87.00
 
2 Weeks
 F-MLD-C-2SMA  Multimode Fiber Patch Cord, MLD-C, 850/1300nm, 2m, SMA to SMA Connector  
$90.00
 
2 Weeks
 F-MLD-C-1FC  Multimode Fiber Patch Cord, MLD-C, 850/1300nm, 1m, FC to FC Connector  
$62.00
 
2 Weeks
 F-MLD-C-2FC  Multimode Fiber Patch Cord, MLD-C, 850/1300nm, 2m, FC to FC Connector  
$65.00
 
Available Today
 F-MLD-C-3FC  Multimode Fiber Patch Cord, F-MLD-C, 850/1300nm, 3m, FC Connectors  
$68.00
 
2 Weeks
 F-MLD-C-5FC  Multimode Fiber Patch Cord, MLD-C, 850/1300nm, 5m, FC to FC Connector  
$74.00
 
2 Weeks
 F-MLD-C-10FC  Multimode Fiber Patch Cord, MLD-C, 850/1300nm, 10m, FC to FC Connector  
$90.00


Custom Patchcord Ordering Information

Note: (1) The fiber jacket option is not available with all fiber types. The length is limited to 5 m.



For a custom patch cord, please use above part number. Depending on the fiber type, only certain connectors will be available. Some fibers are not offered for customization. Please check with a Newport sales engineer (1-800-222-6440 or tech@newport.com).

For more detailed information on ordering fibers, see Optical Fiber Ordering Information


Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .