Product Description
BR Series Mounting Bridles secure round base components such as UTR, URM, and PO Series stages as well as SL, and VGM Series mirror mounts to similar size linear and rotary positioning devices such as UMR, MVN and TGN Series stages. BR bridles are sold in sets of four and include screws. BR-U bridles are designed for mounting components directly to tables and breadboards when the base plate cannot be used. BR-U bridles are sold individually.
BR Series Mounting Bridles secure round base components such as UTR, URM, and PO Series stages as well as SL, and VGM Series mirror mounts to similar size linear and rotary positioning devices such as UMR, MVN and TGN Series stages. BR bridles are sold in sets of four and include screws. BR-U bridles are designed for mounting components directly to tables and breadboards when the base plate cannot be used. BR-U bridles are sold individually.
|
|
|
|
Ordering Information | | Quantity | Model | Description | Price | | | BR3 | Mounting Bridle, UTR46 to MVN50, or URM5, 0.26 in. Height, Qty 4 | | | | BR32 | Mounting Bridle, UTR46 to MVN50, or URM5, 0.18 in. Height, Qty 4 | | | | BR4 | Mounting Bridle, SL, SK51, TTN80, UTR80, or VGM to MVN80, TGN80, UMR8, UZM80, UTM or BRM120, Qty 4 | | | | BR42 | Mounting Bridle, UTR80S to UTM Series, 0.22 in. Height, Qty 4 | | | | BR5 | Mounting Bridle, UTR120 to MVN120, TGN120, or URM12, 0.41 in. Height, Qty 4 | | | | BR6 | Mounting Bridle, UTR160 to TGN160, UZM160 or MTM Series, 0.49 in. Height, Qty 4 | | | | BR62 | Mounting Bridle, SL Series, TTN80, or VGM Series to Optical Table, 4 in. Dia, Qty 4 | | | | BR-U | Mounting Bridle, U Series to Optical Table, Qty 4 | |
| Ordering Information, Metric | | Quantity | Model | Description | Price | | | M-BR3 | Mounting Bridle, M-UTR46 to M-MVN50, or URM5, 6.5mm Height, Qty 4 | | | | M-BR32 | Mounting Bridle, M-UTR46 to M-MVN50, or URM5, 4.5mm Height, Qty 4 | | | | M-BR4 | Mounting Bridle, SL, SK51, M-TTN80, M-UTR80, or VGM to M-MVN80, M-TGN80, M-BMG120, or M-MTM Series | | | | M-BR41 | Mounting Bridle, URM80 to UTM Series With No Top Plate, Qty 4 | | | | M-BR42 | Mounting Bridle, M-URM80S to M-MVN80, M-TGN80, URM8, M-UTM, or BGM120, Qty 4 | | | | M-BR5 | Mounting Bridle, M-UTR120 to M0MVN120, M-TGN120, UMR12, or M-MTM Series, Qty 4 | | | | M-BR6 | Mounting Bridle, M-UTR160 to M-TGN160, UZM160, or M-MTM Series, Qty 4 | | | | M-BR62 | Mounting Bridle, SL Series, M-TTN80 or VGM Series to Optical Table, 100mm Dia, Qty 4 | | | | M-BR68 | Mounting Bridle, VGM Series Base Plate Removed to Optical Table, Qty 4 | |
| |
|
|
|