Product Description
The NPO Series Objective NanoFocusing stages are high-speed, piezoelectric-driven devices. They provide fast focusing and scanning over long travel ranges of up to 250 µm and are compatible with most microscopes and objective lenses. Typical applications include surface profilometry, high-resolution imaging, auto-focusing, scanning interferometry, and confocal microscopy. NPO stages feature highly reliable, multi-layer, low-voltage, piezoelectric transducer (PZT) stacks, which are optimized for high-duty cycle operations. Image shifts and tilt are minimized by an FEA-modeled and precision EDM-cut parallelogram, solid-state flexure that ensures perfectly straight motion. The sophisticated guide also provides the highest possible stiffness for superior focus stability, higher frequency auto-focusing, shorter settling times and faster scans. NPO stages are maintenance-free and are not subject to wear. NPO NanoFocusing stages are available as open-loop (no position feedback) or closed-loop versions with integrated position feedback. In open-loop, the resolution is only limited by the noise of the control electronics, but repeatability and stability are compromised due to the hysteresis and creep of the piezoelectric ceramic material. The closed-loop systems (model numbers ending in SG) feature high resolution strain-gauge position sensors for highly accurate and repeatable motion. Also, the position feedback compensates for actuator creep. For highest position stability and highest temperature-insensitive performance, the ...
The NPO Series Objective NanoFocusing stages are high-speed, piezoelectric-driven devices. They provide fast focusing and scanning over long travel ranges of up to 250 µm and are compatible with most microscopes and objective lenses. Typical applications include surface profilometry, high-resolution imaging, auto-focusing, scanning interferometry, and confocal microscopy. NPO stages feature highly reliable, multi-layer, low-voltage, piezoelectric transducer (PZT) stacks, which are optimized for high-duty cycle operations. Image shifts and tilt are minimized by an FEA-modeled and precision EDM-cut parallelogram, solid-state flexure that ensures perfectly straight motion. The sophisticated guide also provides the highest possible stiffness for superior focus stability, higher frequency auto-focusing, shorter settling times and faster scans. NPO stages are maintenance-free and are not subject to wear. NPO NanoFocusing stages are available as open-loop (no position feedback) or closed-loop versions with integrated position feedback. In open-loop, the resolution is only limited by the noise of the control electronics, but repeatability and stability are compromised due to the hysteresis and creep of the piezoelectric ceramic material. The closed-loop systems (model numbers ending in SG) feature high resolution strain-gauge position sensors for highly accurate and repeatable motion. Also, the position feedback compensates for actuator creep. For highest position stability and highest temperature-insensitive performance, the sensors are assembled in a full Wheatstone bridge design. The closed-loop devices can be operated in open or closed-loop control. The NPO NanoFocusing stages mount between the turret and the microscope objective and add only 11.5 mm to the optical path length. All models can be used for standard and inverted microscopes. The standard thread size is W0.8x1/36 and is compatible with all Newport objective lenses. For other thread sizes, please contact Newport. 
Ordering Information |
| Quantity |
Model |
Description |
Price |
7 Weeks |
NPO140 |
Nanofocusing objective stage, 140 µm, open-loop |
$1590.00 |
7 Weeks |
NPO140SG |
Nanofocusing objective stage, 140 µm, with strain gauge sensor |
$2408.00 |
6 Weeks |
NPO250 |
Nanofocusing objective stage, 250 µm, open-loop |
$3860.00 |
6 Weeks |
NPO250V6 |
Nanofocusing objective stage, 250 µm, open-loop, vacuum compatible to 10-6 hPa |
$4778.00 |
6 Weeks |
NPO250SG |
Nanofocusing objective stage, 250 µm, with strain gauge sensor |
$4723.00 |
6 Weeks |
NPO250SGV6 |
Nanofocusing objective stage, 250 µm, with strain gauge sensor, vacuum compatible to 10-6 hPa |
$5485.00 |
|
Controller Ordering Information |
|
 Controller: 3-channel Piezo Amplifier
|
|