|  
   
  Motorized Positioning
    Air Bearing Solutions
    Controllers and Amplifiers
    Custom Motion Systems
    Motion Outlet
    Motorized Actuators
    Motorized Linear Stages
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Motorized Rotation Stages
    Piezo Motor Driven Products
    Technical Reference
 Show All Product Lines
Home > Products > Motorized Positioning > Motorized Linear Stages > GTS30V High-Precision Vertical Linear Stage

GTS30V High-Precision Vertical Linear Stage
GTS30V High-Precision Vertical Linear Stage

  • 30 mm of precision vertical travel in a compact unit
  • Offers unobstructed access to the payload from any side
  • Direct vertical anti-creep crossed roller bearings ensure ripple-free motion and outstanding trajectory accuracy without cage migration
  • Integrated linear encoder with 50 nm resolution provides high sensitivity and ensures highly repeatable and accurate motion

Product Description Product Detail Specifications Drawings Catalog PDF 3-D Model
Product Description
The GTS30V is the ideal foundation for applications that require long travel vertical motion of horizontally oriented samples. Its low profile and high-precision motion capabilities make this stage an excellent choice for applications such as semiconductor wafer inspection, scanning, automated device alignment, metrology, and quality control.
When combined with our XM (see Ultra-Precision Linear Motor Stages), GTS (see High-precision linear stages), VP (see Precision Compact Linear Stages), ILS (see High-Performance Mid-Range Travel Linear Stages), or IMS (see High-Performance Long-Travel Linear Stages) series of linear stages, the GTS30V is a space-saving alternative to traditional XYZ stacks of stages, and provides unobstructed access to the payload from any side. Furthermore, centering the payload over the bearings, ensures less cantilevering load effects and Abbe induced motion errors.
High-precision vertical motion is achieved using a direct vertical guide system composed of matched pairs of anti-creep crossed roller bearings. Compared to alternative wedge designs, the direct vertical guide technology provides consistently lower and more repeatable runout errors. In addition, the lack of any recirculating elements in the bearings leads to outstanding ripple-free motion required in high-sensitivity focus adjustments. Lastly, the geared retainers prevent bearing cage migration, a ...


Ordering Information
 Quantity Model Description Price
  GTS30V GTS vertical stage, 30 mm travel 


Recommended Motion Controllers:
XPS, see Universal High-Performance Motion Controller/Driver

ESP300, see 3 Axis Motion Controller/Driver

SMC100CC, see Single-Axis Motor Controller/Driver
Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .