|  
Sign In  Or  Create New Account
  Motorized Positioning
    Air Bearing Solutions
    Controllers and Amplifiers
    Custom Motion Systems
    Hexapods
    Motion Outlet
    Motorized Actuators
    Motorized Linear Stages
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Motorized Rotation Stages
    NanoPositioning
    Piezo Motor Driven Products
    Steering Mirrors
    Technical Reference
 Show All Product Lines
Home > Products > Motorized Positioning > Motorized Linear Stages > GTS Series High-precision linear stages

GTS Series High-precision linear stages
GTS Series High-precision linear stages

  • Ultra-quiet anti-creep crossed roller bearings assure ripple-free motion and outstanding trajectory accuracy without cage migration
  • Integrated linear encoder with 50 nm resolution provides high sensitivity and ensures highly repeatable and accurate motion
  • Very low friction ball screw drive avoids stick-slip effects and ensures 100 nm incremental motion capability

Product DescriptionProduct DetailSpecificationsDrawingsCatalog PDF3-D Model Related Products
Product Description
The GTS high-precision linear stages provide high sensitivity and outstanding trajectory accuracy in a compact, robust and cost effective package. They are an excellent, high-performance solution for applications such as surface scanning, test and calibration, optical component alignment and attachment, and high-precision optical delays lines.
GTS stages are machined from stress-relieved 7075 aluminum for long-term strength and stability. All critical stage surfaces undergo multiple machining processes and precision grinding under stringent temperature control and undergo rigorous quality inspection. The GTS’s advanced asymmetric body design with an engineered flexible preload provides consistent results over varying temperatures and is insensitive to non-ideal mounting surfaces. The extra thin and compliant carriage has been optimized for different load conditions including XY configurations and for high vertical load capacity.
To ensure the most accurate trajectory control, GTS stages feature matched pairs of best-in-class anti-creep crossed roller bearings. The absence of recirculating elements in these bearings leads to outstanding ripple-free motion adequate for the most demanding scanning and inspection systems. Moreover, the geared retainers prevent bearing cage migration, which can occur with other linear bearing products.
A high-torque DC motor with a precision ground and preloaded, low friction ball screw eliminates stick-slip effects and delivers ultra-smooth motion with ...



Ordering Information
 Quantity  Model  Description  Price
 
3 Weeks
 GTS70  GTS linear stage, 70 mm travel  
$6207.00
 
3 Weeks
 GTS150  GTS linear stage, 150 mm travel  
$6650.00


Recommended Motion Controllers:
 XPS see Universal High-Performance Motion Controller/Driver
 ESP301 see 3 Axis Motion Controller/Driver
 ESP300 see 3 Axis Motion Controller/Driver
 SMC100CC see Single-Axis Motor Controller/Driver



Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .